05_ECPEN26-500B_Sky_Air

412 Comfort cooling combination table FCAHG-H FCAG-B FFA-A9 FDA-A FDXM-F9 FBA-A(9) FHA-A(9) FAA-B FTXM-A FUA-A FNA-A9 FVA-A capacity class 71 100 125 140 35 50 60 71 100 125 140 35 50 60 125 35 50 60 35 50 60 71 100 125 140 35 50 60 71 100 125 140 71 100 35 50 60 71 71 100 125 35 50 60 71 100 125 140 RZAG35B P P P P P P P RZAG50B P P P P P P P RZAG60B P P P P P P P RZAG71NV1 RZAG71NY1 P 2 P 2 2 2 P 2 P P P 2 P RZAG100NV1 RZAG100NY1 P 3 2 P 3 2 3 2 3 2 P 3 2 P P P 3 2 P RZAG125NV1 RZAG125NY1 P 4 3 2 P 432P432432 P 4 3 2 P P 4 3 2 P RZAG140NV1 RZAG140NY1 2 P 4 3 2 P 4 3 4 3 4 3 2 P 4 3 2 P 2 2 4 3 2 P P = pair application; 2/3/4 = twin/triple/double twin application Infrastructure cooling combination table FTXM-A FAA-B FHA-A(9) FBA-A(9) FDXM-F9 FUA-A FNA-A9 FVA-A FFA-A9 FCAHG-H FCAG-B capacity class 35 50 60 71 71 100 35 50 60 71 100 125 140 35 50 60 71 100 125 140 35 50 60 71 100 125 35 50 60 71 100 125 140 35 50 60 71 100 125 140 35 50 60 71 100 125 140 RZAG35B P P P P P P P RZAG50B P P P P P P P RZAG60AB P P P P RZAG71NV1 RZAG71NY1 P 3 2 P 3 2 P 3 2 P 3 2 P 3 2 P 3 2 P RZAG100NV1 RZAG100NY1 2 4 3 2 P 4 3 2 P 4 3 2 4 3 P 4 3 2 P 4 3 2 P RZAG125NV1 RZAG125NY1 2 4 3 2 P 4 3 2 P 4 3 2 4 3 P 4 3 2 P 4 3 2 P RZAG140NV1 RZAG140NY1 2 4 3 2 P 4 3 2 P 4 3 2 4 3 P 4 3 2 P 4 3 2 P P = Pair, 2 = Twin, 3 = Triple, 4 = Double twin; For more information on infrastructure cooling options refer to infrastructure cooling catalogue. RZAG-NV1_NY1 Sky Air Alpha-series Industry leading technology for commercial applications and even for technical rooms J Unique, low-height single fan range J Compact dimensions allow almost unoticeable installation J Market-leading serviceability and handling, thanks to wide access area, 7-segment display and additional handle J Top efficiency: - Energy labels up to A++ in both cooling and heating - compressor offers substantial efficiency improvements J Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a lower refrigerant charge J The perfect balance in efficiency and comfort thanks to Variable Refrigerant Temperature: top seasonal efficiency throughout most of the year and quick reaction speed on the hottest days. J Suits high sensible, infrastructure cooling applications J Replace existing systems with R-32 technology without needing to replace the piping J Maximum piping length up to 50m J Guarantees operation in both heating and cooling mode down to -20°C J Exclusively offered for pair applications (capacity from 35 up to 60) J Refrigerant cooled PCB guarantees reliable cooling, as it is not influenced by ambient temperature. RZAG-B / NV1 / NY1 Inverter technology Auto coolingheating changeover Infrastructure cooling RZAG-B RZAG-NV1 RZAG-NY1 Outdoor unit RZAG/RZAG/RZAG 35B 50B 60B 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 734x870x373 870x1,100x460 Weight Unit kg 52 81 85 95 81 85 94 Sound power level Cooling dBA 62 63 64 66 69 70 64 66 69 70 Heating dBA 62 63 64 - 68(1) 71(1) - 68(1) 71(1) Sound pressure level Cooling Nom. dBA 48 49 50 46 47 49 50 46 47 49 50 Heating Nom. dBA 48 49 50 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -21~18 -20~18 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 1.55/1.05 3.2/2.16 3.7/2.5 3.2/2.16 3.7/2.5 Piping connections Liquid/ Gas OD mm 6.35/9.52 6.35/12.7 10/15.9 Piping length OU - IU Max. m 50 55 85 55 85 System Equivalent m - 75 100 75 100 Chargeless m - 40 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) See installation manual Level difference IU - OU Max. m 30 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A - 20 32 16 (1)According to ENER Lot21|See separate drawing for operation range | See separate drawing for electrical data | Contains fluorinated greenhouse gases J Maximum piping length up to 85m J Outdoor units for pair, twin, triple, double twin application

RkJQdWJsaXNoZXIy MTE0MTkzMg==