05_ECPEN25-500_Sky_Air

413 BRC1H52W BRP069C82 Black design panel White auto cleaning panel Black panel White panel RZAG-NV1_NY1 FCAHG-H FCAHG-H RZAG-NV1 RZAG-NY1 Efficiency data FCAHG + RZAG 71H + 71NV1 100H + 100NV1 125H + 125NV1 140H + 140NV1 71H + 71NY1 100H + 100NY1 125H + 125NY1 140H + 140NY1 Cooling capacity Nom. kW 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 Heating capacity Nom. kW 7.50 10.8 13.5 15.5 7.50 10.8 13.5 15.5 Space cooling Energy efficiency class ++ D A+++ - ++ D A+++ - Capacity Pdesign kW 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 7.90 7.70 8.02 7.93 7.90 7.70 8.02 7.93 ηs,c % - 318 314 - 318 314 Annual energy consumption kWh/a 301 432 905 1,014 301 432 905 1,014 Space heating (Average climate) Energy efficiency class ++ D A+++ - + D A+++ ++ D A+++ - Capacity Pdesign kW 4.70 9.52 4.70 9.52 SCOP/A 4.61 4.75 4.53 4.44 4.56 4.75 4.53 4.44 ηs,h % - 178 175 - 178 175 Annual energy consumption kWh/a 1,427 2,805 2,943 3,002 1,443 2,805 2,943 3,002 Indoor unit FCAHG 71H 100H 125H 140H 71H 100H 125H 140H Dimensions Unit HeightxWidthxDepth mm 288x840x840 Weight Unit kg 25.0 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 13.7/18.8/23.6 19.1/25.7/32.2 21.2/27.3/34.4 13.7/18.8/23.6 19.1/25.7/32.2 21.2/27.3/34.4 Heating Low/Medium/High m³/min 13.7/18.8/23.6 18.3/24.6/30.8 19.7/25.5/32.1 13.7/18.8/23.6 18.3/24.6/30.8 19.7/25.5/32.1 Sound power level Cooling dBA 53.0 61.0 53.0 61.0 Heating dBA 53.0 61.0 53.0 61.0 Sound pressure level Cooling Low/High dBA 29.0/36.0 33.0/44.0 35.0/45.0 37.0/45.0 29.0/36.0 33.0/44.0 35.0/45.0 37.0/45.0 Heating Low/High dBA 29.0/36.0 33.0/44.0 35.0/45.0 37.0/45.0 29.0/36.0 33.0/44.0 35.0/45.0 37.0/45.0 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP25 (I.D. 25/O.D. 32) Outdoor unit RZAG 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 81 85 95 81 85 94 Sound power level Cooling dBA 64 66 69 70 64 66 69 70 Heating dBA - 68 71 - 68 71 Sound pressure level Cooling Nom. dBA 46 47 49 50 46 47 49 50 Heating Nom. dBA 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~18 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 3.20/2.16 3.70/2.50 3.20/2.16 3.70/2.50 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 55 85 55 85 System Equivalent m 75 100 75 100 Chargeless m 40 Level difference IU - OU Max. m 30 Additional refrigerant charge kg/m See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 32 16 Contains fluorinated greenhouse gases High COP, round flow cassette 360° air discharge for optimum efficiency and comfort J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J High COP cassette ensures top performance and great energy savings J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J 5 different fan speeds available for maximum comfort J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAHG-H + RZAG-NV1 / NY1 Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control

RkJQdWJsaXNoZXIy MTE0MTkzMg==