05_ECPEN26-500B_Sky_Air

414 Comfort cooling combination table FCAG-B FFA-A9 FDXM-F9 FBA-A(9) FHA-A(9) FDA-A FUA-A FAA-B FVA-A FNA-A9 capacity class 50 60 71 100 125 50 60 50 60 50 60 71 100 125 50 60 71 100 125 125 200 250 71 100 125 71 100 71 100 125 50 60 RZA200D 4 3 3 2 4 3 4 3 4 3 3 2 4 3 3 2 P 3 2 3 2 3 2 4 3 RZA250D 4 2 4 4 4 2 4 2 2 P 2 2 4 P = pair application RZA-D Sky Air Advance-series Large Sky Air system for commercial applications in the most compact casing ever J Compact (870mm high) and lightweight single fan design makes the unit unobtrusive, saves space and is easy to install J Market-leading serviceability and handling, thanks to wide access area, 7-segment display and additional handle J Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a lower refrigerant charge J Replace existing systems with R-32 technology without needing to replace the piping J Guarantees operation in heating mode down to -20°C J Refrigerant cooled PCB guarantees reliable cooling, as it is not influenced by ambient temperature. J Maximum piping length up to 100m J Maximum installation height difference up to 30m J Outdoor units for pair, twin, triple, double twin application RZA-D Inverter technology Auto coolingheating changeover RZA-D Outdoor unit RZA 200D 250D Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 117 Sound power level Cooling dBA 73 76 Heating dBA 76 (1) 79 (1) Sound pressure level Cooling Nom. dBA 53 57 Heating Nom. dBA 60 63 Operation range Cooling Ambient Min.~Max. °CDB -20~46 Heating Ambient Min.~Max. °CWB -20~15 Refrigerant Type/GWP R-32/675 Charge kg/tCO2Eq 5/3.38 Piping connections Liquid/ Gas OD mm 9.52/22.2 Piping length OU - IU Max. m 100 System Equivalent m - Chargeless m 30 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m - Power supply Phase/Frequency/Voltage Hz/V 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 (1)According to ENER Lot 21

RkJQdWJsaXNoZXIy MTE0MTkzMg==