05_ECPEN25-500_Sky_Air

416 BRC1H52W, BRP069C82 AZAS100-140MV_MY FCAG-B Black design panel White auto cleaning panel Black panel White panel FCAG-B ARXM-A AZAS-MV AZAS-MY Efficiency data FCAG + ARXM / AZAS 71B + ARXM71A 100B + AZAS100MV 125B + AZAS125MV 140B + AZAS140MV 100B + AZAS100MY 125B + AZAS125MY 140B + AZAS140MY Cooling capacity Nom./Max. kW 6.80/7.05 9.50/- 12.1/- 13.4/- 9.50/- 12.1/- 13.4/- Heating capacity Nom./Max. kW 7.50/7.58 10.8/- 13.5/- 15.5/- 10.8/- 13.5/- 15.5/- Space cooling Energy efficiency class + D A+++ - + D A+++ - Capacity Pdesign kW 6.80 9.50 12.1 13.0 9.50 12.1 13.0 SEER 5.87 6.1 5.6 6.2 6.1 5.6 6.2 ηs,c % - 221 245 - 221 245 Annual energy consumption kWh/a 405 586 1,345 1,300 586 1,345 1,300 Space heating (Average climate) Energy efficiency class + D A+++ D A+++ - D A+++ - Capacity Pdesign kW 4.50 6.00 7.80 6.00 7.80 SCOP/A 4.00 3.85 3.80 4.31 3.85 3.80 4.31 ηs,h % - 149 169 - 149 169 Annual energy consumption kWh/a 1,573 2,182 2,211 2,534 2,182 2,211 2,534 Indoor unit FCAG 71B 100B 125B 140B 100B 125B 140B Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 Weight Unit kg 21 23 Air filter Type Resin net Decoration panel Model Standard panels: BYCQ140E - white with grey louvers / BYCQ140EW - full white / BYCQ140EB - black Auto cleaning panels: BYCQ140EGF - white / BYCQ140EGFB - black Designer panels: BYCQ140EP - white / BYCQ140EPB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate Cooling Low/Medium/High m³/min 10.8/13.0/15.1 13.0/17.8/22.7 13.1/20.4/27.2 13.0/17.8/22.7 13.1/20.4/27.2 Heating Low/Medium/High m³/min 10.8/12.9/15.1 13.2/18.1/23.0 13.0/20.2/27.0 13.2/18.1/23.0 13.0/20.2/27.0 Sound power level Cooling dBA 51.0 54.0 58.0 54.0 58.0 Heating dBA 51.0 54.0 58.0 54.0 58.0 Sound pressure level Cooling Low/Medium/High dBA 28.0/31.0/35.0 29.0/33.0/37.0 29.0/35.0/41.0 29.0/33.0/37.0 29.0/35.0/41.0 Heating Low/Medium/High dBA 28.0/31.0/33.0 29.0/33.0/37.0 29.0/35.0/41.0 29.0/33.0/37.0 29.0/35.0/41.0 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 NEW NEW NEW NEW NEW NEW NEW Outdoor unit ARXM / AZAS ARXM71A AZAS100MV AZAS125MV AZAS140MV AZAS100MY AZAS125MY AZAS140MY Dimensions Unit HeightxWidthxDepth mm 734x954x401 990x940x320 Weight Unit kg 49.0 72 79 72 79 Sound power level Cooling dBA - 70 71 73 70 71 73 Heating dBA - 71 73 - 71 73 Sound pressure level Cooling Nom. dBA 52.0 53 54 53 54 Heating Nom. dBA 52.0 57 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 1.15/0.780 2.60/1.76 2.90/1.96 2.60/1.76 2.90/1.96 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 30 System Equivalent m 50 Chargeless m 30 Additional refrigerant charge kg/m 0.035 (for piping length exceeding 10m) See installation manual Level difference IU - OU Max. m 20.0 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 16 25 32 16 Contains fluorinated greenhouse gases Round flow cassette 360° air discharge for optimum efficiency and comfort J Ideal solution for small businesses and shops J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs. J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Bigger flaps and unique swing pattern improve equal air distribution J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust, odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 675mm lift increases flexibility and installation speed FCAG-B + ARXM-A / AZAS-MV / MY Home leave operation Floor and presence sensor Auto cleaning filter Draught prevention Individual flap control

RkJQdWJsaXNoZXIy MTE0MTkzMg==