419 Unique design J Designed by a European design office to fully meet the European taste. J Fully flat into the ceiling, leaving only 8mm. J Fully integrated in the one ceiling tile, enabling lights, speakers and sprinklers to be installed in adjoining ceiling tiles. J Decoration panel available in 2 colours (white and white-silver). Differentiating in technology Optional presence sensor J When the room is empty, it can adjust the set temperature or switch off the unit – saving energy. J When people are detected, the direction of the airflow is adapted to avoid cold draughts being directed towards occupants. Optional floor sensor J Detects the temperature difference and re-directs the airflow to ensure even temperature distribution. Top efficiency J Seasonal efficiency labels up to ++ D A+++ * J When the room is empty, the sensor option can adjust the set temperature or switch off the unit – saving up to 27% energy. * for FFA25,35A9 in combination with RXM25,35 Other benefits J Individual flap control: easily control one or more flaps via the wired remote controller (BRC1E/BRC1H) when rearranging the room. When fully closing or blocking the flaps, the option “Sealing member of air discharge outlet” is needed. J Most silent cassette in the market (25dBA), important for office applications. Marketing tools J https://www.daikin.eu/en_us/product-group/fully-flat-cassette.html J www.youtube.com/DaikinEurope
RkJQdWJsaXNoZXIy MTE0MTkzMg==