05_ECPEN25-500_Sky_Air

420 BRC1H52W BRP069C81 RZAG35-60B FFA-A9 Fully flat cassette Unique design in the market that integrates fully flat into the ceiling J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J Fully flat integration in standard architectural ceiling tiles, leaving only 8mm J Remarkable blend of iconic design and engineering excellence with an elegant finish in white or a combination of silver and white J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 630mm lift increases flexibility and installation speed FFA-A9 + RZAG-B FFA-A9 RZAG-B Efficiency data FFA + RZAG 35A9 + 35B 50A9 + 50B 60A9 + 60B Cooling capacity Min./Nom./Max. kW 1.6/3.5/4.5 1.7/5.0/6.0 1.7/6.0/6.5 Heating capacity Min./Nom./Max. kW 1.40/4.00/5.00 1.50/5.80/6.00 1.60/7.00/7.50 Space cooling Energy efficiency class ++ D A+++ + D A+++ Capacity Pdesign kW 3.50 5.00 6.00 SEER 6.40 6.30 5.80 Annual energy consumption kWh/a 191 278 362 Space heating (Average climate) Energy efficiency class D A+++ + D A+++ Capacity Pdesign kW 4.20 4.30 4.50 SCOP/A 3.80 4.01 4.04 Annual energy consumption kWh/a 1,546 1,501 1,558 Indoor unit FFA 35A9 50A9 60A9 Dimensions Unit HeightxWidthxDepth mm 260x575x575 Weight Unit kg 16.0 17.5 Air filter Type Resin net Decoration panel Model BYFQ60C2W1W / BYFQ60C2W1S / BYFQ60B2W1 / BYFQ60B3W1 Colour White (N9.5)/SILVER/White (RAL9010)/WHITE (RAL9010) Dimensions HeightxWidthxDepth mm 46x620x620 / 46x620x620 / 55x700x700 / 55x700x700 Weight kg 2.8/2.8/2.7/2.7 Fan Air flow rate Cooling Low/Medium/High m³/min 6.5/8.5/10.0 8.6/10.9/12.7 9.5/12.5/14.5 Heating Low/Medium/High m³/min 6.5/8.5/10.0 8.6/10.9/12.7 9.5/12.5/14.5 Sound power level Cooling dBA 51.0 56.0 60.0 Sound pressure level Cooling Low/Medium/High dBA 25.0/30.5/34.0 27.0/34.0/39.0 32.0/40.0/43.0 Heating Low/Medium/High dBA 25.0/30.5/34.0 27.0/34.0/39.0 32.0/40.0/43.0 Control systems Infrared remote control BRC7EB530W (standard panel) / BRC7F530W (white panel) / BRC7F530S (grey panel) Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Outdoor unit RZAG 35B 50B 60B Dimensions Unit HeightxWidthxDepth mm 734x870x373 Weight Unit kg 52 Sound power level Cooling dBA 62.0 63.0 64.0 Heating dBA 62.0 63.0 64.0 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 Heating Nom. dBA 48.0 49.0 50.0 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~24 Refrigerant Type/GWP R-32/675.0 Charge kg/TCO2Eq 1.55/1.05 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 Piping length OU - IU Max. m 50 System Chargeless m 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Contains fluorinated greenhouse gases Home leave operation Floor and presence sensor Draught prevention Individual flap control

RkJQdWJsaXNoZXIy MTE0MTkzMg==