05_ECPEN25-500_Sky_Air

421 Split BRC1H52W BRP069C81 RXMA25-35A9 FFA-A9 FFA-A9 RXM-A RXM-A8 RXM-A9 Efficiency data FFA + RXM 25A9 + 25A9 35A9 + 35A9 50A9 + 50A8 60A9 + 60A Cooling capacity Nom. kW 2.50 3.40 5.00 5.70 Heating capacity Nom. kW 3.20 4.20 5.80 7.00 Power input Cooling Nom. kW 0.55 0.89 1.54 1.86 Heating Nom. kW 0.82 1.20 1.66 2.05 Space cooling Energy efficiency class ++ D A+++ + D A+++ Capacity Pdesign kW 2.50 3.40 5.00 5.70 SEER 6.32 6.47 5.90 5.76 Annual energy consumption kWh/a 138 184 297 346 Space heating (Average climate) Energy efficiency class + D A+++ D A+++ + D A+++ Capacity Pdesign kW 2.31 3.10 3.84 3.96 SCOP/A 4.29 4.19 3.86 4.04 Annual energy consumption kWh/a 754 1,035 1,393 1,373 Indoor unit FFA 25A9 35A9 50A9 60A9 Dimensions Unit HeightxWidthxDepth mm 260x575x575 Weight Unit kg 16.0 17.5 Air filter Type Resin net Decoration panel Model BYFQ60C2W1W / BYFQ60C2W1S / BYFQ60B2W1 / BYFQ60B3W1 Colour White (N9.5)/SILVER/White (RAL9010)/WHITE (RAL9010) Dimensions HeightxWidthxDepth mm 46x620x620 / 46x620x620 / 55x700x700 / 55x700x700 Weight kg 2.8/2.8/2.7/2.7 Fan Air flow rate Cooling Low/Medium/High m³/min 6.5/8.0/9.0 6.5/8.5/10.0 8.6/10.9/12.7 9.5/12.5/14.5 Heating Low/Medium/High m³/min 6.5/8.0/9.0 6.5/8.5/10.0 8.6/10.9/12.7 9.5/12.5/14.5 Sound power level Cooling dBA 48.0 51.0 56.0 60.0 Sound pressure level Cooling Low/Medium/High dBA 25.0/28.5/31.0 25.0/30.5/34.0 27.0/34.0/39.0 32.0/40.0/43.0 Heating Low/Medium/High dBA 25.0/28.5/31.0 25.0/30.5/34.0 27.0/34.0/39.0 32.0/40.0/43.0 Control systems Infrared remote control BRC7EB530W (standard panel) / BRC7F530W (white panel) / BRC7F530S (grey panel) Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 NEW NEW NEW NEW Outdoor unit RXM 25A9 35A9 50A8 60A Dimensions Unit HeightxWidthxDepth mm 610x923x367 734x954x401 Weight Unit kg 36 40 49.0 Sound pressure level Cooling Nom. dBA 46.0 47.0 48.0 Heating Nom. dBA 47.0 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675 675.0 Charge kg/TCO2Eq 0.95/0.65 1.15/0.780 Piping connections Liquid OD mm 6.35 Gas OD mm 9.52 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 13 16 Contains fluorinated greenhouse gases Fully flat cassette Unique design in the market that integrates fully flat into the ceiling J Combination with split outdoor units is ideal for small retail, offices and residential applications J Fully flat integration in standard architectural ceiling tiles, leaving only 8mm J Remarkable blend of iconic design and engineering excellence with an elegant finish in white or a combination of silver and white J Unified indoor unit range for R-32 and R-410A J Two optional intelligent sensors improve energy efficiency and comfort J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Standard drain pump with 630mm lift increases flexibility and installation speed FFA-A9 + RXM-A(8/9) Home leave operation Floor and presence sensor Draught prevention Individual flap control

RkJQdWJsaXNoZXIy MTE0MTkzMg==