05_ECPEN25-500_Sky_Air

422 Auto cleaning filter for concealed ceiling units The unique automatic cleaning filter achieves higher efficiency and comfort with lower maintenance costs Reduce running costs J Automatic filter cleaning ensures low maintenance costs because the filter is always clean Minimal time required for filter cleaning J The dust box can be emptied with a vacuum cleaner for fast and easy cleaning J No more dirty ceilings Improved indoor air quality J Optimum airflow eliminates draft and insulates sound Superb reliability J Prevents clogged filters for seamless operation Unique technology J Unique and innovative filter technology inspired by the Daikin auto cleaning cassette Combination table BAE20A62 BAE20A82 BAE20A102 Height (mm) 210 Width (mm) 830 1,030 1,230 Depth (mm) 188 Specifications Split / Sky Air VRV FDXM-F9 FXDA-A/FXDQ-A3 25 35 50 60 15 20 25 32 40 50 63 BAE20A62       BAE20A82   BAE20A102    unique Patents pending airflow direction Efficiency profile change for duct indoor unit during operation start 6 months 12 months Gradual loss of efficiency due to dirty filter 100% 0% Up to 20% Energy saved thanks to automatic filter cleaning How does it work? 1 Scheduled automatic filter cleaning 2 Dust collects in a dust box that’s integrated into the unit 3 The dust can easily be removed with a vacuum cleaner

RkJQdWJsaXNoZXIy MTE0MTkzMg==