423 For more information on options refer to page 978 The multi-zoning system is a room-by-room controller. It is fitted with motorised dampers, which immediately adapt using Daikin ducted solutions. This system supports control of up to 8 zones via a centralised thermostat located in the main room and individual thermostats for each of the zones. Zoning box: fully pre-assembled plenum with dampers Increased comfort J Increases comfort levels by allowing more individual zone control - Up to 8 individual zones can be served thanks to separate modulating dampers - Individual thermostat for room-by-room or zoneby-zone control Easy to install J Automatic air flow adjustment according to the demand J Easy to install, integrates with the Daikin indoor units and system controls J Time saving as plenum comes fully pre-assembled with dampers, and control boards J Reduces the amount of refrigerant required in the installation How does it work? Benefits 19°C 21°C 20°C Individual zone thermostats Bluezero - Airzone Main Thermostat J Color graphic interface for controlling zones AZCE6BLUEZEROCB (Wired) Airzone Zone Thermostat J Graphic interface with low-energy e-ink screen for controlling zones AZCE6THINKRB (Wireless) Airzone Zone Thermostat J Thermostat with buttons for controlling the temperature AZCE6LITECB (Wired) AZCE6LITERB (Wireless) Compatibility FDXM-F9 FBA-A(9) ADEA-A FXDQ-A3 FXSQ-A Number of motorised dampers Reference Dimensions H x W x D (mm) Ø (mm) 25 35 50 60 35 50 60 71 100 125 140 71 100 125 15 20 25 32 40 50 63 15 20 25 32 40 50 63 80 100 125 140 Standard plenum 2 AZEZ6DAIST07XS2 300 x 930 x 454 200 • • • • AZEZ6DAIST07S2 • • • • 3 AZEZ6DAIST07XS3 • • • • AZEZ6DAIST07S3 • • • • 4 AZEZ6DAIST07S4 300 x 1,140 x 454 • • • • AZEZ6DAIST07M4 • • • • • 5 AZEZ6DAIST07M5 300 x 1,425 x 454 • • • • • AZEZ6DAIST07L5 • • • • • • • 6 AZEZ6DAIST07M6 300 x 1,638 x 454 • • • • • AZEZ6DAIST07L6 • • • • • • • 7 AZEZ6DAIST07L7 515 x 1,425 x 454 • • • • • • • AZEZ6DAIST07XL7 • 8 AZEZ6DAIST07L8 • • • • • • • AZEZ6DAIST07XL8 • Medium plenum 2 AZEZ6DAIBS07XS2 250 x 930 x 454 200 • • • • AZEZ6DAIBS07S2 • • • • 3 AZEZ6DAIBS07XS3 • • • • AZEZ6DAIBS07S3 • • • • AZEZ6DAIBS07M3 • • • • • 4 AZEZ6DAIBS07S4 250 x 1,140 x 454 • • • • AZEZ6DAIBS07M4 • • • • • AZEZ6DAIBS07L4 • • • • • • • 5 AZEZ6DAIBS07S5 250 x 1,425 x 454 • • • • AZEZ6DAIBS07M5 • • • • • AZEZ6DAIBS07L5 • • • • • • • AZEZ6DAIBS07XL5 • 6 AZEZ6DAIBS07M6 250 x 1,638 x 454 • • • • • AZEZ6DAIBS07L6 • • • • • • • AZEZ6DAIBS07XL6 • Slim plenum 2 AZEZ6DAISL01S2 210 x 720 x 444 200 • • • • • • 3 AZEZ6DAISL01S3 • • • • • • 4 AZEZ6DAISL01M4 210 x 930 x 444 • • 5 AZEZ6DAISL01L5 210 x 1,140 x 444 • • • (1) reversible units can be blocked to heating only via AZX6MCS module Multi zoning kit for concealed ceiling units Easy selection via our NEW software!
RkJQdWJsaXNoZXIy MTE0MTkzMg==