05_ECPEN25-500_Sky_Air

424 with auto cleaning and multi zoning option RZAG35-60B FDXM25-35F9 Slim concealed ceiling unit Compact concealed ceiling unit, with a height of only 200mm J Combination with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J Invisible unit as the unit is concealed in the ceiling: only the suction and discharge grilles are visible J Compact dimensions, can easily be mounted in a ceiling void of only 240mm J Medium external static pressure up to 40Pa facilitates unit use with flexible ducts of varying lengths J Auto cleaning filter option ensures maximum efficiency, comfort and reliability by regular filter cleaning J Multi zoning kit allows multiple individually-controlled climate zones to be served by one indoor unit J Onecta app (optional): control your indoor from any location with an app, via your local network or internet and keep an overview on your energy consumption FDXM-F9 + RZAG-B BRC1H52W BRP069C81 FDXM-F9 RZAG-B Efficiency data FDXM + RZAG 35F9 + 35B 50F9 + 50B 60F9 + 60B Cooling capacity Min./Nom./Max. kW 1.6/3.5/4.5 1.7/5.0/6.0 1.7/6.0/6.5 Heating capacity Min./Nom./Max. kW 1.40/4.00/5.00 1.70/5.00/6.00 1.70/7.00/7.50 Space cooling Energy efficiency class + D A+++ Capacity Pdesign kW 3.50 5.00 6.00 SEER 5.90 5.70 Annual energy consumption kWh/a 208 296 368 Space heating (Average climate) Energy efficiency class D A+++ Capacity Pdesign kW 3.50 4.30 4.50 SCOP/A 3.90 Annual energy consumption kWh/a 1,255 1,544 1,616 Indoor unit FDXM 35F9 50F9 60F9 Dimensions Unit HeightxWidthxDepth mm 200x750x620 200x1,150x620 Weight Unit kg 21 28 Air filter Type Removable / washable Fan Air flow rate Cooling Low/Medium/High m³/min 7.3/8.0/8.7 13.3/14.6/15.8 13.5/14.8/16.0 Heating Low/Medium/High m³/min 7.3/8.0/8.7 13.3/14.6/15.8 13.5/14.8/16.0 External static pressure Nom. Pa 30 40 Sound power level Cooling dBA 53.0 55.0 56.0 Heating dBA 53.0 55.0 56.0 Sound pressure level Cooling Low/High dBA 27.0/35.0 30.0/38.0 Heating Low/High dBA 27.0/35.0 30.0/38.0 Control systems Infrared remote control BRC4C65 Wired remote control BRC1H52W/S/K, BRC1E53A/B/C, BRC1D52 Outdoor unit RZAG 35B 50B 60B Dimensions Unit HeightxWidthxDepth mm 734x870x373 Weight Unit kg 52 Sound power level Cooling dBA 62.0 63.0 64.0 Heating dBA 62.0 63.0 64.0 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 Heating Nom. dBA 48.0 49.0 50.0 Operation range Cooling Ambient Min.~Max. °CDB -20~52 Heating Ambient Min.~Max. °CWB -20~24 Refrigerant Type/GWP R-32/675.0 Charge kg/TCO2Eq 1.55/1.05 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 Piping length OU - IU Max. m 50 System Chargeless m 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Contains fluorinated greenhouse gases Auto cleaning filter Multi zoning Onecta app Fan only

RkJQdWJsaXNoZXIy MTE0MTkzMg==