05_ECPEN25-500_Sky_Air

425 with auto cleaning and multi zoning option Split BRC1H52W BRP069C81 FDXM25-35F9 FDXM-F9 RXM-A RXM-A8 RXM-A9 Efficiency data FDXM + RXM 25F9 + 25A9 35F9 + 35A9 50F9 + 50A8 60F9 + 60A Cooling capacity Nom. kW 1.30/2.40/3.00 1.40/3.40/3.80 1.70/5.00/5.30 1.70/6.00/6.50 Heating capacity Nom./Max. kW 1.30/3.20/4.50 1.40/4.00/5.00 1.70/5.80/6.00 1.70/7.00/7.10 Space cooling Energy efficiency class + D A+++ D A+++ + D A+++ D A+++ Capacity Pdesign kW 2.40 3.40 5.00 6.00 SEER 5.79 5.35 5.70 5.56 Annual energy consumption kWh/a 145 222 307 378 Space heating (Average climate) Energy efficiency class + D A+++ D A+++ D A+++ Capacity Pdesign kW 2.60 2.90 4.00 4.60 SCOP/A 4.29 3.95 3.89 3.80 Annual energy consumption kWh/a 848 1,028 1,440 1,693 Indoor unit FDXM 25F9 35F9 50F9 60F9 Dimensions Unit HeightxWidthxDepth mm 200x750x620 200x1,150x620 Weight Unit kg 21 28 Air filter Type Removable/washable Fan Air flow rate Cooling Low/Medium/High m³/min 7.3/8.0/8.7 13.3/14.6/15.8 13.5/14.8/16.0 Heating Low/Medium/High m³/min 7.3/8.0/8.7 13.3/14.6/15.8 13.5/14.8/16.0 External static pressure Nom. Pa 30 40 Sound power level Cooling dBA 53.0 55.0 56.0 Heating dBA 53.0 55.0 56.0 Sound pressure level Cooling Low/High dBA 27.0/35.0 30.0/38.0 Heating Low/High dBA 27.0/35.0 30.0/38.0 NEW NEW NEW NEW Outdoor unit RXM 25A9 35A9 50A8 60A Dimensions Unit HeightxWidthxDepth mm 610x923x367 734x954x401 Weight Unit kg 36 40 49.0 Sound pressure level Cooling Nom. dBA 46.0 47.0 48.0 Heating Nom. dBA 47.0 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675 675.0 Charge kg/TCO2Eq 0.95/0.65 1.15/0.780 Piping connections Liquid OD mm 6.35 Gas OD mm 9.52 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 13 16 Contains fluorinated greenhouse gases Slim concealed ceiling unit Compact concealed ceiling unit, with a height of only 200mm J Combination with split outdoor units is ideal for small retail, offices and residential applications J Invisible unit as the unit is concealed in the ceiling: only the suction and discharge grilles are visible J Compact dimensions, can easily be mounted in a ceiling void of only 240mm J Medium external static pressure up to 40Pa facilitates unit use with flexible ducts of varying lengths J Auto cleaning filter option ensures maximum efficiency, comfort and reliability by regular filter cleaning J Multi zoning kit allows multiple individually-controlled climate zones to be served by one indoor unit J Onecta app (optional): control your indoor from any location with an app, via your local network or internet. FDXM-F9 + RXM-A(8/9) Auto cleaning filter Multi zoning Onecta app Fan only RXMA25-35A9

RkJQdWJsaXNoZXIy MTE0MTkzMg==