05_ECPEN25-500_Sky_Air

426 outblow rear suction bottom suction BRC1H52W, BRP069A81 RZAG-NV1_NY1 FBA100-140A(9) FBA-A(9) RZAG-B RZAG-NV1 RZAG-NY1 Efficiency data FBA + RZAG 35A9+35B 50A9+50B 60A9+60B 71A9+71NV1 100A+100NV1 125A+125NV1 140A+140NV1 71A9+71NY1 100A+100NY1 125A+125NY1 140A+140NY1 Cooling capacity Min./Nom./Max. kW 1.6/3.5/5.0 1.7/5.0/6.0 1.7/6.0/7.0 -/6.80/- -/9.50/- -/12.1/- -/13.4/- -/6.80/- -/9.50/- -/12.1/- -/13.4/- Heating capacity Min./Nom./Max. kW 1.40/4.00/5.00 1.70/6.00/6.00 1.70/7.00/7.50 -/7.50/- -/10.8/- -/13.5/- -/15.5/- -/7.50/- -/10.8/- -/13.5/- -/15.5/- Space cooling Energy efficiency class ++ D A+++ - ++ D A+++ - Capacity Pdesign kW 3.50 5.00 6.00 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 6.12 6.30 6.15 6.50 6.47 6.56 6.42 6.50 6.47 6.56 6.42 ηs,c % - 259 254 - 259 254 Annual energy consumption kWh/a 200 278 341 366 514 1,107 1,252 366 514 1,107 1,252 Space heating (Average climate) Energy efficiency class + D A+++ - + D A+++ - Capacity Pdesign kW 4.20 4.30 4.50 4.70 7.80 9.52 4.70 7.80 9.52 SCOP/A 4.10 4.20 4.36 4.37 4.34 4.20 4.36 4.37 4.34 ηs,h % - 172 171 - 172 171 Annual energy consumption kWh/a 1,434 1,469 1,537 1,566 2,505 3,050 3,070 1,566 2,505 3,050 3,070 Indoor unit FBA 35A9 50A9 60A9 71A9 100A 125A 140A 71A9 100A 125A 140A Dimensions Unit HeightxWidthxDepth mm 245x700x800 245x1,000x800 245x1,400x800 245x1,000x800 245x1,400x800 Weight Unit kg 28.0 35.0 46.0 35.0 46.0 Air filter Type Resinnet Fan Air flow rate Cooling Low/Medium/High m³/min 10.5/12.5/15.0 12.5/15.0/18.0 23.0/26.0/29.0 23.5/29.0/34.0 12.5/15.0/18.0 23.0/26.0/29.0 23.5/29.0/34.0 Heating Low/Medium/High m³/min 10.5/12.5/15.0 12.5/15.0/18.0 23.0/26.0/29.0 23.5/29.0/34.0 12.5/15.0/18.0 23.0/26.0/29.0 23.5/29.0/34.0 External static pressure Nom./High Pa 30/150 40/150 50/150 30/150 40/150 50/150 Sound power level Cooling dBA 60.0 56.0 58.0 62.0 56.0 58.0 62.0 Sound pressure level Cooling Low/High dBA 29.0/35.0 25.0/30.0 30.0/34.0 32.0/37.0 25.0/30.0 30.0/34.0 32.0/37.0 Heating Low/High dBA 29.0/37.0 25.0/31.0 30.0/36.0 32.0/38.0 25.0/31.0 30.0/36.0 32.0/38.0 Control systems Infrared remote control BRC4C65 / BRC4C66 Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP20 (I.D. 20/O.D. 26) Drain-up height mm 625 Outdoor unit RZAG 35B 50B 60B 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 734x870x373 870x1,100x460 Weight Unit kg 52 81 85 95 81 85 94 Sound power level Cooling dBA 62.0 63.0 64.0 64 66 69 70 64 66 69 70 Heating dBA 62.0 63.0 64.0 - 68 71 - 68 71 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 46 47 49 50 46 47 49 50 Heating Nom. dBA 48.0 49.0 50.0 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20 ~ 52 -20 ~52 Heating Ambient Min.~Max. °CWB -20 ~ 24 -20 ~18 Refrigerant Type/GWP R-32/675.0 R-32/675 Charge kg/TCO2Eq 1.55/1.05 3.20/2.16 3.70/2.50 3.20/2.16 3.70/2.50 Piping connections Liquid/Gas OD mm 6.35/9.52 6.35/12.7 9.52/15.9 Piping length OU - IU Max. m 50 55 85 55 85 System Equivalent m - 75 100 75 100 Chargeless m 30 40 Level difference IU - OU Max. m 30.0 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A - 20 32 16 Contains fluorinated greenhouse gases Concealed ceiling unit with medium ESP Slimmest yet most powerful medium static pressure unit on the market J Slimmest unit in class, only 245mm (300mm built-in height) and therefore narrow ceiling voids are no longer a challenge J Low operation sound level down to 25dBA J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Possibility to change ESP via wired remote control allows optimisation of the supply air volume J Discretely concealed in the ceiling: only the suction and discharge grilles are visible J Multi zoning kit allows multiple individually-controlled climate zones to be served by one indoor unit J Optional fresh air intake J Flexible installation: air suction direction can be altered from rear to bottom suction and choice between free use or connection to optional suction grilles J Standard built-in drain pump with 625mm lift increases flexibility and installation speed FBA-A(9) + RZAG-B / NV1 / NY1 Infrastructure cooling Home leave operation with multi zoning option

RkJQdWJsaXNoZXIy MTE0MTkzMg==