05_ECPEN25-500_Sky_Air

427 outblow rear suction bottom suction BRC1H52W BRP069C81 RZASG100-140MV(1)/MY(1) FBA100-140A(9) FBA-A(9) RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Efficiency data FBA + RZASG 71A9 + 71MV1 100A + 100MV(1) 125A + 125MV(1) 140A + 140MV(1) 100A + 100MY(1) 125A + 125MY(1) 140A + 140MY(1) Cooling capacity Nom. kW 6.80 9.50 12.1 13.4 9.50 12.1 13.4 Heating capacity Nom. kW 7.50 10.8 13.5 15.5 10.8 13.5 15.5 Space cooling Energy efficiency class ++ D A+++ + D A+++ - + D A+++ - Capacity Pdesign kW 6.80 9.50 12.1 13.4 9.50 12.1 13.4 SEER 6.19 5.83 5.49 5.81 5.83 5.49 5.81 ηs,c % - 217 229 - 217 229 Annual energy consumption kWh/a 385 570 1,322 1,384 570 1,322 1,384 Space heating (Average climate) Energy efficiency class + D A+++ D A+++ - D A+++ - Capacity Pdesign kW 4.50 6.00 7.80 6.00 7.80 SCOP/A 4.01 3.85 3.63 3.85 3.63 3.85 ηs,h % - 142 151 - 142 151 Annual energy consumption kWh/a 1,571 2,182 2,314 2,836 2,182 2,314 2,836 Indoor unit FBA 71A9 100A 125A 140A 100A 125A 140A Dimensions Unit HeightxWidthxDepth mm 245x1,000x800 245x1,400x800 Weight Unit kg 35.0 46.0 Air filter Type Resin net Fan Air flow rate Cooling Low/Medium/High m³/min 12.5/15.0/18.0 20.0/24.5/29.0 23.5/29.0/34.0 20.0/24.5/29.0 23.5/29.0/34.0 Heating Low/Medium/High m³/min 12.5/15.0/18.0 20.0/24.5/29.0 23.5/29.0/34.0 20.0/24.5/29.0 23.5/29.0/34.0 External static pressure Nom. Pa 30 40 50 40 50 Sound power level Cooling dBA 56.0 58.0 62.0 58.0 62.0 Sound pressure level Cooling Low/Medium/High dBA 25.0/28.0/30.0 30.0/32.0/34.0 32.0/35.0/37.0 30.0/32.0/34.0 32.0/35.0/37.0 Heating Low/Medium/High dBA 25.0/28.0/31.0 30.0/33.0/36.0 32.0/35.0/38.0 30.0/33.0/36.0 32.0/35.0/38.0 Control systems Infrared remote control BRC4C65 / BRC4C66 Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Outdoor unit RZASG 71MV1 100MV(1) 125MV(1) 140MV(1) 100MY(1) 125MY(1) 140MY(1) Dimensions Unit HeightxWidthxDepth mm 770x900x320 990x940x320 Weight Unit kg 60 70 (MY1) / 72 (MY) 78 (MV1) / 79 (MV) 70 (MY1) / 72 (MY) 78 (MV1) / 79 (MV) Sound power level Cooling dBA 65 70 71 73 70 71 73 Heating dBA - 71 73 - 71 73 Sound pressure level Cooling Nom. dBA 46 53 54 53 54 Heating Nom. dBA 47 57 Operation range Cooling Ambient Min.~Max. °CDB -15~46 Heating Ambient Min.~Max. °CWB -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 2.45/1.65 2.60/1.76 2.90/1.96 2.60/1.76 2.90/1.96 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 50 System Equivalent m 70 Chargeless m 30 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 16 Contains fluorinated greenhouse gases Concealed ceiling unit with medium ESP Slimmest yet most powerful medium static pressure unit on the market J Combination with Sky Air Advance-series ensures good value for money for all types of commercial applications J Slimmest unit in class, only 245mm (300mm built-in height) and therefore narrow ceiling voids are no longer a challenge J Low operation sound level down to 25dBA J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Possibility to change ESP via wired remote control allows optimisation of the supply air volume FBA-A(9) + RZASG-MV(1)/MY(1) with multi zoning option Home leave operation Automatic Airflow Adjustment function Automatically selects the most appropriate fan curve to achieve the units’ nominal air flow within ±10% Why? After installation the real ducting will frequently differ from the initially calculated air flow resistance  the real air flow may be much lower or higher than nominal, leading to a lack of capacity or uncomfortable air temperature Automatic Airflow Adjustment function will adapt the unit’s fan speed to any ducting automatically (10 or more fan curves are available on every model), making installation much faster External static pressure (Pa) Air flow (rated) Air flow (actual) Duct resistance curves Air flow (with automatic adjustment) ±10% Air flow (m3/min) Fan characteristic curves

RkJQdWJsaXNoZXIy MTE0MTkzMg==