429 Split BRC1H52W BRP069C81 FBA35-50A(9) Concealed ceiling unit with medium ESP Slimmest yet most powerful medium static pressure unit on the market J Combination with split outdoor units is ideal for small retail, offices and residential applications J Slimmest unit in class, only 245mm (300mm built-in height) and therefore narrow ceiling voids are no longer a challenge J Low operation sound level down to 25dBA J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Possibility to change ESP via wired remote control allows optimisation of the supply air volume FBA-A(9) + RXM-A(8/9) outblow rear suction bottom suction Home leave operation Multi zoning Automatic Airflow Adjustment function Automatically selects the most appropriate fan curve to achieve the units’ nominal air flow within ±10% Why? After installation the real ducting will frequently differ from the initially calculated air flow resistance  the real air flow may be much lower or higher than nominal, leading to a lack of capacity or uncomfortable air temperature Automatic Airflow Adjustment function will adapt the unit’s fan speed to any ducting automatically (10 or more fan curves are available on every model), making installation much faster External static pressure (Pa) Air flow (rated) Air flow (actual) Duct resistance curves Air flow (with automatic adjustment) ±10% Air flow (m3/min) Fan characteristic curves with multi zoning option RXM35A9 FBA-A(9) RXM-A RXM-A8 RXM-A9 Efficiency data FBA + RXM 35A9 + 35A9 50A9 + 50A8 60A9 + 60A Cooling capacity Nom. kW 3.40 5.00 5.70 Heating capacity Nom. kW 4.00 5.50 7.00 Space cooling Energy efficiency class ++ D A+++ + D A+++ Capacity Pdesign kW 3.40 5.00 5.70 SEER 6.30 6.10 5.91 Annual energy consumption kWh/a 189 287 336 Space heating (Average climate) Energy efficiency class + D A+++ Capacity Pdesign kW 2.90 4.40 4.60 SCOP/A 4.17 4.02 4.01 Annual energy consumption kWh/a 973 1,532 1,607 Indoor unit FBA 35A9 50A9 60A9 Dimensions Unit HeightxWidthxDepth mm 245x700x800 245x1,000x800 Weight Unit kg 28.0 35.0 Air filter Type Resin net Fan Air flow rate Cooling Low/Medium/High m³/min 10.5/12.5/15.0 12.5/15.0/18.0 Heating Low/Medium/High m³/min 10.5/12.5/15.0 12.5/15.0/18.0 External static pressure Nom. Pa 30 Sound power level Cooling dBA 60.0 56.0 Sound pressure level Cooling Low/Medium/High dBA 29.0/32.0/35.0 25.0/28.0/30.0 Heating Low/Medium/High dBA 29.0/34.0/37.0 25.0/28.0/31.0 Control systems Infrared remote control BRC4C65 / BRC4C66 Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 NEW NEW NEW Outdoor unit RXM 35A9 50A8 60A Dimensions Unit HeightxWidthxDepth mm 610x923x367 734x954x401 Weight Unit kg 36 40 49.0 Sound pressure level Cooling Nom. dBA 47.0 48.0 Heating Nom. dBA 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675 675.0 Charge kg/TCO2Eq 0.95/0.65 1.15/0.780 Piping connections Liquid OD mm 6.35 Gas OD mm 9.52 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 13 16 Contains fluorinated greenhouse gases
RkJQdWJsaXNoZXIy MTE0MTkzMg==