05_ECPEN25-500_Sky_Air

430 BRC1H52W, BRP069A81 RZASG100-140MV(1)/MY(1) FDA125A FDA-A RZAG-NV1 RZAG-NY1 RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Sky Air Alpha-series Sky Air Advance-series Efficiency data FDA125A+RZAG125NV1 FDA125A+RZAG125NY1 FDA125A+RZASG125MV(1) FDA125A+RZASG125MY(1) Cooling capacity Nom. kW 12.1 Heating capacity Nom. kW 13.5 Space cooling Capacity Pdesign kW 12.1 SEER 6.59 5.03 ηs,c % 261 198 Annual energy consumption kWh/a 1,102 1,444 Space heating (Average climate) Capacity Pdesign kW 9.52 6.00 SCOP/A 4.35 3.58 ηs,h % 171 140 Annual energy consumption kWh/a 3,064 2,346 Indoor unit FDA 125A 125A 125A 125A Dimensions Unit HeightxWidthxDepth mm 300x1,400x700 Weight Unit kg 45 Required ceiling void > mm 350 Air filter Type Resin net Decoration panel Model BYBS125DJW1 Colour White (10Y9/0.5) Dimensions HeightxWidthxDepth mm 55x1,500x500 Weight kg 6.5 Fan Air flow rate Cooling Low/High m³/min 28.0/39.0 Heating Low/High m³/min 28.0/39.0 External static pressure Nom./High Pa 50/200 Sound power level Cooling dBA 66 Sound pressure level Cooling Low/High dBA 33/40 Heating Low/High dBA 33/40 Control systems Infrared remote control BRC4C65/BRC4C66 Wired remote control BRC1H52W/S/K/BRC1E53A/BRC1E53B/BRC1E53C/BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP25 (I.D. 25/O.D. 32) Outdoor unit RZAG125NV1 RZAG125NY1 RZASG125MV(1) RZASG125MY(1) Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 990x940x320 Weight Unit kg 95 94 70 (MV1/MY1)/72 (MV/MY) Sound power level Cooling dBA 69 71 Heating dBA 68 - Sound pressure level Cooling Nom. dBA 49 54 Heating Nom. dBA 52 58 Operation range Cooling Ambient Min.~Max. °CDB -20~52 -15~46 Heating Ambient Min.~Max. °CWB -20~18 -15~15.5 Refrigerant Type/GWP R-32/675 R-32/675 Charge kg/TCO2Eq 3.70/2.50 2.60/1.76 Piping connections Liquid/Gas OD mm 9.52/15.9 9.52/15.9 Piping length OU - IU Max. m 85 50 System Equivalent m 100 70 Chargeless m 40 30 Level difference IU - OU Max. m 30 30.0 Additional refrigerant charge kg/m See installation manual See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 32 16 32 16 Contains fluorinated greenhouse gases Concealed ceiling unit with high ESP ESP up to 200 Pa, ideal for large sized spaces J High external static pressure up to 200Pa facilitates extensive duct and grille network J Possibility to change ESP via wired remote control allows optimisation of the supply air volume J Discretely concealed in the ceiling: only the suction and discharge grilles are visible J Built-in drain pump (625mm) increases the flexibility and installation speed (standard for FDA125, optional for FDA200-250) J Standard supplied suction filter simplifies installation FDA-A + RZAG-NV1 / NY1 / RZASG-MV(1)/MY(1) outblow rear suction bottom suction Home leave operation

RkJQdWJsaXNoZXIy MTE0MTkzMg==