05_ECPEN25-500_Sky_Air

431 BRC1H52W BRP069C81 RZA-D FDA200-250A FDA-A RZA-D Efficiency data FDA + RZA 200A + 200D 250A + 250D Cooling capacity Min./Nom./Max. kW -/19.0/- -/22.0/- Heating capacity Min./Nom./Max. kW -/22.4/- -/24.0/- Space cooling Capacity Pdesign kW 19.0 22.0 SEER 6.26 5.38 ηs,c % 247 212 Annual energy consumption kWh/a 1,821 2,455 Space heating (Average climate) Capacity Pdesign kW 11.2 12.1 SCOP/A 3.59 3.55 ηs,h % 141 139 Annual energy consumption kWh/a 4,368 4,765 Indoor unit FDA 200A 250A Dimensions Unit HeightxWidthxDepth mm 470x1,490x1,100 Weight Unit kg 104 115 Air filter Type Resinnet Fan Air flow rate Cooling Low/Medium/High m³/min 36.0/50/64.0 43.0/56/69.0 Heating Low/Medium/High m³/min 36.0/50.0/64.0 43.0/56.0/69.0 External static pressure Nom./High Pa 62/250 Sound power level Cooling dBA 69.0 71.0 Sound pressure level Cooling Low/Medium/High dBA 36.0/39.0/43.0 37.0/40.0/44.0 Heating Low/Medium/High dBA 36.0/39.0/43.0 37.0/40.0/44.0 Control systems Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Piping connections Drain BSP1 Outdoor unit RZA 200D 250D Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 117 Sound power level Cooling dBA 73 76 Heating dBA 76 79 Sound pressure level Cooling Nom. dBA 53 57 Heating Nom. dBA 60 63 Operation range Cooling Ambient Min.~Max. °CDB -20~46 Heating Ambient Min.~Max. °CWB -20~15 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 5/3.38 Piping connections Liquid/Gas OD mm 9.52/22.2 Piping length OU - IU Max. m 100 System Chargeless m 30 Additional refrigerant charge kg/m See installation manual Power supply Phase/Frequency/Voltage Hz/V 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 Contains fluorinated greenhouse gases Concealed ceiling unit with high ESP ESP up to 250 Pa, ideal for large sized spaces J High external static pressure up to 250Pa facilitates extensive duct and grille network J Possibility to change ESP via wired remote control allows optimisation of the supply air volume J Discretely concealed in the ceiling: only the suction and discharge grilles are visible J Optional drain pump J Standard supplied suction filter simplifies installation J Up to 26.4kW in heating mode FDA-A + RZA-D outblow rear suction Home leave operation

RkJQdWJsaXNoZXIy MTE0MTkzMg==