432 AZAS100-140MV_MY ADEA35-60A BRC1E53A/B/C BRP069C81 ADEA-A ARXM-A AZAS-MV Efficiency data ADEA + ARXM/AZAS 71A + ARXM71A 100A + AZAS100MV 125A + AZAS125MV Cooling capacity Nom. kW 6.80/6.98 9.50 12.10 Heating capacity Nom. kW 7.50/7.66 10.80 13.50 Space cooling Energy efficiency class D A+++ D A+++ - Capacity Pdesign kW 6.80 9.50 12.10 SEER 5.35 5.13 4.73 ηs,c % 445 - 186 Annual energy consumption kWh/a D A+++ 648 1,534 Space heating (Average climate) Energy efficiency class 6.00 D A+++ - Capacity Pdesign kW 3.80 6.00 SCOP/A 2,209 3.81 3.50 ηs,h % - 137 Annual energy consumption kWh/a 2,206 2,399 Indoor unit ADEA 71A 100A 125A Dimensions Unit HeightxWidthxDepth mm 245x1,000x800 245x1,400x800 Weight Unit kg 35.0 46.0 Air filter Type Resin net Fan Air flow rate Cooling Low/Medium/High m³/min 12.5/15.0/18.0 23.0/26.0/29.0 23.5/29.0/34.0 Heating Low/Medium/High m³/min 12.5/15.0/18.0 23.0/26.0/29.0 23.5/29.0/34.0 External static pressure Nom./High Pa 30/150 40/150 50/150 Sound power level Cooling dBA 56 58 62 Sound pressure level Cooling Low/Medium/High dBA 25/28/30 30/32/34 32/35/37 Heating Low/Medium/High dBA 25/28/31 30/33/36 32/35/38 Control systems Infrared remote control BRC4C65 / BRC4C66 Wired remote control BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240/220 NEW NEW NEW Outdoor unit ARXM/AZAS ARXM71A AZAS100MV AZAS125MV Dimensions Unit HeightxWidthxDepth mm 734x954x401 990x940x320 Weight Unit kg 49.0 72 Sound power level Cooling dBA - 70 71 Heating dBA - - 71 Sound pressure level Cooling Nom. dBA 52.0 53 Heating Nom. dBA 52.0 57 Operation range Cooling Ambient Min.~Max. °CDB -10 ~46 Heating Ambient Min.~Max. °CWB -15~18 -15 ~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 1.15/0.780 2.60/1.76 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 30 System Equivalent m - 50 Chargeless m - 30 Additional refrigerant charge kg/m 0.035 (for piping length exceeding 10m) See installation manual Level difference IU - OU Max. m 20.0 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 25 32 Contains fluorinated greenhouse gases Concealed ceiling unit Ideal for residential applications with false ceilings J Combination with split outdoor units is ideal for small retail, offices or residential applications J Slimmest unit in class, only 245mm (300mm built-in height) and therefore narrow ceiling voids are no longer a challenge J Low operation sound level down to 25dBA J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Possibility to change ESP via wired remote control allows optimisation of the supply air volume J Discretely concealed in the ceiling: only the suction and discharge grilles are visible J Multi zoning kit allows multiple individually-controlled climate zones to be served by one indoor unit ADEA-A + ARXM-A / AZAS-MV outblow rear suction bottom suction Home leave operation Automatic Airflow Adjustment function Automatically selects the most appropriate fan curve to achieve the units’ nominal air flow within ±10% Why? After installation the real ducting will frequently differ from the initially calculated air flow resistance  the real air flow may be much lower or higher than nominal, leading to a lack of capacity or uncomfortable air temperature Automatic Airflow Adjustment function will adapt the unit’s fan speed to any ducting automatically (10 or more fan curves are available on every model), making installation much faster External static pressure (Pa) Air flow (rated) Air flow (actual) Duct resistance curves Air flow (with automatic adjustment) ±10% Air flow (m3/min) Fan characteristic curves with multi zoning option
RkJQdWJsaXNoZXIy MTE0MTkzMg==