05_ECPEN25-500_Sky_Air

434 BRC1H52W, BRP069C81 RZASG100-140MV(1)/MY(1) FAA71B FAA-B RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Efficiency data FAA + RZASG 71B + 71MV1 100B + 100MV(1) 100B + 100MY(1) Cooling capacity Nom. kW 6.80 9.50 Heating capacity Nom. kW 7.50 10.8 Space cooling Energy efficiency class ++ D A+++ + D A+++ Capacity Pdesign kW 6.80 9.50 SEER 6.41 5.83 ηs,c % - Annual energy consumption kWh/a 371 570 Space heating (Average climate) Energy efficiency class D A+++ Capacity Pdesign kW 4.50 6.00 SCOP/A 3.90 3.85 ηs,h % - Annual energy consumption kWh/a 1,615 2,182 Indoor unit FAA 71B 100B 100B Dimensions Unit HeightxWidthxDepth mm 290x1,050x269 340x1,200x262 Weight Unit kg 14.0 18 Fan Air flow rate Cooling Low/Medium/High m³/min 12.1/13.4/16.2 18.7/21.1/23.0 Heating Low/Medium/High m³/min 12.7/14.2/16.9 18.7/20.9/23.0 Sound power level Cooling dBA 61.0 65.0 Heating dBA 61.0 65.0 Sound pressure level Cooling Low/Medium/High dBA 40.0/42.0/45.0 41.0/45.0/49.0 Heating Low/Medium/High dBA 40.0/42.0/45.0 41.0/45.0/49.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Outdoor unit RZASG 71MV1 100MV(1) 100MY(1) Dimensions Unit HeightxWidthxDepth mm 770x900x320 990x940x320 Weight Unit kg 60 70 (MV1/MY1)/72 (MV/MY) Sound power level Cooling dBA 65 70 Sound pressure level Cooling Nom. dBA 46 53 Heating Nom. dBA 47 57 Operation range Cooling Ambient Min.~Max. °CDB -15~46 Heating Ambient Min.~Max. °CWB -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 2.45/1.65 2.60/1.76 Piping connections Liquid/ Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 50 System Equivalent m 70 Chargeless m 30 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 16 Contains fluorinated greenhouse gases Wall mounted unit For rooms with no false ceilings nor free floor space J Combination with Sky Air Advance-series ensures good value for money for all types of commercial applications J Flat, stylish front panel blends easily within any interior décor and is easier to clean J Can easily be installed in both new and refurbishment projects J The air is comfortably spread up- and downwards thanks to 5 different discharge angles that can be programmed via the remote control J Maintenance operations can be performed easily from the front of the unit J Flexible to install as the largest casing only weighs 17kg and piping connection can be done at the bottom, left or right of the unit FAA-B + RZASG-MV(1)/MY(1) Home leave operation Vertical auto swing

RkJQdWJsaXNoZXIy MTE0MTkzMg==