05_ECPEN25-500_Sky_Air

435 BRC1H52W, BRP069C81 AZAS100-140MV_MY FAA71B FAA-B ARXM-A AZAS-MV AZAS-MY Efficiency data FAA + ARXM/AZAS 71B + ARXM71A 100B + AZAS100MV 100B + AZAS100MY Cooling capacity Nom./Max. kW 6.80/6.95 9.50 /- Heating capacity Nom./Max. kW 7.50/7.59 10.8 /- Space cooling Energy efficiency class + D A+++ D A+++ Capacity Pdesign kW 6.80 9.50 SEER 5.77 5.25 Annual energy consumption kWh/a 412 633 Space heating (Average climate) Energy efficiency class D A+++ Capacity Pdesign kW 4.50 6.00 SCOP/A 3.81 3.81 Annual energy consumption kWh/a 1,652 2,205 Indoor unit FAA 71B 100B 100B Dimensions Unit HeightxWidthxDepth mm 290x1,050x269 340x1,200x262 Weight Unit kg 14.0 18 Fan Air flow rate Cooling Low/Medium/High m³/min 12.1/13.4/16.2 18.7/21.1/23.0 Heating Low/Medium/High m³/min 12.7/14.2/16.9 18.7/20.9/23.0 Sound power level Cooling dBA 61.0 65.0 Heating dBA 61.0 65.0 Sound pressure level Cooling Low/Medium/High dBA 40.0/42.0/45.0 41.0/45.0/49.0 Heating Low/Medium/High dBA 40.0/42.0/45.0 41.0/45.0/49.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 1~/50/220-240 NEW NEW NEW Outdoor unit ARXM/AZAS ARXM71A AZAS100MV AZAS100MY Dimensions Unit HeightxWidthxDepth mm 734x954x401 990x940x320 Weight Unit kg 49.0 72 Sound power level Cooling dBA - 70 Sound pressure level Cooling Nom. dBA 52.0 53 Heating Nom. dBA 52.0 57 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 1.15/0.780 2.60/1.76 Piping connections Liquid/ Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 30 System Equivalent m - 50 Chargeless m - 30 Additional refrigerant charge kg/m 0.035 (for piping length exceeding 10m) See installation manual Level difference IU - OU Max. m 20.0 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 16 25 16 Contains fluorinated greenhouse gases Wall mounted unit For rooms with no false ceilings nor free floor space J Ideal solution for small businesses and shops J Flat, stylish front panel blends easily within any interior décor and is easier to clean J Can easily be installed in both new and refurbishment projects J The air is comfortably spread up- and downwards thanks to 5 different discharge angles that can be programmed via the remote control J Maintenance operations can be performed easily from the front of the unit J Flexible to install as the largest casing only weighs 17kg and piping connection can be done at the bottom, left or right of the unit FAA-B + ARXM-A / AZAS-MV / MY Home leave operation Vertical auto swing

RkJQdWJsaXNoZXIy MTE0MTkzMg==