05_ECPEN25-500_Sky_Air

437 BRC1H52W, BRP069A81 RZAG35-60B FHA60-71A9 FHA-A(9) RZAG-B RZAG-NV1 RZAG-NY1 Efficiency data FHA + RZAG 35A9+35B 50A9+50B 60A9+60B 71A9+71NV1 100A+100NV1 125A+125NV1 140A+140NV1 71A9+71NY1 100A+100NY1 125A+125NY1 140A+140NY1 Cooling capacity Min./Nom./Max. kW 1.70/3.50/4.50 1.70/5.00/6.00 1.90/6.00/6.80 -/6.80/- -/9.50/- -/12.1/- -/13.4/- -/6.80/- -/9.50/- -/12.1/- -/13.4/- Heating capacity Min./Nom./Max. kW 1.40/4.00/5.50 1.70/5.80/6.50 1.70/7.00/7.50 -/7.50/- -/10.8/- -/13.5/- -/15.5/- -/7.50/- -/10.8/- -/13.5/- -/15.5/- Space cooling Energy efficiency class ++ D A+++ - ++ D A+++ - Capacity Pdesign kW 3.50 5.00 6.00 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 6.40 6.80 6.60 7.11 6.42 7.14 6.42 7.11 6.42 7.14 6.42 ηs,c % - 283 254 - 283 254 Annual energy consumption kWh/a 191 257 318 335 518 1,017 1,253 335 518 1,017 1,253 Space heating (Average climate) Energy efficiency class + D A+++ ++ D A+++ - + D A+++ ++ D A+++ - Capacity Pdesign kW 3.10 4.00 4.60 4.70 7.80 9.52 4.70 7.80 9.52 SCOP/A 4.10 4.30 4.20 4.32 4.61 4.20 4.30 4.32 4.61 4.20 4.30 ηs,h % - 165 169 - 165 169 Annual energy consumption kWh/a 1,058 1,302 1,633 1,523 2,369 3,174 3,100 1,523 2,369 3,174 3,100 Indoor unit FHA 35A9 50A9 60A9 71A9 100A 125A 140A 71A9 100A 125A 140A Dimensions Unit HeightxWidthxDepth mm 235x960x690 235x1,270x690 235x1,590x690 235x1,270x690 235x1,590x690 Weight Unit kg 26 27 32 34 41 34 41 Air filter Type Resinnet Fan Air flow rate Cooling Low/Medium/High m³/min 10.0/11.5/14.0 10.0/12.0/15.0 11.5/15.0/19.5 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 Heating Low/Medium/High m³/min 10.0/11.5/14.0 10.0/12.0/15.0 11.5/15.0/19.5 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 Sound power level Cooling dBA 53.0 54.0 55.0 60.0 62.0 64.0 55.0 60.0 62.0 64.0 Heating dBA 53.0 54.0 55.0 60.0 62.0 64.0 55.0 60.0 62.0 64.0 Sound pressure level Cooling Low/High dBA 31.0/36.0 32.0/37.0 33.0/37.0 34.0/38.0 34.0/42.0 37.0/44.0 38.0/46.0 34.0/38.0 34.0/42.0 37.0/44.0 38.0/46.0 Heating Nom./High dBA 34.0/36.0 35.0/37.0 36.0/38.0 38.0/42.0 41.0/44.0 42.0/46.0 36.0/38.0 38.0/42.0 41.0/44.0 42.0/46.0 Control systems Infrared remote control BRC7GA53-9 / BRC7GA56 Wired remote control BRC1D528 / BRC1H51(9)W/S/K7 / BRC1H52W/S/K / BRC1H81W7 / BRC1H81S7 / BRC1E53A/B/C7 / BRC1H82W/S/K Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP20 Outdoor unit RZAG 35B 50B 60B 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 734x870x373 870x1,100x460 Weight Unit kg 52 81 85 95 81 85 94 Sound power level Cooling dBA 62.0 63.0 64.0 64 66 69 70 64 66 69 70 Heating dBA 62.0 63.0 64.0 - 68 71 - 68 71 Sound pressure level Cooling Nom. dBA 48.0 49.0 50.0 46 47 49 50 46 47 49 50 Heating Nom. dBA 48.0 49.0 50.0 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20 ~ 52 -20 ~52 Heating Ambient Min.~Max. °CWB -20 ~ 24 -20 ~18 Refrigerant Type/GWP R-32/675.0 R-32/675 Charge kg/TCO2Eq 1.55/1.05 3.20/2.16 3.70/2.50 3.20/2.16 3.70/2.50 Piping connections Liquid/Gas OD mm 6.35/9.50 6.35/12.7 10/15.9 Piping length OU - IU Max. m 50 55 85 55 85 System Equivalent m - 75 100 75 100 Chargeless m 30 40 Level difference IU - OU Max. m 30.0 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 30m) See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A - 20 32 16 Contains fluorinated greenhouse gases Ceiling suspended unit For wide rooms with no false ceilings nor free floor space J Combining with Sky Air Advance-series ensures good value for money for all types of commercial applications J Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle J Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss J Can easily be installed in both new and refurbishment projects J Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space 30 or more 30 or more (Service space) (Service space) Obstruction Air inlet Air outlet J Reduced energy consumption thanks to specially developed DC fan motor J 5 different fan speeds available for maximum comfort FHA-A(9) + RZAG-B / NV1 / NY1 Home leave operation Vertical auto swing

RkJQdWJsaXNoZXIy MTE0MTkzMg==