05_ECPEN25-500_Sky_Air

438 BRC1H52W, BRP069A81 RZASG100-140MV(1)/MY(1) FHA60-71A9 FHA-A(9) RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Efficiency data FHA + RZASG 71A9 + 71MV1 100A + 100MV(1) 125A + 125MV(1) 140A + 140MV(1) 100A + 100MY(1) 125A + 125MY(1) 140A + 140MY(1) Cooling capacity Nom. kW 6.80 9.50 12.1 13.4 9.50 12.1 13.4 Heating capacity Nom. kW 7.50 10.8 13.5 15.5 10.8 13.5 15.5 Space cooling Energy efficiency class + D A+++ - + D A+++ - Capacity Pdesign kW 6.80 9.50 12.1 13.4 9.50 12.1 13.4 SEER 5.95 5.83 5.88 5.83 5.88 ηs,c % - 230 232 - 230 232 Annual energy consumption kWh/a 400 570 1,246 1,368 570 1,246 1,368 Space heating (Average climate) Energy efficiency class D A+++ - D A+++ - Capacity Pdesign kW 4.50 6.00 7.80 6.00 7.80 SCOP/A 3.90 3.91 3.83 3.81 3.91 3.83 3.81 ηs,h % - 150 149 - 150 149 Annual energy consumption kWh/a 1,616 2,148 2,193 2,866 2,148 2,193 2,866 Indoor unit FHA 71A9 100A 125A 140A 100A 125A 140A Dimensions Unit HeightxWidthxDepth mm 235x1,270x690 235x1,590x690 Weight Unit kg 34 41 Air filter Type Resin net Fan Air flow rate Cooling Low/Medium/High m³/min 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 Heating Low/Medium/High m³/min 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 Sound power level Cooling dBA 55.0 60.0 62.0 64.0 60.0 62.0 64.0 Heating dBA 55.0 60.0 62.0 64.0 60.0 62.0 64.0 Sound pressure level Cooling Low/High dBA 34.0/38.0 34.0/42.0 37.0/44.0 38.0/46.0 34.0/42.0 37.0/44.0 38.0/46.0 Heating Nom./High dBA 36.0/38.0 38.0/42.0 41.0/44.0 42.0/46.0 38.0/42.0 41.0/44.0 42.0/46.0 Control systems Infrared remote control BRC7GA53-9 / BRC7GA56 Wired remote control BRC1H52W/S/K; BRC1E53A; BRC1E53B; BRC1E53C; BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP20 Outdoor unit RZASG 71MV1 100MV(1) 125MV(1) 140MV(1) 100MY(1) 125MY(1) 140MY(1) Dimensions Unit HeightxWidthxDepth mm 770x900x320 990x940x320 Weight Unit kg 60 70 (MY1)/72 (MY) 78 (MV1)/79 (MV) 70 (MY1)/72 (MY) 78 (MV1)/79 (MV) Sound power level Cooling dBA 65 70 71 73 70 71 73 Heating dBA - 71 73 - 71 73 Sound pressure level Cooling Nom. dBA 46 53 54 53 54 Heating Nom. dBA 47 57 Operation range Cooling Ambient Min.~Max. °CDB -15~46 Heating Ambient Min.~Max. °CWB -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 2.45/1.65 2.60/1.76 2.90/1.96 2.60/1.76 2.90/1.96 Piping connections Liquid/ Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 50 System Equivalent m 70 Chargeless m 30 Level difference IU - OU Max. m 30.0 Additional refrigerant charge kg/m See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 16 Contains fluorinated greenhouse gases Ceiling suspended unit For wide rooms with no false ceilings nor free floor space J Combination with Sky Air Advance-series ensures good value for money for all types of commercial applications J Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle J Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss J Can easily be installed in both new and refurbishment projects J Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space J 5 different fan speeds available for maximum comfort J Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating and there are no air intake grilles visible FHA-A(9) + RZASG-MV(1)/MY(1) Home leave operation Vertical auto swing

RkJQdWJsaXNoZXIy MTE0MTkzMg==