05_ECPEN25-500_Sky_Air

439 BRC1H52W, BRP069A81 AZAS-MV/MY FHA60-71A9 FHA-A(9) ARXM-A AZAS-MV AZAS-MY Efficiency data FHA + AZAS 71A+ARXM71A 100A + 100MV 125A + 125MV 140A + 140MV 100A + 100MY 125A + 125MY 140A + 140MY Cooling capacity Nom. kW 6.8 9.50 12.1 13.4 9.50 12.1 13.4 Heating capacity Nom. kW 7.5 10.8 13.5 15.5 10.8 13.5 15.5 Space cooling Energy efficiency class + D A+++ D A+++ - D A+++ - Capacity Pdesign kW 6.8 9.50 12.1 13.4 9.50 12.1 13.4 SEER 5.87 5.6 ηs,c % - 221 - 221 Annual energy consumption kWh/a 406 594 1,297 1,436 594 1,297 1,436 Space heating (Average climate) Energy efficiency class D A+++ - D A+++ - Capacity Pdesign kW 4.5 6.00 7.80 6.00 7.80 SCOP/A 3.8 3.87 3.75 3.81 3.87 3.75 3.81 ηs,h % - 147 149 - 147 149 Annual energy consumption kWh/a 1,659 2,171 2,240 2,866 2,171 2,240 2,866 Indoor unit FHA 71A 100A 125A 140A 100A 125A 140A Dimensions Unit HeightxWidthxDepth mm 235x1,270x690 235x1,590x690 Weight Unit kg 34 41 Air filter Type Resin net Fan Air flow rate Cooling Low/Medium/High m³/min 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 Heating Low/Medium/High m³/min 14.0/17.0/20.5 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 20.0/24.0/28.0 23.0/27.0/31.0 24.0/29.0/34.0 Sound power level Cooling dBA 55.0 60.0 62.0 64.0 60.0 62.0 64.0 Heating dBA 55.0 60.0 62.0 64.0 60.0 62.0 64.0 Sound pressure level Cooling Low/High dBA 34.0/38.0 34.0/42.0 37.0/44.0 38.0/46.0 34.0/42.0 37.0/44.0 38.0/46.0 Heating Nom./High dBA 36.0/38.0 38.0/42.0 41.0/44.0 42.0/46.0 38.0/42.0 41.0/44.0 42.0/46.0 Control systems Infrared remote control BRC7GA53-9 / BRC7GA56 Wired remote control RC1H52W/S/K; BRC1E53A; BRC1E53B; BRC1E53C; BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain VP20 NEW NEW NEW NEW NEW NEW NEW Outdoor Unit ARXM71A AZAS100MV AZAS125MV AZAS140MV AZAS100MY AZAS125MY AZAS140MY Dimensions Unit HeightxWidthxDepth mm 734x954x401 990x940x320 Weight Unit kg 49.0 72 79 72 79 Sound power level Cooling dBA - 70 71 72 70 71 72 Heating dBA - 70 71 72 70 71 72 Sound pressure level Cooling Nom. dBA 52.0 53 54 55 53 54 55 Heating Nom. dBA 52.0 57 58 59 57 58 59 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 1.15/0.780 2.60/1.76 2.90/1.96 2.60/1.76 2.90/1.96 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 30 System Equivalent m - 50 Chargeless m - 30 Additional refrigerant charge kg/m 0.035 (for piping length exceeding 10m) See installation manual Level difference IU - OU Max. m 20.0 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 16 25 32 16 Contains fluorinated greenhouse gases Ceiling suspended unit For wide rooms with no false ceilings nor free floor space J Ideal solution for small businesses and shops J Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle J Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss J Can easily be installed in both new and refurbishment projects J Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space J 5 different fan speeds available for maximum comfort J Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating and there are no air intake grilles visible NEW FHA-A(9) + ARXM-A / AZAS-MV/MY Home leave operation Vertical auto swing

RkJQdWJsaXNoZXIy MTE0MTkzMg==