05_ECPEN25-500_Sky_Air

440 Split BRC1H52W BRP069C81 FHA100-140A9 Ceiling suspended unit For wide rooms with no false ceilings nor free floor space J Combination with split outdoor units is ideal for small retail, offices and residential applications J Ideal for comfortable air flow in wide rooms thanks to Coanda effect: up to 100° discharge angle J Even rooms with ceilings up to 3.8m can be heated up or cooled down very easily without capacity loss J Can easily be installed in both new and refurbishment projects J Can easily be mounted in corners and narrow spaces, as it only needs 30mm lateral service space J 5 different fan speeds available for maximum comfort J Stylish unit blends easily with any interior. The flaps close entirely when the unit is not operating and there are no air intake grilles visible FHA-A(9) + RXM-A(8/9) Home leave operation Vertical auto swing RXM35A9 FHA-A(9) RXM-A RXM-A8 RXM-A9 Efficiency data FHA + RXM 35A9 + 35A9 50A9 + 50A8 60A9 + 60A Cooling capacity Nom. kW 3.40 5.00 5.70 Heating capacity Nom. kW 4.00 6.00 7.20 Space cooling Energy efficiency class ++ D A+++ + D A+++ Capacity Pdesign kW 3.40 5.00 5.70 SEER 6.31 5.84 6.08 Annual energy consumption kWh/a 189 300 328 Space heating (Average climate) Energy efficiency class + D A+++ A Capacity Pdesign kW 3.10 4.35 4.71 SCOP/A 4.48 3.82 3.87 Annual energy consumption kWh/a 968 1,594 1,704 Indoor unit FHA 35A9 50A9 60A9 Dimensions Unit HeightxWidthxDepth mm 235x960x690 235x960x690 235x1,270x690 Weight Unit kg 26 27 32 Air filter Type Resin net Resin net Fan Air flow rate Cooling Low/Medium/High m³/min 10.0/11.5/14.0 10.0/12.0/15.0 11.5/15.0/19.5 Heating Low/Medium/High m³/min 10.0/11.5/14.0 10.0/12.0/15.0 11.5/15.0/19.5 Sound power level Cooling dBA 53.0 54.0 Heating dBA 53.0 54.0 Sound pressure level Cooling Low/Medium/High dBA 31.0/34.0/36.0 32.0/35.0/37.0 33.0/35.0/37.0 Heating Medium/Nom./High dBA 31.0/34.0/36.0 32.0/35.0/37.0 33.0/35.0/37.0 Control systems Infrared remote control BRC7GA53-9 / BRC7GA56 Wired remote control BRC1H52W/S/K / BRC1E53A/B/C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 NEW NEW NEW Outdoor unit RXM 35A9 50A8 60A Dimensions Unit HeightxWidthxDepth mm 610x923x367 734x954x401 Weight Unit kg 36 40 49.0 Sound pressure level Cooling Nom. dBA 47.0 48.0 Heating Nom. dBA 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675 675.0 Charge kg/TCO2Eq 0.95/0.65 1.15/0.780 Piping connections Liquid OD mm 6.35 Gas OD mm 9.52 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 13 16 Contains fluorinated greenhouse gases

RkJQdWJsaXNoZXIy MTE0MTkzMg==