05_ECPEN25-500_Sky_Air

443 BRC1H52W, BRP069A81 RZAG-NV1_NY1 FVA-A FVA-A RZAG-NV1 RZAG-NY1 Efficiency data FVA + RZAG 71A + 71NV1 100A + 100NV1 125A + 125NV1 140A + 140NV1 71A + 71NY1 100A + 100NY1 125A + 125NY1 140A + 140NY1 Cooling capacity Nom. kW 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 Heating capacity Nom. kW 7.50 10.8 13.5 15.5 7.50 10.8 13.5 15.5 Space cooling Energy efficiency class ++ D A+++ - ++ D A+++ - Capacity Pdesign kW 6.80 9.50 12.1 13.4 6.80 9.50 12.1 13.4 SEER 6.34 6.40 6.41 6.12 6.34 6.40 6.41 6.12 ηs,c % - 253 242 - 253 242 Annual energy consumption kWh/a 376 520 1,133 1,314 376 520 1,133 1,314 Space heating (Average climate) Energy efficiency class + D A+++ - + D A+++ - Capacity Pdesign kW 4.70 7.80 9.52 4.70 7.80 9.52 SCOP/A 4.05 4.20 4.15 3.94 4.05 4.20 4.15 3.94 ηs,h % - 163 155 - 163 155 Annual energy consumption kWh/a 1,625 2,600 3,209 3,383 1,625 2,600 3,209 3,383 Indoor unit FVA 71A 100A 125A 140A 71A 100A 125A 140A Dimensions Unit HeightxWidthxDepth mm 1,850x600x270 1,850x600x350 1,850x600x270 1,850x600x350 Weight Unit kg 42 50 42 50 Air filter Type Resin net Fan Air flow rate Cooling Low/Medium/ High m³/min 14/16/18 22/25/28 24/26/28 26/28/30 14/16/18 22/25/28 24/26/28 26/28/30 Heating Low/Medium/ High m³/min 14/16/18 22/25/28 24/26/28 26/28/30 14/16/18 22/25/28 24/26/28 26/28/30 Sound power level Cooling dBA 55 62 63 65 55 62 63 65 Sound pressure level Cooling Low/High dBA 38/43 44/50 46/51 48/53 38/43 44/50 46/51 48/53 Heating Nom./High dBA 41/43 47/50 48/51 51/53 41/43 47/50 48/51 51/53 Control systems Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Piping connections Drain I.D. 20/O.D. 26 Outdoor unit RZAG 71NV1 100NV1 125NV1 140NV1 71NY1 100NY1 125NY1 140NY1 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 81 85 95 81 85 94 Sound power level Cooling dBA 64 66 69 70 64 66 69 70 Heating dBA - 68 71 - 68 71 Sound pressure level Cooling Nom. dBA 46 47 49 50 46 47 49 50 Heating Nom. dBA 48 50 52 48 50 52 Operation range Cooling Ambient Min.~Max. °CDB -20 ~52 Heating Ambient Min.~Max. °CWB -20 ~18 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 3.20/2.16 3.70/2.50 3.20/2.16 3.70/2.50 Piping connections Liquid/ Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 55 85 55 85 System Equivalent m 75 100 75 100 Chargeless m 40 Level difference IU - OU Max. m 30 Additional refrigerant charge kg/m See installation manual Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 32 16 Contains fluorinated greenhouse gases Floor standing unit For commercial spaces with high ceilings J Combining with Sky Air Alpha-series ensures best in class quality, highest efficiency and performance J Decrease of temperature variation by automatic fan speed selection or freely selectable 3-step fan speed. J Improved comfort as a result of better airflow distribution from the vertical out blow which allows manual adjustment of air outlet blades at the top of the unit. J Selectable horizontal out blow to better suit the layout of the room (via wired remote controller BRC1E*/BRC1H*) FVA-A + RZAG-NV1 / NY1 Home leave operation Vertical auto swing Up Side view blades air outlet All up All down Down

RkJQdWJsaXNoZXIy MTE0MTkzMg==