05_ECPEN25-500_Sky_Air

444 Up Side view blades air outlet All up All down Down BRC1H52W, BRP069C81 RZASG100-140MV(1)/MY(1) FVA-A FVA-A RZASG-MV1 RZASG-MY1 RZASG-MV RZASG-MY Efficiency data FVA + RZASG 71A + 71MV1 100A + 100MV(1) 125A + 125MV(1) 140A + 140MV(1) 100A + 100MY(1) 125A + 125MY(1) 140A + 140MY(1) Cooling capacity Min./Nom./Max. kW 6.80 9.50 12.1 13.4 9.50 12.1 13.4 Heating capacity Min./Nom./Max. kW 7.50 10.8 13.5 15.5 10.8 13.5 15.5 Space cooling Energy efficiency class + D A+++ + D A+++ - + D A+++ - Capacity Pdesign kW 6.80 9.50 12.1 13.4 9.50 12.1 13.4 SEER 5.83 5.72 5.52 5.63 5.72 5.52 5.63 ηs,c % - - 218 222 - 218 222 Annual energy consumption kWh/a 408 581 1,314 1,428 581 1,314 1,428 Space heating (Average climate) Energy efficiency class + D A+++ D A+++ - D A+++ - Capacity Pdesign kW 4.50 6.00 7.80 6.00 7.80 SCOP/A 4.04 3.83 3.64 3.81 3.83 3.64 3.81 ηs,h % - - 143 149 - 143 149 Annual energy consumption kWh/a 1,559 2,193 2,308 2,866 2,193 2,308 2,866 Indoor unit FVA 71A 100A 125A 140A 100A 125A 140A Dimensions Unit HeightxWidthxDepth mm 1,850x600x270 1,850x600x350 Weight Unit kg 42 50 Air filter Type Resinnet Fan Air flow rate Cooling Low/Medium/High m³/min 14/16/18 22/25/28 24/26/28 26/28/30 22/25/28 24/26/28 26/28/30 Heating Low/Medium/High m³/min 14/16/18 22/25/28 24/26/28 26/28/30 22/25/28 24/26/28 26/28/30 Sound power level Cooling dBA 55 62 63 65 62 63 65 Sound pressure level Cooling Low/Medium/High dBA 38/41/43 44/47/50 46/48/51 48/51/53 44/47/50 46/48/51 48/51/53 Heating Medium/Nom./High dBA 38/41/43 44/47/50 46/48/51 48/51/53 44/47/50 46/48/51 48/51/53 Control systems Wired remote control BRC1H52W/S/K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Power supply Phase - Frequency - Voltage Hz - V 1~ - 50/60 - 220-240/220 Outdoor unit RZASG 71MV1 100MV(1) 125MV(1) 140MV(1) 100MY(1) 125MY(1) 140MY(1) Dimensions Unit HeightxWidthxDepth mm 770x900x320 990x940x320 Weight Unit kg 60 70 (MY1)/72 (MY) 78 (MV1)/79 (MV) 70 (MY1)/72 (MY) 78 (MV1)/79 (MV) Sound power level Cooling dBA 65 70 71 73 70 71 73 Heating dBA - 71 73 - 71 73 Sound pressure level Cooling Nom. dBA 46 53 54 53 54 Heating Nom. dBA 47 57 Operation range Cooling Ambient Min.~Max. °CDB -15~46 Heating Ambient Min.~Max. °CWB -15~15.5 Refrigerant Type/GWP R-32/675 Charge kg/TCO2Eq 2.45/1.65 2.60/1.76 2.90/1.96 2.60/1.76 2.90/1.96 Piping connections Liquid/Gas OD mm 9.52/15.9 Piping length OU - IU Max. m 50 System Equivalent m 70 Chargeless m 30 Additional refrigerant charge kg/m See installation manual Level difference IU - OU Max. m 30.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 3~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 16 Contains fluorinated greenhouse gases Floor standing unit For commercial spaces with high ceilings J Combination with Sky Air Advance-series ensures good value for money for all types of commercial applications J Decrease of temperature variation by automatic fan speed selection or freely selectable 3-step fan speed. J Improved comfort as a result of better airflow distribution from the vertical out blow which allows manual adjustment of air outlet blades at the top of the unit. J Selectable horizontal out blow to better suit the layout of the room (via wired remote controller BRC1E*/BRC1H*) FVA-A + RZASG-MV(1)/MY(1) Home leave operation Vertical auto swing

RkJQdWJsaXNoZXIy MTE0MTkzMg==