05_ECPEN25-500_Sky_Air

449 NEW CYA-DK-F/C/R Biddle air curtain J Connectable to ERQ and VRV DX outdoor units J Unified model for R-32 and R-410A refrigerant J Free-hanging model (F): easy wall mounted installation J Cassette model (C): mounted into a false ceiling leaving only the decoration panel visible J Recessed model (R): neatly concealed in the ceiling J A payback period of less then 1.5 years compared to installing an electric air curtain J Provides virtually free air curtain heating via recovered heat from indoor units in cooling mode (in case of VRV heat recovery) J Easy and quick to install at reduced costs since no additional water systems, boilers and gas connections are required CYA Small Medium CYAS100DK80* CYAS150DK80* CYAS200DK100* CYAS250DK140* CYAM100DK80* CYAM150DK80* CYAM200DK100* CYAM250DK140* Heating capacity Speed 3 kW 6.94 8.6 10.9 15.2 8.65 10.5 12.5 18.6 Power input Fan only Nom. kW 0.14 0.21 0.28 0.36 0.27 0.40 0.53 0.67 Heating Nom. kW 0.14 0.21 0.28 0.36 0.27 0.40 0.53 0.67 Delta T Speed 3 K 17.7 14.6 13.9 15.5 16 12.9 12.7 13.8 Casing Colour B: RAL9016 / S: RAL9006 B: RAL9016 / S: RAL9006 Dimensions Unit Height F/C/R mm 270/270/270 270/270/270 Width F/C/R mm 1,000/1,000/1,048 1,500/1,500/1,548 2,000/2,000/2,048 2,500/2,500/2,548 1,000/1,000/1,048 1,500/1,500/1,548 2,000/2,000/2,048 2,500/2,500/2,548 Depth F/C/R mm 590/821/561 590/821/561 Required ceiling void > mm mm 420 420 Door height Max. m 2.3 2.5 Door width Max. m 1 1.5 2 2.5 1 1.5 2 2.5 Weight Unit kg 56/59/61 66/83/88 83/102/108 107/129/137 57/68/66 73/88/93 94/111/117 108/136/144 Fan Speed 3 m³/h 1,164 1,746 2,328 2,910 1,605 2,408 2,910 4,013 Sound pressure level Heating Speed 3 dBA 47 49 50 51 50 51 53 54 Refrigerant GWP 675/2,087.5 675/2,087.5 Type R32/R410A R32/R410A Piping connections Liquid OD mm 6.35 9.52 6.35 9.52 Gas OD mm 12.7 15.9 12.7 15.9 Air filter Type Vacuum cleanable filter G1 Power supply Frequency Hz 50Hz 50Hz Voltage V 230V 230V Maximum fuse amps (MFA) A 16 16 Large CYAL100DK125* CYAL150DK200* CYAL200DK250* CYAL250DK250* Heating capacity Speed 3 kW 14.4 21.5 27.6 29.7 Power input Fan only Nom. kW 0.48 0.72 0.96 1.20 Heating Nom. kW 0.48 0.72 0.96 1.20 Delta T Speed 3 K 13.8 13.7 13.2 11.4 Casing Colour B: RAL9016 / S: RAL9006 Dimensions Unit Height F/C/R mm 370/370/370 Width F/C/R mm 1,000/1,000/1,048 1,500/1,500/1,548 2,000/2,000/2,048 2,500/2,500/2,548 Depth F/C/R mm 774/1,105/745 Required ceiling void > mm mm 520 Door height Max. m 3 Door width Max. m 1 1.5 2 2.5 Weight Unit kg 76/81/83 100/118/141 126/151/155 157/190/196 Fan Speed 3 m³/h 3,100 4,650 6,200 7,750 Sound pressure level Heating Speed 3 dBA 53 54 56 57 Refrigerant GWP 675/2,087.5 Type R32/R410A Piping connections Liquid OD mm 9,522 Gas OD mm 15.9 19.1 19.1 Air filter Type Vacuum cleanable filter G1 Power supply Frequency Hz 50Hz Voltage V 230V Current Maximum fuse amps (MFA) A 16 CYA150DK80CSC CYA150DK80RSC CYA150DK80FSC New R-32 range

RkJQdWJsaXNoZXIy MTE0MTkzMg==