455 Low sound enclosure EKLN140A Tried and tested: values that you can rely on Our low sound enclosure eliminates possible problems and reduces your workload significantly: J No incompatibilities – tested combinations with the outdoor unit that you want to encase J No surprises – measured and guaranteed sound reduction according to ISO 3744 J No calculations – tested performance values for capacity and efficiency Sound power level measurement in acoustic chamber – 10 dB(A)! Dedicated Daikin option for: J Sky Air Alpha-series J Sky Air Advance-series J VRV 5 S-series Fully optimised and tested in Daikin factory J Guaranteed performance levels (sound, capacity, efficiency) Outdoor unit sound reduction of up to -10 dB(A) on sound power levels J Enabling to meet local sound requirements J Increased flexibility to apply outdoor units J Reduces sound on the entire sound spectrum Minimal capacity reduction J Separated air intake and discharge to prevent air flow short circuit J No additional calculations needed thanks to factory tested data Easy to integrate J Anthracite (RAL 7016), highly aesthetic finishing J Mechanically designed to perfectly suit the Sky Air Alpha/ Advance and VRV 5 S-series casings J Self-supporting; can be installed on any flat surface Fast & easy installation & servicing J 100 % weather resistant J Easy opening to access most system components Durable J 3 years warranty on all components J Made of stainless steel with robust double layer powder coating, ensuring maximum corrosion resistance Sound enclosure EKLN140A Casing Colour Anthracite (RAL 7016) Material Sheet metal Dimensions Unit Height mm 1,100 Width mm 1,400 Depth mm 1,500 Packed unit Height mm 1,017 Width mm 1,517 Depth mm 917 Weight Unit kg 152 Packed unit kg 186 Combines with Sky Air Alpha-series RZAG-NV1/NY1 Sky Air Advance-series RZA-D VRV 5 S-series RXYSA-AV1/AY1 Benefits
RkJQdWJsaXNoZXIy MTE0MTkzMg==