06_ECPEN25-500_Rooftop

471 UATYA-BFC3Y1 Indoor Unit UATYA 25 30 40 50 60 70 80 90 100 110 120 140 150 160 180 190 Cooling capacity Nom. kW 24.1 31.3 38.7 45.7 58.8 65.3 74.8 89.8 95.8 108.9 115.0 133.4 144.7 154.6 171.9 187.0 With 30% fresh air kW 26.0 33.9 42.5 49.6 63.7 70.5 81.3 96.8 104.3 118.0 124.5 145.6 156.8 168.3 186.5 204.4 Heating capacity Nom. kW 24.0 29.5 36.3 46.2 55.1 64.9 68.5 84.2 92.8 101.5 108.0 123.1 136.4 147.1 157.1 176.9 With 30% fresh air kW 25.0 31.0 38.3 47.7 57.1 68.6 71.6 87.2 97.9 107.0 112.3 132.0 147.5 160.0 173.5 191.6 EER 2.83/2.96 3.09/3.20 3.06/3.27 2.96/3.12 3.12/3.23 2.92/3.00 3.09/3.21 3.06/3.22 2.97/3.14 2.99/3.11 2.91/3.01 3.14/3.26 3.02/3.14 3.05/3.18 3.07/3.21 2.97/3.14 COP 3.22/3.41 3.31/3.50 3.26/3.51 3.24/3.46 3.25/3.40 3.21/3.39 3.37/3.56 3.22/3.45 3.20/3.42 3.35/3.57 3.25/3.40 3.44/3.62 3.33/3.57 3.26/3.49 3.33/3.63 3.27/3.50 Space cooling Capacity Pdesign kW 24.1 31.3 38.7 45.7 58.8 65.3 74.8 89.8 95.8 108.9 115.0 133.4 144.7 154.6 171.9 187.0 SEER 4.52 4.79 5.39 5.26 5.50 4.53 5.56 5.47 5.17 5.29 5.15 4.38 4.26 4.27 4.15 4.08 ηs,c % 177.8 188.6 212.5 207.0 217.1 178.1 219.4 215.8 203.7 208.6 203.0 172.1 167.2 167.6 162.8 160.2 Space heating (Average climate) Capacity Pdesign kW 24.0 29.5 36.3 46.2 55.1 64.9 68.5 84.2 92.8 101.5 108.0 123.1 136.4 147.1 157.1 176.9 SCOP/A 3.35 3.38 3.67 3.64 3.47 3.41 3.70 3.65 3.62 3.56 3.53 3.39 3.36 3.34 3.31 3.34 ηs,h % 131.0 132.2 143.6 142.7 135.6 133.5 145.2 143.0 141.6 139.3 138.3 132.5 131.4 130.8 129.5 130.6 Evaporator Supply side Air discharge direction Frontal, Left Bottom, Right, Left, Frontal Fan Air flow rate m³/h 4,500 5,800 7,500 9,000 11,000 13,000 14,500 16,500 18,000 19,800 21,600 25,000 26,500 28,000 30,500 31,500 Nominal ESP Pa 300 Return side - Supply side Air intake direction - Air discharge direction Rear Right Return side Fan Air flow rate m³/min 4,500 5,800 7,500 9,000 11,000 13,000 14,500 16,500 18,000 19,800 21,600 25,000 26,500 28,000 30,500 31,500 Nominal ESP Pa 300 Return side - Supply side Thermodynamic heat recovery - Air discharge direction Yes Fresh air - Supply side Standard - Air discharge direction Yes Fresh air Ratio Standard % 30 In free cooling % 100 Condenser Air flow rate Cooling m³/h 15,725 16,038 16,374 16,341 31,183 32,203 35,774 37,285 36,195 38,143 36,865 70,704 72,395 67,733 70,200 72,005 Refrigerant GWP 675 Charge kg 7.0 10.0 12.0 15.0 18.0 23.0 24.0 28.0 30.0 36.0 38.0 46.0 50.0 Dimensions Unit Height mm 1,924 2,374 1,924 2,374 Width mm 2,250 Depth mm 3,514 6,317 7,117 Weight Unit kg 1,166 1,196 1,310 1,329 1,996 2,094 2,336 2,382 2,452 2,548 2,558 3,024 3,035 3,074 3,192 3,271 Casing Colour RAL 7035 Sound pressure level Cooling dBA 63.9 66.0 68.0 67.3 69.0 68.1 72.6 68.7 69.9 70.6 74.2 68.3 68.7 69.1 70.0 Sound power level Cooling dBA 82.2 84.3 86.8 86.1 88.5 87.5 92.5 88.6 89.8 90.5 94.1 88.6 89.0 89.3 90.2 Operation range Cooling Min. ~ Max. °CDB -10 ~ 48 Heating Min. ~ Max. °CWB -15 ~ 26 Power supply Phase/Frequency/Voltage Hz/V 3~/50 /400 Current Recommended fuses A 25 40 50 63 80 100 160 200 UATYA80-120BFC3Y1 UATYA-BFC3Y1 All naming in the tables above is valid for Made-To-Stock units only. For specifications and configuration of Made-To-Order units refer to our selection software. Select and configure your rooftop now! rooftop.daikin.eu Specifications Made-To-Order units

RkJQdWJsaXNoZXIy MTE0MTkzMg==