2026 NEW Rooftop Wide range of R-32 rooftop units to cover your needs
419 Why choose Daikin Rooftop series 420 J UATYA-BBAY1 422 J UATYA-BFC2Y1 422 J UATYA-BFC3Y1 423 J UATYA-BRS4 423 Options & Accessories 426 Rooftop Wide range of R-32 rooftop units to cover your needs
420 ErP 2021 COMPLIANT Wide range of R-32 rooftop units to cover your needs 48 predefined units readily available from stock J Fast delivery J 3 versions: Base, 2 dampers and 3 dampers - Thermodynamic heat recovery available on full FC3 range J Capacity up to 190 kW! J Comes with a wide range of standard integrated features Fully customizable units for maximum flexibility J Almost infinite configuration possibilities thanks to wide choice of options J 4 versions: Base, 2 dampers, 3 dampers and 4 dampers - Thermodynamic heat recovery available on full FC3 range - Premium efficiency plate heat exchanger available on RS4 range J Capacity up to 190 kW! J Comes with a wide range of standard integrated features J Easy selection via selection software: rooftop.daikin.eu Made-To-Stock units (MTS) Made-To-Order units (MTO) Products overview rooftops Capacity class (kW) Type Model MTS Product name Refrigerant Version 25 30 40 50 60 70 80 90 100 110 120 140 150 160 180 190 Air cooled Heat pump Rooftop unit With extensive base package for high installation flexibility and easy servicing J ‘Plug and play’ for easy installation J High efficiency J Flexible supply and return air direction J Direct integration with Daikin or third party BMS J Factory pre-charged refrigerant UATYA-BBAY1 MTS MTO •••••••••••••••• Rooftop unit 2 damper version with integrated fresh air J Free cooling with up to 100% fresh air intake J Comes with all Base model features UATYA-BFC2Y1 MTS MTO •••••••••••••••• Rooftop unit 3 damper version with integrated fresh air and extraction J Integrated extraction damper eliminates over-pressure J Thermodynamic heat recovery, recovering waste heat J Comes with all FC2 model features UATYA-BFC3Y1 MTS MTO •••••••••••••••• Rooftop unit 4 damper version with integrated fresh air, extraction and plate heat exchanger J Premium efficiency plate heat exchanger, recovering waste heat J Comes with all FC3 model features UATYA-BRS4* MTO •••••••••••••••• * Indicative model name. Correct model name to be retrieved from selection software.
421 25 kW 190 kW 1 R-32 refrigerant J Top sustainability thanks to the use of low GWP (675) refrigerant J Single component refrigerant, easy to re-use and recycle 2 Inverter driven compressors J Great year-round seasonal efficiency J Available up to 120 kW models 3 Capacity range up to 190 kW! J More flexibility to tackle larger projects with a small footprint 4 25 mm double skinned panels J Ensuring long-lasting life and providing good thermal and sound insulation 8 BIM objects J All made to stock units available as Revit, IFC, Archicad and AutoCAD files J All made to order units available as Revit Standard integrated features on all Made-To-Stock and Made-To-Order units 5 Full color touch display J Intuitive to use J Better visualisation of unit parameters 6 Integrated connectivity J Integration into Daikin intelligent Touch Manager BMS (via BACNET protocol) J Integration in 3rd party BMS systems via Ethernet port (BACnet TCP/IP & Modbus TCP/IP) or 3-cable port (Modbus over RS485) 7 Selection software J Easy selection of the correction unit and options based on location conditions J Direct availability of technical drawings Select and configure your rooftop now! rooftop.daikin.eu Download our objects now! bim.daikin.eu More standard integrated features J ISO Coarse 75% filter (G4) (standard for MTS only) J Standard clogged filter alarm J Flexible air delivery J Hydrophilic aluminum fins on indoor and outdoor unit side J Mesh coil guard on outdoor heat exchanger J Factory mounted drain pan with heater J Single operation voltage-free contact J Power supply connection safety through max/min voltage relay and reversed phase connection
422 2 damper version, with integrated fresh air J Free cooling with up to 100% fresh air possible - Improved air quality - Energy saving using fresh outdoor air to cool the building J Includes all Base model features UATYA-BFC2Y1 High installation flexibility and easy servicing J Easy to install ‘plug and play’ concept plus single installation configuration; no additional piping is required since indoor and outdoor sides are pre-connected J High efficiency and reliable scroll compressor J Factory pre-charged refrigerant ensures clean and efficient operation UATYA-BBAY1 Return air Return air Supply air Supply air Outdoor section Return air damper Fresh air damper Fresh air versions to choose from Made-To-Stock units (MTS) Made-To-Order units (MTO) Made-To-Stock units (MTS) Made-To-Order units (MTO) Heating operation example Heating operation example 4
423 3 damper version, with integrated fresh air and extraction UATYA-BFC3Y1 J Extraction damper integrated - Eliminates excessive overpressure in the building - Including high efficient extraction fan for optimum air circulation in larger buildings J Thermodynamic heat recovery - Saves energy by recovering waste heat through the outdoor heat exchanger - Available on all models J Includes all FC2 model features Return air Return air (mixing) damper Fresh air damper Extraction damper Thermodynamic heat recovery Fresh air Supply air Made-To-Stock units (MTS) Made-To-Order units (MTO) Heating operation example 4 damper version, with integrated fresh air, extraction and plate heat recovery UATYA-BRS4* J Premium efficiency counter flow plate heat exchanger - Recovers up to 58% waste heat from the return air - Available in 50% and 100% return air heat recovery J Bypass damper to allow plate heat exchange or free cooling J Additional thermodynamic heat recovery available up to 50kW models J Includes all FC3 model features J Only available as Made-To-Order model Made-To-Order units (MTO) only * Indicative model name. Correct model name to be retrieved from selection software. Plate heat recovery mode in heating operation Return air Bypass damper (closed) Return air (mixing) damper Supply air Plate heat recovery Fresh air Fresh air damper Extraction damper
424 UATYA-BBAY1 UATYA20-30BBAY1 UATYA60-70BFC2Y1 UATYA-BFC2Y1 UATYA-BBAY1 Indoor Unit UATYA 25 30 40 50 60 70 80 90 100 110 120 140 150 160 180 190 Cooling capacity Nom. kW 24.1 31.3 38.7 45.7 58.8 65.3 74.8 89.8 95.8 108.9 115.0 133.4 144.7 154.6 171.9 187.0 Heating capacity Nom. kW 24.0 29.5 36.3 46.2 55.1 64.9 68.5 84.2 92.8 101.5 108.0 123.1 136.4 147.1 157.1 176.9 EER 2.83 3.09 3.06 2.96 3.12 2.92 3.09 3.06 2.97 2.99 2.91 3.14 3.02 3.05 3.07 2.97 COP 3.22 3.31 3.26 3.24 3.25 3.21 3.37 3.22 3.20 3.35 3.25 3.44 3.33 3.26 3.33 3.27 Space cooling Capacity Pdesign kW 24.1 31.3 38.7 45.7 58.8 65.3 74.8 89.8 95.8 108.9 115.0 133.4 144.7 154.6 171.9 187.0 SEER 4.52 4.79 5.39 5.26 5.50 4.53 5.50 5.47 5.17 5.29 5.15 4.38 4.26 4.27 4.15 4.08 ηs,c % 177.8 188.6 212.5 207.0 217.1 178.1 219.4 215.8 203.7 208.6 203.0 172.1 167.2 167.6 162.8 160.2 Space heating (Average climate) Capacity Pdesign kW 17.2 23 24.7 31.9 37.4 43.4 46.3 57.6 63.4 69.1 74.2 95.5 106.4 113.8 122.9 135.6 SCOP/A 3.35 3.38 3.67 3.64 3.47 3.41 3.70 3.65 3.62 3.56 3.53 3.39 3.36 3.34 3.31 3.34 ηs,h % 131.0 132.2 143.6 142.7 135.6 133.5 145.2 143.0 141.6 139.3 138.3 132.5 131.4 130.8 129.5 130.6 Evaporator Supply side Air discharge direction Bottom, Right, Left Fan Air flow rate m³/h 4,500 5,800 7,500 9,000 11,000 13,000 14,500 16,500 18,000 19,800 21,600 25,000 26,500 28,000 30,500 31,500 Nominal ESP Pa 300 Return side - Supply side Air intake direction - Air discharge direction Rear Thermodynamic heat recovery - Air discharge direction No Fresh air - Supply side Standard - Air discharge direction No Condenser Air flow rate Cooling m³/h 15,725 16,038 16,374 16,341 31,183 32,203 35,774 37,285 36,195 38,143 36,865 70,704 72,395 67,733 70,200 72,005 Refrigerant GWP 675 Charge kg 7.0 10.0 12.0 15.0 18.0 23.0 24.0 28.0 30.0 36.0 38.0 46.0 50.0 Dimensions Unit Height mm 1,924 2,374 1,924 2,374 Width mm 2,250 Depth mm 2,427 4,317 5,117 Weight Unit kg 852 908 966 986 1,551 1,651 1,798 1,856 1,922 2,008 2,018 2,454 2,462 2,504 2,558 2,636 Casing Colour RAL 7035 Sound pressure level Cooling dBA63.9 66.0 68.0 67.3 69.0 68.1 72.6 68.7 69.9 70.6 74.2 68.3 68.7 69.1 70.0 Sound power level Cooling dBA82.2 84.3 86.8 86.1 88.5 87.5 92.5 88.6 89.8 90.5 94.1 88.6 89.0 89.3 90.2 Operation range Cooling Min. ~ Max. °CDB -10 ~ 48 Heating Min. ~ Max. °CWB -15 ~ 26 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 Current Recommended fuses A 25 40 50 63 80 100 160 200 UATYA-BFC2Y1 Indoor Unit UATYA 25 30 40 50 60 70 80 90 100 110 120 140 150 160 180 190 Cooling capacity Nom. kW 24.1 31.3 38.7 45.7 58.8 65.3 74.8 89.8 95.8 108.9 115.0 133.4 144.7 154.6 171.9 187.0 With 30% fresh air kW 25.8 33.6 41.5 48.9 63.0 69.9 80.7 96.6 102.7 117.0 122.7 143.1 154.9 165.7 184.2 200.5 Heating capacity Nom. kW 24.0 29.5 36.3 46.2 55.1 64.9 68.5 84.2 92.8 101.5 108.0 123.1 136.4 147.1 157.1 176.9 With 30% fresh air kW 24.3 29.6 36.5 46.3 55.1 65.1 69.2 84.7 94.8 102.1 108.7 124.2 137.5 148.4 158.7 180.2 EER 2.83/2.96 3.09/3.26 3.06/3.21 2.96/3.10 3.12/3.28 2.92/3.06 3.09/3.26 3.06/3.24 2.97/3.13 2.99/3.13 2.91/3.03 3.14/3.29 3.02/3.16 3.05/3.19 3.07/3.21 2.97/3.10 COP 3.22/3.43 3.31/3.53 3.26/3.48 3.24/3.51 3.25/3.47 3.21/3.44 3.37/3.62 3.22/3.47 3.20/3.46 3.35/3.60 3.25/3.48 3.44/3.69 3.33/3.57 3.26/3.50 3.33/3.58 3.27/3.55 Space cooling Capacity Pdesign kW 24.1 31.3 38.7 45.7 58.8 65.3 74.8 89.8 95.8 108.9 115.0 133.4 144.7 154.6 171.9 187.0 SEER 4.52 4.79 5.39 5.26 5.50 4.53 5.56 5.47 5.17 5.29 5.15 4.38 4.26 4.27 4.15 4.08 ηs,c % 177.8 188.6 212.5 207.0 217.1 178.1 219.4 215.8 203.7 208.6 203.0 172.1 167.2 167.6 162.8 160.2 Space heating (Average climate) Capacity Pdesign kW 24.0 29.5 36.3 46.2 55.1 64.9 68.5 84.2 92.8 101.5 108.0 123.1 136.4 147.1 157.1 176.9 SCOP/A 3.35 3.38 3.67 3.64 3.47 3.41 3.70 3.65 3.62 3.56 3.53 3.39 3.36 3.34 3.31 3.34 ηs,h % 131.0 132.2 143.6 142.7 135.6 133.5 145.2 143.0 141.6 139.3 138.3 132.5 131.4 130.8 129.5 130.6 Evaporator Supply side Air discharge direction Frontal, Left Bottom, Right, Left Fan Air flow rate m³/h 4,500 5,800 7,500 9,000 11,000 13,000 14,500 16,500 18,000 19,800 21,600 25,000 26,500 28,000 30,500 31,500 Nominal ESP Pa 300 Return side - Supply side Air intake direction - Air discharge direction Rear, Left, Right Thermodynamic heat recovery - Air discharge direction No Fresh air - Supply side Standard - Air discharge direction Yes Fresh air Ratio Standard % 30 In free cooling % 100 Condenser Air flow rate Cooling m³/h 15,725 16,038 16,374 16,341 31,183 32,203 35,774 37,285 36,195 38,143 36,865 70,704 72,395 67,733 70,200 72,005 Refrigerant GWP 675 Charge kg 7.0 10.0 12.0 15.0 18.0 23.0 24.0 28.0 30.0 36.0 38.0 46.0 50.0 Dimensions Unit Height mm 1,924 2,374 1,924 2,374 Width mm 2,250 Depth mm 2,943 4,879 5,679 Weight Unit kg 981 1,014 1,084 1,143 1,703 1,803 1,984 2,040 2,110 2,196 2,206 2,658 2,668 2,708 2,746 2,828 Casing Colour RAL 7035 Sound pressure level Cooling dBA 63.9 66.0 68.0 67.3 69.0 68.1 72.6 68.7 69.9 70.6 74.2 68.3 68.7 69.1 70.0 Sound power level Cooling dBA 82.2 84.3 86.8 86.1 88.5 87.5 92.5 88.6 89.8 90.5 94.1 88.6 89.0 89.3 90.2 Operation range Cooling Min. ~ Max. °CDB -10 ~ 48 Heating Min. ~ Max. °CWB -15 ~ 26 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 Current Recommended fuses A 25 40 50 63 80 100 160 200 Specifications Made-To-Stock units
425 UATYA80-120BFC3Y1 UATYA-BFC3Y1 UATYA-BFC3Y1 Indoor Unit UATYA 25 30 40 50 60 70 80 90 100 110 120 140 150 160 180 190 Cooling capacity Nom. kW 24.1 31.3 38.7 45.7 58.8 65.3 74.8 89.8 95.8 108.9 115.0 133.4 144.7 154.6 171.9 187.0 With 30% fresh air kW 26.0 33.9 42.5 49.6 63.7 70.5 81.3 96.8 104.3 118.0 124.5 145.6 156.8 168.3 186.5 204.4 Heating capacity Nom. kW 24.0 29.5 36.3 46.2 55.1 64.9 68.5 84.2 92.8 101.5 108.0 123.1 136.4 147.1 157.1 176.9 With 30% fresh air kW 25.0 31.0 38.3 47.7 57.1 68.6 71.6 87.2 97.9 107.0 112.3 132.0 147.5 160.0 173.5 191.6 EER 2.83/2.96 3.09/3.20 3.06/3.27 2.96/3.12 3.12/3.23 2.92/3.00 3.09/3.21 3.06/3.22 2.97/3.14 2.99/3.11 2.91/3.01 3.14/3.26 3.02/3.14 3.05/3.18 3.07/3.21 2.97/3.14 COP 3.22/3.41 3.31/3.50 3.26/3.51 3.24/3.46 3.25/3.40 3.21/3.39 3.37/3.56 3.22/3.45 3.20/3.42 3.35/3.57 3.25/3.40 3.44/3.62 3.33/3.57 3.26/3.49 3.33/3.63 3.27/3.50 Space cooling Capacity Pdesign kW 24.1 31.3 38.7 45.7 58.8 65.3 74.8 89.8 95.8 108.9 115.0 133.4 144.7 154.6 171.9 187.0 SEER 4.52 4.79 5.39 5.26 5.50 4.53 5.56 5.47 5.17 5.29 5.15 4.38 4.26 4.27 4.15 4.08 ηs,c % 177.8 188.6 212.5 207.0 217.1 178.1 219.4 215.8 203.7 208.6 203.0 172.1 167.2 167.6 162.8 160.2 Space heating (Average climate) Capacity Pdesign kW 24.0 29.5 36.3 46.2 55.1 64.9 68.5 84.2 92.8 101.5 108.0 123.1 136.4 147.1 157.1 176.9 SCOP/A 3.35 3.38 3.67 3.64 3.47 3.41 3.70 3.65 3.62 3.56 3.53 3.39 3.36 3.34 3.31 3.34 ηs,h % 131.0 132.2 143.6 142.7 135.6 133.5 145.2 143.0 141.6 139.3 138.3 132.5 131.4 130.8 129.5 130.6 Evaporator Supply side Air discharge direction Frontal, Left Bottom, Right, Left, Frontal Fan Air flow rate m³/h 4,500 5,800 7,500 9,000 11,000 13,000 14,500 16,500 18,000 19,800 21,600 25,000 26,500 28,000 30,500 31,500 Nominal ESP Pa 300 Return side - Supply side Air intake direction - Air discharge direction Rear Right Return side Fan Air flow rate m³/min 4,500 5,800 7,500 9,000 11,000 13,000 14,500 16,500 18,000 19,800 21,600 25,000 26,500 28,000 30,500 31,500 Nominal ESP Pa 300 Return side - Supply side Thermodynamic heat recovery - Air discharge direction Yes Fresh air - Supply side Standard - Air discharge direction Yes Fresh air Ratio Standard % 30 In free cooling % 100 Condenser Air flow rate Cooling m³/h 15,725 16,038 16,374 16,341 31,183 32,203 35,774 37,285 36,195 38,143 36,865 70,704 72,395 67,733 70,200 72,005 Refrigerant GWP 675 Charge kg 7.0 10.0 12.0 15.0 18.0 23.0 24.0 28.0 30.0 36.0 38.0 46.0 50.0 Dimensions Unit Height mm 1,924 2,374 1,924 2,374 Width mm 2,250 Depth mm 3,514 6,317 7,117 Weight Unit kg 1,166 1,196 1,310 1,329 1,996 2,094 2,336 2,382 2,452 2,548 2,558 3,024 3,035 3,074 3,192 3,271 Casing Colour RAL 7035 Sound pressure level Cooling dBA 63.9 66.0 68.0 67.3 69.0 68.1 72.6 68.7 69.9 70.6 74.2 68.3 68.7 69.1 70.0 Sound power level Cooling dBA 82.2 84.3 86.8 86.1 88.5 87.5 92.5 88.6 89.8 90.5 94.1 88.6 89.0 89.3 90.2 Operation range Cooling Min. ~ Max. °CDB -10 ~ 48 Heating Min. ~ Max. °CWB -15 ~ 26 Power supply Phase/Frequency/Voltage Hz/V 3~/50/400 Current Recommended fuses A 25 40 50 63 80 100 160 200 All naming in the tables above is valid for Made-To-Stock units only. For specifications and configuration of Made-To-Order units refer to our selection software. Select and configure your rooftop now! rooftop.daikin.eu Specifications Made-To-Order units
426 Field Applied Accessories For Made-To-Stock Units BASE series (UATYA-BBAY1) FC2 series (UATYA-BFC2Y1) FC3 series (UATYA-BFC3Y1) 25-30 40-50 60-70 80-120 140-190 25-30 40 - 50 60-70 80-90 100-120 140-190 25-30 40-50 60-70 80-100 110-120 140-180 190 Air treatment Filter ISO Coarse 75% (G4) 2x UATYAC75A + 2x UATYAC75B (Standard for MTS) 3x UATYAC75A + 3x UATYAC75B (Standard for MTS) 6x UATYAC75B (Standard for MTS) 12x UATYAC75C (Standard for MTS) 12x UATYAC75C (Standard for MTS) 2x UATYAC75A + 2x UATYAC75B (Standard for MTS) 3x UATYAC75A + 3x UATYAC75B (Standard for MTS) 6x UATYAC75B (Standard for MTS) 12x UATYAC75C (Standard for MTS) 12x UATYAC75C (Standard for MTS) 12x UATYAC75C (Standard for MTS) 2x UATYAC75A + 2x UATYAC75B (Standard for MTS) 3x UATYAC75A + 3x UATYAC75B (Standard for MTS) 6x UATYAC75B (Standard for MTS) 12x UATYAC75C (Standard for MTS) 12x UATYAC75C (Standard for MTS) 12x UATYAC75C (Standard for MTS) 12x UATYAC75C (Standard for MTS) Filter ISO ePM10 50% (M5/F5) 2x UATYAEPM1050A + 2x UATYAEPM1050B 3x UATYAEPM1050A + 3x UATYAEPM1050B 3x UATYAEPM1050B 12x UATYAEPM1050C 12x UATYAEPM1050C 2x UATYAEPM1050A + 2x UATYAEPM1050B 3x UATYAEPM1050A + 3x UATYAEPM1050B 3x UATYAEPM1050B 12x UATYAEPM1050C 12x UATYAEPM1050C 12x UATYAEPM1050C 2x UATYAEPM1050A + 2x UATYAEPM1050B 3x UATYAEPM1050A + 3x UATYAEPM1050B 3x UATYAEPM1050B 12x UATYAEPM1050C 12x UATYAEPM1050C 12x UATYAEPM1050C 12x UATYAEPM1050C Filter ISO ePM10 75% (M6) 2x UATYAEPM1075PA + 2x UATYAEPM1075PB 3x UATYAEPM1075PA + 3x UATYAEPM1075PB 3x UATYAEPM1075PB 12x UATYAEPM1075PC 12x UATYAEPM1075PC 2x UATYAEPM1075PA + 2x UATYAEPM1075PB 3x UATYAEPM1075PA + 3x UATYAEPM1075PB 3x UATYAEPM1075PB 12x UATYAEPM1075PC 12x UATYAEPM1075PC 12x UATYAEPM1075PC 2x UATYAEPM1075PA + 2x UATYAEPM1075PB 3x UATYAEPM1075PA + 3x UATYAEPM1075PB 3x UATYAEPM1075PB 12x UATYAEPM1075PC 12x UATYAEPM1075PC 12x UATYAEPM1075PC 12x UATYAEPM1075PC Filter ISO ePM1 50% (F7) 2x UATYAEPM150PA + 2x UATYAEPM150PB 3x UATYAEPM150PA + 3x UATYAEPM150PB 3x UATYAEPM150PB 12x UATYAEPM150PC 12x UATYAEPM150PC 2x UATYAEPM150PA + 2x UATYAEPM150PB 3x UATYAEPM150PA + 3x UATYAEPM150PB 3x UATYAEPM150PB 12x UATYAEPM150PC 12x UATYAEPM150PC 12x UATYAEPM150PC 2x UATYAEPM150PA + 2x UATYAEPM150PB 3x UATYAEPM150PA + 3x UATYAEPM150PB 3x UATYAEPM150PB 12x UATYAEPM150PC 12x UATYAEPM150PC 12x UATYAEPM150PC 12x UATYAEPM150PC Rigid bag filter ISO ePM10 70% (M6) 2x UATYAEPM1070A + 2x UATYAEPM1070B 3x UATYAEPM1070A + 3x UATYAEPM1070B 6x UATYAEPM1070B 12x UATYAEPM1070C 12x UATYAEPM1070C 2x UATYAEPM1070A + 2x UATYAEPM1070B 3x UATYAEPM1070A + 3x UATYAEPM1070B 6x UATYAEPM1070B 12x UATYAEPM1070C 12x UATYAEPM1070C 12x UATYAEPM1070C 2x UATYAEPM1070A + 2x UATYAEPM1070B 3x UATYAEPM1070A + 3x UATYAEPM1070B 6x UATYAEPM1070B 12x UATYAEPM1070C 12x UATYAEPM1070C 12x UATYAEPM1070C 12x UATYAEPM1070C Rigid bag filter ISO ePM1 50% (F7) 2x UATYAEPM150A + 2x UATYAEPM150B 3x UATYAEPM150A + 3x UATYAEPM150B 6x UATYAEPM150B 12x UATYAEPM150C 12x UATYAEPM150C 2x UATYAEPM150A + 2x UATYAEPM150B 3x UATYAEPM150A + 3x UATYAEPM150B 6x UATYAEPM150B 12x UATYAEPM150C 12x UATYAEPM150C 12x UATYAEPM150C 2x UATYAEPM150A + 2x UATYAEPM150B 3x UATYAEPM150A + 3x UATYAEPM150B 6x UATYAEPM150B 12x UATYAEPM150C 12x UATYAEPM150C 12x UATYAEPM150C 12x UATYAEPM150C Rigid bag filter ISO ePM1 85% (F9) 2x UATYAEPM185A + 2x UATYAEPM185B 3x UATYAEPM185A + 3x UATYAEPM185B 6x UATYAEPM185B 12x UATYAEPM185C 12x UATYAEPM185C 2x UATYAEPM185A + 2x UATYAEPM185B 3x UATYAEPM185A + 3x UATYAEPM185B 6x UATYAEPM185B 12x UATYAEPM185C 12x UATYAEPM185C 12x UATYAEPM185C 2x UATYAEPM185A + 2x UATYAEPM185B 3x UATYAEPM185A + 3x UATYAEPM185B 6x UATYAEPM185B 12x UATYAEPM185C 12x UATYAEPM185C 12x UATYAEPM185C 12x UATYAEPM185C Control UATYACO2P - Duct air quality CO2 probe • • • • • • • • • • • • • • • • • • UATYACAP - Constant air pressure control airflow transducer • • • • • • • • • • • • • • • • • • UATYAWRC - Remote touch screen wired remote controller • • • • • • • • • • • • • • • • • • UATYARRP - Room temperature return probe (incl. housing) • • • • • • • • • • • • • • • • • • UATYASA - Fire and smoke alarm • • • • • • • • • • • • • • • • • • Other Rainproof hood with anti-intrusion grille not possible not possible not possible not possible not possible UATYARPH3 UATYARPH4 UATYARPH5 UATYARPH6 UATYARPH6 UATYARPH6 UATYARPH1 UATYARPH2 UATYARPH8 UATYARPH7 UATYARPH7 UATYARPH7 UATYARPH7 Rubber antivibration mounts 2x UATYAAVM1 2x UATYAAVM1 2x UATYAAVM1 + 1x UATYAAVM2 4x UATYAAVM1 2x UATYAAVM1 + 2x UATYAAVM2 2x UATYAAVM1 2x UATYAAVM1 3x UATYAAVM1 + 1x UATYAAVM2 4x UATYAAVM1 3x UATYAAVM1 + 1x UATYAAVM2 2x UATYAAVM1 + 2x UATYAAVM2 1x UATYAAVM1 + 1x UATYAAVM2 1x UATYAAVM1 + 2x UATYAAVM2 3x UATYAAVM1 + 1x UATYAAVM2 2x UATYAAVM1 + 2x UATYAAVM2 2x UATYAAVM1 + 2x UATYAAVM2 4x UATYAAVM1 + 1x UATYAAVM2 3x UATYAAVM1 + 2x UATYAAVM2 Rubber antivibration mounts when gas heater is used 1x UATYAAVM1 + 1x UATYAAVM2 1x UATYAAVM1 + 1x UATYAAVM2 1x UATYAAVM1 + 2x UATYAAVM2 5x UATYAAVM1 5x UATYAAVM1 2x UATYAAVM1 1x UATYAAVM1 + 1x UATYAAVM2 4x UATYAAVM1 5x UATYAAVM1 5x UATYAAVM1 5x UATYAAVM1 1x UATYAAVM1 + 1x UATYAAVM2 2x UATYAAVM1 + 1x UATYAAVM2 4x UATYAAVM1 5x UATYAAVM1 4x UATYAAVM1 + 1x UATYAAVM2 3x UATYAAVM1 + 2x UATYAAVM2 3x UATYAAVM1 + 2x UATYAAVM2
427 Wide choice of factory-mounted options on Made-To-Order units J Filters and rigid bag filters - Multistage filtration possible - From ISO Coarse 75% (G4) up to ISO ePM1 85% (F9) J Auxiliary heat sources for additional or complementary heating - Gas burner - Electric coil - Hot water coil J Pre-heater from heat recovery water coil, to recover waste heat from applications where heat is rejected J Steam humidifier and post-heating J Oversized and extraoversized supply and return radial EC plug fans to provide a higher ESP J Spring return dampers in case of power failure and/or fire alarm J Anticorrosion treatment on heat exchanger J Standard or EC axial fan J Softstarter on compressor for units ≥ 140kW J Soundproof compartment on compressor Control options J BMS gateway via Ethernet: - SNMP & Modbus TCP/IP (standard BACnet TCP/IP connection can not be used anymore) J BMS gateway via 3-cable port: - BACnet MS/TP OR Lonworks (standard Modbus RS485 connection can not be used anymore) Indoor air treatment Outdoor air treatment Field applied accessories for Made-To-Order units MTO - BASE series MTO - FC2 series MTO - FC3 series MTO - RS4 series Control UATYACO2P - Duct air quality CO2 probe • • • • UATYACAP - Constant air pressure control airflow transducer • • • • UATYAWRC - Remote touch screen wired remote controller • • • • UATYARRP - Room temperature return probe (incl. housing) • • • • UATYASA - Fire and smoke detector • • • • Other Rubber antivibration mounts • (1) • (1) • (1) • (1) Rainproof hood with anti-intrusion grille • (1) • (1) • (1) • (1) (1) Reference code to be selected in selection software
my.daikin.euRkJQdWJsaXNoZXIy MTE0MTkzMg==