07_ECPEN26-500_VRV

445 Completely redesigned BSSV boxes for faster installation and easier servicing REYA8-12A9 Multi Unit systems REYA 10A9 13A9 16A9 18A9 20A9 22A9 24A9 26A9 28A9 System Outdoor unit module 1 REMA5A9 REYA8A9 REYA10A9 REYA8A9 REYA12A9 Outdoor unit module 2 REMA5A9 REYA8A9 REYA10A9 REYA12A9 REYA16A9 REYA14A9 REYA16A9 Capacity range HP 10 13 16 18 20 22 24 26 28 Cooling capacity Prated,c kW 28.0 (1) 36.4 (1) 44.8 (1) 50.4 (1) 55.9 (1) 61.5 (1) 67.4 (1) 73.5 (1) 78.5 (1) Heating capacity Prated,h kW 28.0 (2) 36.4 (2) 44.8 (2) 50.4 (2) 55.9 (2) 61.5 (2) 67.4 (2) 73.5 (2) 78.5 (2) Max. 6°CWB kW 32.0 (2) 41.0 (2) 50.0 (2) 56.5 (2) 62.5 (2) 69.0 (2) 75.0 (2) 82.5 (2) 87.5 (2) Recommended combination 4 x FXFA63A2VEB 3 x FXFA50A2VEB + 3 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB 10 x FXFA50A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 7 x FXFA50A2VEB + 5 x FXFA63A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB ηs,c % 301.9 296.5 293.0 287.5 287.6 283.6 283.4 296.2 282.8 ηs,h % 160.6 161.5 170.9 170.5 172.2 173.3 165.2 172.0 171.5 SEER 7.62 7.49 7.40 7.26 7.27 7.17 7.16 7.48 7.15 SCOP 4.09 4.11 4.35 4.34 4.38 4.41 4.20 4.38 4.36 Maximum number of connectable indoor units 64 (3) Indoor index connection Min. 125 163 200 225 250 275 300 325 350 Nom. - Max. 325 423 520 585 650 715 780 845 910 Sound power level Cooling Nom. dBA 81.3 (4) 81.6 (4) 83.9 (4) 84.0 (4) 84.8 (4) 84.0 (4) 86.2 (4) Heating Nom. dBA 82.4 (4) 83.1 (4) 84.8 (4) 85.2 (4) 87.1 (4) 86.1 (4) 88.1 (4) Sound pressure level Cooling Nom. dBA 59.3 (5) 60.2 (5) 62.1 (5) 62.6 (5) 62.7 (5) 64.1 (5) Piping connections Liquid OD mm 9.52 12.70 15.90 Gas OD mm 19.1 22.2 28.6 HP/LP gas OD mm 15.90 19.10 22.20 Total piping length System Actual m 500 (6) 1,000 (6) Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 40 (8) 50 (8) 63 (8) Outdoor unit module REMA 5A9 Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 Weight Unit kg 213 Fan External static pressure Max. Pa 78 Sound power level Cooling Nom. dBA 78.3 (5) Sound pressure level Cooling Nom. dBA 56.3 (7) Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 (10) (1)Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | (2)Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (3)The actual number of units depends on the connection ratio (CR) and the restrictions for the system. | (4)Sound power level is an absolute value that a sound source generates. | (5) Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (6)Refer to refrigerant pipe selection or installation manual | (7)RLA is based on following conditions: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | (8)MFA is used to select the circuit breaker and the ground fault circuit interrupter (earth leakage circuit breaker). | (9)Maximum allowable voltage range variation between phases is 2%. | (10)Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | Sound values are measured in a semi-anechoic room. | EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase | Ssc: Short-circuit power | For detailed contents of standard accessories, see installation/operation manual | Multi combination (10~28HP) data is corresponding with the standard multi combination | Air Flow Rate (AFR) of multi outdoor systems is sum of AFR of the individual systems it consists of

RkJQdWJsaXNoZXIy MTE0MTkzMg==