07_ECPEN26-500_VRV

453 indoor unit benefit overview Ceiling mounted cassette units Concealed ceiling units Wall mounted unit Ceiling suspended units Floor standing units FXFA-A FXZA-A FXKA-A FXDA-A FXSA-A FXMA-A FXAA-A FXHA-A FXUA-A FXNA-A We care Home leave operation Maintains the indoor temperature at your specified comfort level during absence, thus saving energy. • • • • • • • • • • Fan only The unit can be used as fan, blowing air without heating or cooling. • • • • • • • • • • Auto cleaning filter The filter automatically cleans itself. Simplicity of upkeep means optimum energy efficiency and maximum comfort without the need for expensive or timeconsuming maintenance. • • Floor and presence sensor The presence sensor directs the air away from any person detected in the room, when the air flow control is on. The floor sensor detects the average floor temperature and ensures an even temperature distribution between ceiling and floor. • • • Comfort Draught prevention When starting to warm up or when the thermostat is off, the air discharge direction is set horizontally and the fan to low speed, to prevent draught. After warming up, air discharge and fan speed are set as desired. • • • • Whisper quiet Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neightbourhood. • • • • • Auto coolingheating changeover Automatically selects cooling or heating mode to achieve the set temperature. • • • • • • • • • • Air treatment UV Streamer kit Purifies the air of pollutants such as viruses, bacteria, fine dust (PM1.0), odours, allergens, etc ensuring a healthy and hygienic indoor environment • Air filter Removes airborne dust particles to ensure a steady supply of clean air. • (2) (Optional high efficiency filter ePM10 60%) • (2) • (2) • (2) • (2) • (2) Optional pre filter and high efficiency filter available (200-250) • (2) • (2) • (2) • (1) Humidity control Dry programme Allows humidity levels to be reduced without variations in room temperature. • • • • • • • • • • Air flow Ceiling soiling prevention Prevents air from blowing out too long in horizontal position, to prevent ceiling stains. • • • Vertical auto swing Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room. • • • • • • Fan speed steps Allows to select up to the given number of fan speed. 5 + auto 3 + auto 3 + auto 3 3 + auto 3 (50-125) 3 + auto (200-250) 3 + auto 3 3 + auto 3 + auto Individual flap control Individual flap control via the wired remote controller enables you to easily fix the position of each flap individually, to suit any new room configuration. Optional closure kits are available as well. • • • Remote control & timer Onecta controller (BRP069C51) Control your indoor climate from any location via smartphone or tablet. • • • • • • • • • • Weekly timer Can be set to start heating or cooling anytime on a daily or weekly basis. • • • • • • • • • • Infrared remote control Starts, stops and regulates the air conditioner from a distance. • (1) • (1) • (1) • (1) • (1) • (1) • (1) • (1) • (1) Wired remote control Starts, stops and regulates the air conditioner. • (3) • (3) • (3) • (3) • (3) • (3) • (3) • (3) • (3) • (3) Centralised control Starts, stops and regulates several air conditioners from one central point. • • • • • • • • • • Other functions Auto-restart The unit restarts automatically at the original settings after power failure. • • • • • • • • • • Self-diagnosis Simplifies maintenance by indicating system faults or operating anomalies. • • • • • • • • • • Drain pump kit Facilitates condensation draining from the indoor unit. • • • • • • • • • Multi tenant The indoor unit’s main power supply can be turned off when leaving the hotel or office building. • (4) • (4) • (4) • (4) • (4) • (4) • (4) • (4) • (4) • standard • optional (1) Must be combined with Madoka wired remote controller. (2) Pre filter (3) A Madoka remote controller is a required option (4) In combination with REYA/RXYA/RXYSA8-12 outdoor units (for more information contact your sales representative).

RkJQdWJsaXNoZXIy MTE0MTkzMg==