07_ECPEN26-500_VRV

458 FXZA-A FXZA-A Indoor Unit FXZA 15A 20A 25A 32A 40A 50A Cooling capacity Total capacity At high fan speed kW 1.70 2.20 2.80 3.60 4.50 5.60 Heating capacity Total capacity At high fan speed kW 1.90 2.50 3.20 4.00 5.00 6.30 Power input - 50Hz Cooling At high fan speed kW 0.018(1) 0.020(1) 0.019(1) 0.029(1) 0.048(1) Heating At high fan speed kW 0.018(1) 0.020(1) 0.019(1) 0.029(1) 0.048(1) Dimensions Unit HeightxWidthxDepth mm 260x575x575 Weight Unit kg 15.5 16.5 18.5 Casing Material Galvanised steel plate Decoration panel Model BYFQ60C4W1W Colour White (N9.5) Dimensions HeightxWidthxDepth mm 46x620x620 Weight kg 2.8 Decoration panel 2 Model BYFQ60C4W1S Colour SILVER Dimensions HeightxWidthxDepth mm 46x620x620 Weight kg 2.8 Decoration panel 3 Model BYFQ60B2W1/See note 2 Colour White (RAL9010) Dimensions HeightxWidthxDepth mm 55x700x700 Weight kg 2.7 Decoration panel 4 Model BYFQ60B3W1/See note 2 Colour WHITE (RAL9010) Dimensions HeightxWidthxDepth mm 55 x700 x700 Weight kg 2.7 Fan Air flow rate - 50Hz Cooling At high/medium/ low fan speed m³/min 8.5/7.0/6.5 8.7/7.5/6.5 9.0/8.0/6.5 10.0/8.5/7.0 11.5/9.5/8.0 14.0/12.5/10.0 Heating At high/medium/ low fan speed m³/min 8.5/7.0/6.5 8.7/7.5/6.5 9.0/8.0/6.5 10.0/8.5/7.0 11.5/9.5/8.0 14.0/12.5/10.0 Air filter Type Resinnet Sound power level Cooling At high fan speed dBA 49 50 51 54 60 Sound pressure level Cooling At high fan speed/At medium fan speed/At low fan speed dBA 31.5/28.0/25.5 32.0/29.5/25.5 33.0/30.0/25.5 33.5/30.0/26.0 37.0/32.0/28.0 43.0/40.0/33.0 Heating At high fan speed/At medium fan speed/At low fan speed dBA 31.5/28.0/25.5 32.0/29.5/25.5 33.0/30.0/25.5 33.5/30.0/26.0 37.0/32.0/28.0 43.0/40.0/33.0 Refrigerant Type/GWP R-32/675.0 Piping connections Liquid OD mm 6 Gas OD mm 9.52 12.70 Drain VP20 (I.D. 20/O.D. 26) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7F530W (white panel) / BRC7F530S (grey panel) / BRC7EB530W (standard panel) Control systems Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W7/S7/K7 (1)Values are valid for the factory setting. | It is necessary to use option ERPS23 (conversion wire harness) for connection of standard panel. | Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | Dimensions do not include control box | The sound power level is an absolute value indicating the power which a sound source generates. | Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | Maximum allowable voltage range variation between phases is 2%. | MCA/MFA: MCA = 1.1 x FLA | Instead of a fuse, use a circuit breaker | Select wire size based on the value of MCA | Contains fluorinated greenhouse gases FXZA-A Floor and presence sensor Whisper quiet Individual flap control Multi tenant BRC1KPD51W, BRP069C51 Fully flat cassette Unique design in the market that integrates fully flat into the ceiling J Optimised design for R-32 refrigerant J Fully flat integration in standard architectural ceiling tiles, leaving only 8mm J Remarkable blend of iconic design and engineering excellence with an elegant finish in white or a combination of silver and white J Two optional intelligent sensors improve energy efficiency and comfort J 15 class unit especially developed for small or well-insulated rooms, such as hotel bedrooms, small offices, etc. J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Optional fresh air intake J Standard drain pump with 630mm lift increases flexibility and installation speed

RkJQdWJsaXNoZXIy MTE0MTkzMg==