07_ECPEN26-500_VRV

459 FXKA-A FXKA-A Indoor Unit FXKA 20A 25A 32A 40A 50A 63A Cooling capacity Total capacity At high fan speed kW 2.2 2.8 3.6 4.5 5.6 7.1 Heating capacity Total capacity At high fan speed kW 2.5 3.2 4 5 6.3 8 Power input - 50Hz Cooling At high fan speed kW 0.026 0.039 0.047 0.073 0.118 Heating At high fan speed kW 0.034 0.039 0.047 0.073 0.118 Required ceiling void > mm 260 Dimensions Unit HeightxWidthxDepth mm 200x840x470 200x1,240x470 Weight Unit kg 18 19 24 Casing Material Galvanised steel Decoration panel Model BYK32GJW1 BYK63GJW1 Colour Fresh White Dimensions HeightxWidthxDepth mm 80x950x550 80x1,350x550 Weight kg 8 10 Fan Air flow rate - 50Hz Cooling At high/medium/ low fan speed m³/min 7.5/6.3/5 9.4/8.5/7.6 14.4/12.6/11.1 17.6/14.4/12.6 21.5/17.6/14.4 Heating At high/medium/ low fan speed m³/min 8.6/7.3/5.8 9.4/8.5/7.6 14.4/12.6/11.1 17.6/14.4/12.6 21.5/17.6/14.4 Air filter Type Removable/washable Sound power level Cooling At high fan speed/At medium fan speed/At low fan speed dBA 46/43.5/41 50.5/48.5/46.5 52.5/50/48 57/52.5/50 61.5/57/52.5 Sound pressure level Cooling At high fan speed/At medium fan speed/At low fan speed dBA 32/27.5/22.5 37/34/31.5 38.5/34.5/31.5 42/38/34.5 48.5/43.5/38.5 Heating At high fan speed/At medium fan speed/At low fan speed dBA 36/31/25.5 39/35.5/32.5 39.5/36/32.5 44/39.5/36 49/44/39.5 Refrigerant Type/GWP R-32/675 Piping connections Liquid OD mm 6.4 Gas OD mm 9.5 12.7 Drain I.D. 20/O.D. 26 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W7/S7/K7 Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | The sound power level is an absolute value indicating the power which a sound source generates. | Instead of a fuse, use a circuit breaker | Select wire size based on the value of MCA FXKA-A New design! Vertical auto swing Multi tenant BRC1KPD51W, BRP069C51 Ceiling mounted corner cassette 1-way blow unit for corner installation J Optimised design for R-32 refrigerant J Compact dimensions enable installation in narrow ceiling voids (only 200mm high) J New modern decoration panel J The air is comfortably spread up- and downwards thanks to 5 different discharge angles that can be programmed via the remote control J Optional fresh air intake J Standard drain pump increases flexibility and installation speed

RkJQdWJsaXNoZXIy MTE0MTkzMg==