07_ECPEN26-500_VRV

464 3 fan speeds available! FXAA-A FXAA-A Indoor Unit FXAA 15A 20A 25A 32A 40A 50A 63A Cooling capacity Total capacity At high fan speed kW 1.7 2.2 2.8 3.6 4.5 5.6 7.1 Heating capacity Total capacity At high fan speed kW 1.9 2.5 3.2 4.0 5.0 6.3 8.0 Power input - 50Hz Cooling At high fan speed kW 0.017 0.019 0.028 0.030 0.025 0.033 0.050 Heating At high fan speed kW 0.025 0.029 0.034 0.035 0.030 0.039 0.060 Dimensions Unit HeightxWidthxDepth mm 290x795x266 290x1,050x269 Weight Unit kg 12 15 Fan Air flow rate - 50Hz Cooling At high/medium/ low fan speed m³/min 7.1/6.8/6.5 7.9/7.2/6.5 8.3/7.4/6.5 9.4/8.0/6.5 12.2/11.0/9.8 14.2/12.6/10.9 18.2/15.5/12.9 Heating At high/medium/ low fan speed m³/min 7.8/7.1/6.5 8.6/7.5/6.5 9.0/7.7/6.5 9.9/8.2/6.5 12.2/11.0/9.8 15.2/13.7/12.1 18.7/16.4/14.1 Air filter Type Removable/washable Sound power level Cooling At high fan speed dBA 51.0 52.0 53.0 55.0 58.0 63.0 Sound pressure level Cooling At high/medium/low fan speed dBA 32.0/30.5/28.5 33.0/31.0/28.5 35.0/32.0/28.5 37.5/33.0/28.5 37.0/35.5/33.5 41.0/38.5/35.5 46.5/42.5/38.5 Heating At high/medium/low fan speed dBA 33.0/31.0/28.5 34.0/31.5/28.5 36.0/32.5/28.5 38.5/33.5/28.5 38.0/36.0/33.5 42.0/39.0/35.5 47.0/43.0/38.5 Refrigerant Type/GWP R-32/675.0 Piping connections Liquid OD mm 6 Gas OD mm 9.52 12.70 Drain VP13 (I.D. 15/O.D. 18) Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7EA630(1) Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W7/S7/K7 (1)Must be combined with Madoka wired remote controller | Contains fluorinated greenhouse gases FXAA-A Home leave operation Whisper quiet Multi tenant Vertical auto swing BRC1KPD51W, BRP069C51 Wall mounted unit For rooms with no false ceilings nor free floor space J Optimised design for R-32 refrigerant J Flat, stylish front panel blends easily within any interior décor and is easier to clean J Can easily be installed in both new and refurbishment projects J The air is comfortably spread up- and downwards thanks to 5 different discharge angles that can be programmed via the remote control J Maintenance operations can be performed easily from the front of the unit

RkJQdWJsaXNoZXIy MTE0MTkzMg==