467 FXNA-A FXNA-A Indoor Unit FXNA 20A 25A 32A 40A 50A 63A Cooling capacity Total capacity At high fan speed kW 2.2 2.8 3.6 4.5 5.6 7.1 Heating capacity Total capacity At high fan speed kW 2.5 3.2 4 5 6.3 8 Power input - 50Hz Cooling At high fan speed kW 0.051 0.069 0.087 0.108 Heating At high fan speed kW 0.051 0.069 0.087 0.108 Dimensions Unit HeightxWidthxDepth mm 620x790x200 620x990x200 620x1,190x200 Weight Unit kg 23.5 27.5 32 Casing Material Galvanised steel Fan Air flow rate - 50Hz Cooling At high/medium/ low fan speed m³/min 7.4/6.4/5.4 8.4/7.4/6.4 10.2/9/7.9 12.9/11.5/10.6 16.4/14.4/12.9 Heating At high/medium/ low fan speed m³/min 7.4/6.4/5.4 8.4/7.4/6.4 10.2/9/7.9 12.9/11.5/10.6 16.4/14.4/12.9 External static pressure - 50Hz Factory set/High Pa 10/41 10/42 15/52 15/59 15/55 Air filter Type Removable/washable Sound power level Cooling At high/medium/low fan speed dBA 49/47.5/46 51/49.5/48 52.5/51/49.5 51.5/49.5/47.5 55.5/53.5/51.5 54.5/52.5/50.5 Sound pressure level Cooling At high/medium/low fan speed dBA 28/26.5/25 30/28.5/27 31.5/30/28.5 31/29/27 35/33/31 34.5/32.5/30.5 Heating At high/medium/low fan speed dBA 29.5/28/26.5 31/29.5/28 33/31.5/30 32/30/28 36/34/32 35.5/33.5/31.5 Refrigerant Type/GWP R-32/675 Piping connections Liquid OD mm 6.35 Gas OD mm 9.52 12.7 Drain VP20 (I.D. 20/O.D. 26) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W7/S7/K7 Contains fluorinated greenhouse gases Concealed floor standing unit Designed to be concealed in walls J Optimised design for R-32 refrigerant J Discretely concealed in the wall: only the suction and discharge grilles are visible J Requires very little installation space as the depth is only 200mm J Its low height (620 mm) enables the unit to fit perfectly beneath a window J High ESP allows flexible installation FXNA-A Most versatile R-32 VRF floor standing unit in the market Typically, R-32 floor standing models have more stringent room size requirements than wall mounted or ceiling installed units to comply with the IEC60335-2-40 product standard. However, with Daikin, this is no longer a limitation. By uniquely integrating the integral circulation airflow principle into our advanced Shîrudo technology, our floor standing models offer the same installation flexibility as wall mounted and cassette units. BRC1KPD51W, BRP069C51
RkJQdWJsaXNoZXIy MTE0MTkzMg==