07_ECPEN26-500_VRV

469 CYA-DK-F/C/R Biddle air curtain J Connectable to ERQ and VRV DX outdoor units J Unified model for R-32 and R-410A refrigerant J Free-hanging model (F): easy wall mounted installation J Cassette model (C): mounted into a false ceiling leaving only the decoration panel visible J Recessed model (R): neatly concealed in the ceiling J A payback period of less then 1.5 years compared to installing an electric air curtain J Provides virtually free air curtain heating via recovered heat from indoor units in cooling mode (in case of VRV heat recovery) J Easy and quick to install at reduced costs since no additional water systems, boilers and gas connections are required CYA Indoor Unit CYA 100DK80FB 150DK80FB 200DK100FB 250DK140FB 100DK80FB 150DK80FB 200DK100FS 250DK140FB 100DK125FB 150DK200FB Heating capacity Speed 3 kW 6.94 8.6 10.9 15.2 8.65 10.5 12.5 18.6 14.4 21.5 Power input Fan only Nom. kW 0.1426 0.2139 0.28 0.36 0.27 0.4 0.53 0.67 0.48 0.7245 Heating Nom. kW 0.1426 0.2139 0.28 0.36 0.27 0.4 0.53 0.67 0.48 0.7245 Delta T Speed 3 K 17.7 14.6 13.9 15.5 16 12.9 12.7 13.8 13.7 Casing Colour RAL9016 RAL9006 RAL9016 Dimensions Unit HeightxWidthxDepth mm 270 x1,000 x590 270 x1,500 x590 270 x2,000 x590 270 x2,500 x590 270 x1,000 x590 270 x1,500 x590 270 x2,000 x590 270 x2,500 x590 370 x1,000 x774 370 x1,500 x774 Required ceiling void > mm - Door height Max. m 2.3 2.5 3 Door width Max. m 1 1.5 2 2.5 1 1.5 2 2.5 1 1.5 Weight Unit kg 56 66 83 107 57 73 94 108 76 100 Fan Air flow rate Heating Speed 3 m³/h 1,164 1,746 2,328 2,910 1,605 2,408 2,910 4,013 3,100 4,650 Sound pressure level Heating Speed 3 dBA 47 49 50 51 50 51 53 54 53 54 Refrigerant Type/GWP R32/R410A/- Control Electronic expansion valve Piping connections Liquid/ Gas OD mm 6.35/12.7 9.52/15.9 6.35/12.7 9.52/15.9 9.52/19.1 Required accessories (should be ordered separately) - Power supply V 230 Indoor Unit CYA 200DK250FB 250DK250FB Heating capacity Speed 3 kW 27.6 29.7 Power input Fan only Nom. kW 0.96 1.2 Heating Nom. kW 0.96 1.2 Delta T Speed 3 K 13.2 11.4 Casing Colour RAL9016 Dimensions Unit HeightxWidthxDepth mm 370 x2,000 x774 370 x2,500 x774 Required ceiling void > mm - Door height Max. m 3 Door width Max. m 2 2.5 Weight Unit kg 126 157 Fan Air flow rate Heating Speed 3 m³/h 6,200 7,750 Sound pressure level Heating Speed 3 dBA 56 57 Refrigerant Type/GWP R32/R410A/- Control Electronic expansion valve Piping connections Liquid/ Gas OD mm 9.52/19.1 Required accessories (should be ordered separately) - Power supply V 230 CYA150DK80CSC CYA150DK80RSC CYA150DK80FSC

RkJQdWJsaXNoZXIy MTE0MTkzMg==