473 NEW RXYN-B CO2 VRV The low GWP solution J Using the so-called natural refrigerant CO 2 (R-744) J With a low GWP of 1, CO 2 is one of the most sustainable refrigerants J Non-flammable (A1) refrigerant, simplifying system design J Incorporates all typical VRV benefits: quick and easy to design and install, precise zone control with quick response to changing load RXYN-B Outdoor unit RXYN-B 10B Capacity range HP 10 Cooling capacity Prated,c kW 28.0 Heating capacity Prated, h kW 28.0 Max. kW 31.5 Recommended combination 4x FXFN63B ηs,c % 189.2 ηs,h % 137.1 SEER 4.8 SCOP 3.5 Maximum number of connectable indoor units 8 Indoor index connection Min. 125 Max. 325 Dimensions HxWxD mm 1,680x1,930x765 Weight kg 564 Sound power level Cooling dB(A) 83.5 Heating dB(A) 83.5 Sound pressure level Cooling dB(A) 61 Operation range Cooling Min °C °CDB -5~43 Heating Max °C °CWB -20~15.5 Refrigerant Type/GWP R744/1 Charge tCO2eq/ kg kg 0 Piping connections Liquid OD mm 9.52 Gas OD mm 15.9 Tot. pip. length Sys. actual m 300 Power supply Phase/Freq./ Voltage Hz/V 3N~/50/380~415 Current - 50Hz Max. fuse amps (MFA) A 40 R-744 RXYN10B
RkJQdWJsaXNoZXIy MTE0MTkzMg==