07_ECPEN26-500_VRV

474 NEW FXFN-B BRC1KPD51W FXFN-B FXFN-B Indoor Unit FXFN 40B 50B 63B 80B Cooling capacity Total capacity At high fan speed kW 4.5 5.6 7.1 9.0 Heating capacity Total capacity At high fan speed kW 5.0 6.3 8.0 10.0 Power input - 50Hz Cooling At high fan speed kW 0.019 0.036 0.067 0.118 Heating At high fan speed kW 0.019 0.036 0.067 0.118 Dimensions Unit HeightxWidthxDepth mm 246x840x840 288x840x840 Weight Unit kg 26 29 Casing Material Galvanized steel plate Decoration panel Model BYCQ140E2W1/BYCQ140E2W1W/BYCQ140E2W1B Dimensions HeightxWidthxDepth mm 65x950x950 Weight kg 5.5 Decoration panel 2 Model BYCQ140E2GFW1 / BYCQ140E2GFW1B Dimensions HeightxWidthxDepth mm 148x950x950 Weight kg 10.3 Decoration panel 3 Model BYCQ140E2P / BYCQ140E2PB Dimensions HeightxWidthxDepth mm 106x950x950 Weight kg 6.5 Fan Air flow rate - 50Hz Cooling At high/medium/ low fan speed m³/min 15.5/13.5/11.5 21.0/18.0/15.0 26.8/22.0/18.0 35.5/29.5/23.5 Heating At high/medium/ low fan speed m³/min 15.5/13.5/11.5 21.0/18.0/15.0 26.8/22.0/18.0 35.5/29.5/23.5 Air filter Type Resin net Sound power level Cooling At high/medium/low fan speed dBA 53.0/51.0/49.0 57.0/55.0/53.0 62.0/60.0/58.0 66.0/64.0/62.0 Sound pressure level Cooling At high/medium/low fan speed dBA 35.0/33.0/31.0 39.0/37.0/35.0 44.0/42.0/40.0 48.0/46.0/44.0 Heating At high/medium/low fan speed dBA 36.0/34.0/32.0 40.0/38.0/36.0 45.0/43.0/41.0 49.0/47.0/45.0 Refrigerant Type/GWP R-744/1.0 Piping connections Liquid OD mm 9.52 Gas OD mm 12.7 Drain VP25 (I.D. 32/O.D. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7FA532F / BRC7FA532FB / BRC7FB532F / BRC7FB532FB Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W7/S7/K7 Values are valid for the factory setting. | Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB | The sound power level is an absolute value indicating the power which a sound source generates. | Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | Maximum allowable voltage range variation between phases is 2%. | MCA/MFA: MCA = 1.1 x FLA | Instead of a fuse, use a circuit breaker | Select wire size based on the value of MCA | BYCQ140E2W1: pure white standard panel with grey louvers; BYCQ140E2W1W: pure white standard panel with white louvers; BYCQ140E2W1B: black standard panel with black louvers. | The BYCQ140E2W1W has white insulations. Be informed that formation of dirt on white insulation is visibly stronger and that it is consequently not advised to install the BYCQ140E2W1W decoration panel in enviroments exposed to concentrations of dirt. | Contains fluorinated greenhouse gases Auto cleaning filter Floor and presence sensor Whisper quiet Individual flap control Black design panel White auto cleaning panel Black panel White panel CO2 Cassette EV Box ø 12.7 ø 9.52 ø 9.52 Round flow cassette 360° air discharge for optimum efficiency and comfort J Optimised design for CO 2 refrigerant (R-744) J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Optional fresh air intake J Standard drain pump with 675mm lift increases flexibility and installation speed

RkJQdWJsaXNoZXIy MTE0MTkzMg==