479 7-segment display 5 Design J Widest ever range of cassette panels - Available in white and black - Sleek designer panel range J Daikin Emura, unique iconic design J Fully flat cassette, seamlessly integrated in the ceiling 6 Controls J Daikin Cloud Plus for online control, energy monitoring, comparison of multisite, diagnostic and optimization of equipment and predictive maintenance J Voice control via Amazon Alexa and Google Assistant through Onecta app (For VRV 5 models) J Madoka: a sleek wired remote controller with intuitive touch button control J Intelligent Touch manager: A cost-effective mini BMS integrating all Daikin products J Easy integration in third party BMS via BACnet, LonWorks, Modbus, KNX 7 Installation J Automatic refrigerant charge and refrigerant containment check J Plug & play Daikin Air Handling Unit connection J VRV configurator software for the fastest commissioning, configuration and customisation J Outdoor unit display for quick on-site settings and detailed error readouts for improved customer support J Limited space requirements for piping J Selection software with floor plan integration, integrated with latest legal standards 8 Inventor of VRV with over 40 years of leadership J Market leader of VRV systems since 1982 J Over 90 years of expertise in heat pump technology J Designed for and produced in Europe J Innovator setting the market standard with technologies such as Variable Refrigerant Temperature, Continuous Heating, Shîrudo technology, ... The VRV air conditioning system is the world’s first individual air conditioning system with variable refrigerant flow control and was commercialised by Daikin in 1982. VRV is the trademark of Daikin Industries Ltd, which is derived from the technology we call “variable refrigerant volume”. BREEAM is a registered trademark of BRE (the Building Research Establishment Ltd. Community Trade Mark E5778551). The BREEAM marks, logos and symbols are the Copyright of BRE and are reproduced by permission. LEED® is the preeminent program for the design, construction, maintenance and operations of high-performance green buildings. LEED® and its related logo, is a trademark owned by the U.S. Green Building Council® and is used with permission. 9 A solution for every application J Heat recovery for simultaneous cooling and heating J Maximum flexibility for geothermal applications with water-cooled systems J Hot and cold climate solutions offering efficient cooling up to 52°C and heating down to -25°C J Space saving mini VRV solutions, offering the most compact VRV J The invisible VRV, a unique solution when the outdoor unit must be compact and completely invisible J Replacement solutions to replace existing systems in the most cost-effective way Our WebXpress software with visual floorplan
RkJQdWJsaXNoZXIy MTE0MTkzMg==