07_ECPEN26-500_VRV

485 RWEYQ-T9 VRV IV+ water-cooled series Ideal for high rise buildings, using water as heat source Connectable stylish indoor units 20 CLASS 25 CLASS 35 CLASS 42 CLASS 50 CLASS 60 CLASS 71 CLASS Daikin Emura - Wall mounted unit FTXJ-A9 Stylish - Wall mounted unit FTXA-CW/B/S Perfera wall mounted FTXM-A * * Perfera floor standing C/FVXM-A9 BPMKS box needed to connect RA indoors to VRV IV+ (RYYQ / RXYQ) * Units available in August 2024 Outdoor unit RWEYQ 8T9 10T9 12T9 14T9 Capacity range HP 8 10 12 14 Cooling capacity Prated,c kW 22.4 28.0 33.5 40.0 Heating capacity Prated,h kW 25.0 31.5 37.5 45.0 Max. 6°CWB kW 25.0 31.5 37.5 45.0 Recommended combination 4 x FXMQ50P7VEB 4 x FXMQ63P7VEB 6 x FXMQ50P7VEB 1 x FXMQ50P7VEB + 5 x FXMQ63P7VEB ηs,c % 326.8 307.8 359.0 330.7 ηs,h % 524.3 465.9 436.0 397.1 SEER 8.4 7.9 9.2 8.5 SCOP 13.3 11.8 11.1 10.1 Maximum number of connectable indoor units 64(1) Indoor index connection Min. 100.0 125.0 150.0 175.0 Max. 300.0 375.0 450.0 525.0 Dimensions Unit HeightxWidthxDepth mm 980x767x560 Weight Unit kg 195 197 Sound power level Cooling Nom. dBA 65.0 71.0 72.0 74.0 Sound pressure level Cooling Nom. dBA 48.0 50.0 56.0 58.0 Operation range Inlet water temperature Cooling Min.~Max. °CDB 10~45 Heating Min.~Max. °CWB 10~45 Temperature around casing Min.~Max. °CDB 0~40 Humidity around casing Cooling~ Heating Max. % 80~80 Refrigerant Type/GWP R-410A/2,087.5 Charge kg/tCO2Eq 7.9/16.5 9.6/20.0 Piping connections Liquid OD mm 9.52 12.7 Gas OD mm 19.1 22.2 28.6 HP/LP gas OD mm 15.9/19.1 19.1/22.2 19.1/28.6 22.2/28.6 Drain Size 14mm OD/ 10mm ID Water Inlet/Outlet Size ISO 228-G1 1/4 B/ISO 228-G1 1/4 B Total piping length System Actual m 500 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 Outdoor unit system RWEYQ 16T9 18T9 20T9 22T9 24T9 26T9 28T9 30T9 32T9 34T9 36T9 38T9 40T9 42T9 System Outdoor unit module 1 RWEYQ8T RWEYQ10T RWEYQ12T RWEYQ14T RWEYQ10T RWEYQ12T RWEYQ14T Outdoor unit module 2 RWEYQ8T RWEYQ10T RWEYQ12T RWEYQ14T RWEYQ10T RWEYQ12T RWEYQ14T Outdoor unit module 3 - RWEYQ10T RWEYQ12T RWEYQ14T Capacity range HP 16 18 20 22 24 26 28 30 32 34 36 38 40 42 Cooling capacity Prated,c kW 44.8 50.4 56.0 61.5 67.0 73.5 80.0 84.0 89.5 95.0 100.5 107.0 113.5 120.0 Heating capacity Prated,h kW 50.0 56.5 62.5 69.0 75.0 82.5 90.0 94.5 100.5 106.5 112.5 120.0 127.5 135.0 Max. 6°CWB kW 50.0 56.5 62.5 69.0 75.0 82.5 90.0 94.5 100.5 106.5 112.5 120.0 127.5 135.0 Recommended combination 4 x FXMQ63 P7VEB + 2 x FXMQ80 P7VEB 4 x FXMQ50 P7VEB + 4 x FXMQ63 P7VEB 8 x FXMQ63 P7VEB 6 x FXMQ50 P7VEB + 4 x FXMQ63 P7VEB 12 x FXMQ50 P7VEB 7 x FXMQ50 P7VEB + 5 x FXMQ63 P7VEB 2 x FXMQ50 P7VEB + 10 x FXMQ63 P7VEB 12 x FXMQ63 P7VEB 6 x FXMQ50 P7VEB + 8 x FXMQ63 P7VEB 12 x FXMQ50 P7VEB + 4 x FXMQ63 P7VEB 18 x FXMQ50 P7VEB 13 x FXMQ50 P7VEB + 5 x FXMQ63 P7VEB 8 x FXMQ50 P7VEB + 10 x FXMQ63 P7VEB 3 x FXMQ50 P7VEB + 15 x FXMQ63 P7VEB ηs,c % 307.6 308.7 298.1 311.3 342.6 322.5 306.1 308.3 318.2 342.5 352.3 338.8 341.4 332.9 ηs,h % 459.2 491.1 466.8 447.9 434.5 406.9 387.9 467.2 456.1 447.0 438.5 419.4 404.4 391.2 SEER 7.9 7.7 8.0 8.8 8.3 7.9 7.9 8.2 8.8 9.0 8.7 8.5 SCOP 11.7 12.5 11.9 11.4 11.1 10.4 9.9 11.9 11.6 11.4 11.2 10.7 10.3 10.0 Maximum number of connectable indoor units 64(1) 64(1) Indoor index connection Min. 200.0 225.0 250.0 275.0 300.0 325.0 350.0 375.0 400.0 425.0 450.0 475.0 500.0 525.0 Max. 600.0 675.0 750.0 825.0 900.0 975.0 1,050.0 1,125.0 1,200.0 1,275.0 1,350.0 1,425.0 1,500.0 1,575.0 Piping connections Liquid OD mm 12.7 15.9 19.1 19.1 Gas OD mm 28.6 34.9 34.9 41.3 HP/LP gas OD mm 22.2/28.6 28.6/28.6 28.6/34.9 28.6/34.9 28.6/41.3 41.3/34.9 Total piping length System Actual m 500 500 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 32 35 40 50 50 63 80 (1) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases * EU member states, UK, Bosnia-Herzegovina, Serbia, Montenegro, Kosovo, Albania, North Macedonia, Iceland, Norway, Switzerland RWEYQ-T9 RWEYQ-T9 For units made and sold in Europe*

RkJQdWJsaXNoZXIy MTE0MTkzMg==