07_ECPEN26-500_VRV

487 RXYLQ16-28T VRV IV+ heat pump, optimised for heating Where heating is priority without compromising on efficiency Connectable stylish indoor units 20 CLASS 25 CLASS 35 CLASS 42 CLASS 50 CLASS 60 CLASS 71 CLASS Daikin Emura - Wall mounted unit FTXJ-A9 Stylish - Wall mounted unit FTXA-CW/B/S Perfera wall mounted FTXM-A * * Perfera floor standing C/FVXM-A9 BPMKS box needed to connect RA indoors to VRV IV+ (RYYQ / RXYQ) * Units available in August 2024 Outdoor unit RXMLQ8T RXYLQ10T RXYLQ12T RXYLQ14T Capacity range HP - 10 12 14 Cooling capacity Prated,c kW - 28.0 33.5 40.0 Heating capacity Prated,h kW - 28.0 33.5 40.0 Max. 6°CWB kW - 31.5 37.5 45.0 Recommended combination - 4 x FXMQ63P7VEB 6 x FXMQ50P7VEB 1 x FXMQ50P7VEB + 5 x FXMQ63P7VEB ηs,c % - 251.4 274.4 270.1 ηs,h % - 144.3 137.6 137.1 SEER - 6.4 6.9 6.8 SCOP - 3.7 3.5 Maximum number of connectable indoor units - 64(1) Indoor index connection Min. - 175 210 245 Nom. - 250 300 350 Max. - 325 390 455 Dimensions Unit HeightxWidthxDepth mm 1,685x1,240x765 1,685x1,240x765 Weight Unit kg 302 302 Fan External static pressure Max. Pa 78 Sound power level Cooling Nom. dBA 75.0 77.0 81.0 Sound pressure level Cooling Nom. dBA 55.0 56.0 59.0 Operation range Cooling Min.~Max. °CDB -5~43 -5~43 Heating Min.~Max. °CWB -25~16 -25~16 Refrigerant Type/GWP R-410A/2,087.5 R-410A/2,087.5 Charge kg/tCO2Eq 11.8/24.6 11.8/24.6 Piping connections Liquid OD mm - 9.52 12.7 Gas OD mm - 22.2 28.6 Total piping length System Actual m - 500 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 Outdoor unit system RXYLQ 16T 18T 20T 22T 24T 26T 28T 30T 32T 34T 36T 38T 40T 42T System Outdoor unit module 1 RXMLQ8T RXYLQ10T RXYLQ12T RXYLQ14T RXYLQ10T RXYLQ12T RXYLQ14T Outdoor unit module 2 RXMLQ8T RXYLQ10T RXYLQ12T RXYLQ14T RXYLQ10T RXYLQ12T RXYLQ14T Outdoor unit module 3 - RXYLQ10T RXYLQ12T RXYLQ14T Capacity range HP 16 18 20 22 24 26 28 30 32 34 36 38 40 42 Cooling capacity Prated,c kW 44.8 50.4 56.0 61.5 67.0 73.5 80.0 84.0 89.5 95.0 100.5 107.0 113.5 120.0 Heating capacity Prated,h kW 44.8 50.4 56.0 61.5 67.0 73.5 80.0 84.0 89.5 95.0 100.5 107.0 113.5 120.0 Max. 6°CWB kW 50.0 56.5 63.0 69.0 75.0 82.5 90.0 94.5 100.5 106.5 112.5 120.0 127.5 135.0 Recommended combination 4 x FXMQ63 P7VEB + 2 x FXMQ80 P7VEB 3 x FXMQ50 P7VEB + 5 x FXMQ63 P7VEB 2 x FXMQ50 P7VEB + 6 x FXMQ63 P7VEB 6 x FXMQ50 P7VEB + 4 x FXMQ63 P7VEB 4 x FXMQ50 P7VEB + 4 x FXMQ63 P7VEB + 2 x FXMQ80 P7VEB 7 x FXMQ50 P7VEB + 5 x FXMQ63 P7VEB 6 x FXMQ50 P7VEB + 4 x FXMQ63 P7VEB + 2 x FXMQ80 P7VEB 9 x FXMQ50 P7VEB + 5 x FXMQ63 P7VEB 8 x FXMQ63 P7VEB + 4 x FXMQ80 P7VEB 3 x FXMQ50 P7VEB + 9 x FXMQ63 P7VEB + 2 x FXMQ80 P7VEB 2 x FXMQ50 P7VEB + 10 x FXMQ63 P7VEB + 2 x FXMQ80 P7VEB 6 x FXMQ50 P7VEB + 10 x FXMQ63 P7VEB 9 x FXMQ50 P7VEB + 9 x FXMQ63 P7VEB 12 x FXMQ63 P7VEB + 4 x FXMQ80 P7VEB ηs,c % 261.8 255.7 251.4 263.0 274.4 270.8 270.1 251.4 259.1 266.8 274.4 271.6 270.3 270.1 ηs,h % 138.0 140.5 144.3 140.3 137.6 137.1 144.3 141.6 139.2 137.6 137.1 SEER 6.6 6.5 6.4 6.6 6.9 6.8 6.4 6.6 6.7 6.9 6.8 SCOP 3.5 3.6 3.7 3.6 3.5 3.7 3.6 3.5 Maximum number of connectable indoor units 64(1) 64(1) Indoor index connection Min. 280 315 350 385 420 455 490 525 560 595 630 665 700 735 Nom. 400 450 500 550 600 650 700 750 800 850 900 950 1,000 1,050 Max. 520 585 650 715 780 845 910 975 1,040 1,105 1,170 1,235 1,300 1,365 Piping connections Liquid OD mm 12.7 15.9 19.1 19.1 Gas OD mm 28.6 34.9 34.9 41.3 Total piping length System Actual m 500 500 Current - 50Hz Maximum fuse amps (MFA) A 40 45 50 60 80 90 (1) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (70% <= CR <= 130%) | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases * EU member states, UK, Bosnia-Herzegovina, Serbia, Montenegro, Kosovo, Albania, North Macedonia, Iceland, Norway, Switzerland RXYLQ-T RXYLQ-T For units made and sold in Europe*

RkJQdWJsaXNoZXIy MTE0MTkzMg==