07_ECPEN25-500_VRV

488 REYA-A9 Single Unit systems REYA 8A9 10A9 12A9 14A9 16A9 18A9 20A9 Capacity range HP 8 10 12 14 16 18 20 Cooling capacity Prated,c kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Heating capacity Prated,h kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Max. 6°CWB kW 25.0 31.5 37.5 45.0 50.0 56.5 63.0 Recommended combination 4 x FXFA50A2VEB 4 x FXFA63A2VEB 6 x FXFA50A2VEB 1 x FXFA50A2VEB + 5 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 3 x FXFA50A2VEB + 5 x FXFA63A2VEB 8 x FXFA63A2VEB ηs,c % 290.8 282.6 285.3 306.1 281.0 280.6 262.2 ηs,h % 161.5 170.2 176.4 168.3 167.5 172.5 162.7 SEER 7.35 7.14 7.21 7.73 7.10 7.09 6.63 SCOP 4.11 4.33 4.49 4.28 4.26 4.39 4.14 Maximum number of connectable indoor units 64 Indoor index connection Min. 100 125 150 175 200 225 250 Max. 260 325 390 455 520 585 650 Dimensions Unit HeightxWidthxDepth mm 1,685x930x765 1,685x1,240x765 Weight Unit kg 213 296 319 Sound power level Cooling Nom. dBA 78.3 78.8 82.5 78.7 83.7 83.4 87.9 Sound pressure level Cooling Nom. dBA 56.3 58.0 60.8 58.1 61.4 63.0 67.0 Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg/TCO2Eq 9.00/6.08 10.6/7.16 Piping connections Liquid OD mm 9.52 12.7 Gas OD mm 19.1 22.2 28.6 HP/LP gas OD mm 15.9 19.1 22.2 Total piping length System Actual m 1,000 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 40 50 NEW REYA-A9 Compatible to IEC60335-2-40 Ed.7, allowing even more flexible system design! VRV 5 Heat Recovery Top efficiency and comfort solution J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Single component refrigerant, easy to re-use and recycle J Greatest sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J “Free” heat through efficient 3-pipe heat recovery, transferring heat from areas requiring cooling to areas requiring heating and vice versa J Tackle any room application, thanks to Shîrudo technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency J Simultaneous cooling and heating for the perfect personal comfort of guests/tenants J Continuous heating during defrost for multi models J Maximum installation flexibility with piping lengths up to 165 meters and a total length of 1,000 meters J Sound pressure down to 40 dB(A) thanks to 5 low sound steps J ESP up to 78 Pa to allow ducting J Wide operation range of up to +46°C in cooling and down to -20°C in heating J Incorporates VRV IV+ standards & technologies: Variable Refrigerant Temperature, continuous heating, 7 segment display and full inverter compressors, 4-side heat exchanger, refrigerant cooled PCB, new DC fan motor “Free” heating through heat recovery Simultaneous cooling & heating for maximum comfort 3-pipe technology: up to 15% more efficient compared to 2-pipe system Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA Numéro d'enregistrement: DAIK-00019-V01.01-FR Règles de rédaction "PCR-ed4-FR-2021 09 06" Complété par le "PSR-0013-ed2.0-FR-2019 12 06" Numéro habilitation du vérificateur: VH04 Documents d'information et de référence: www.pep-ecopassport.org Date de publication: 01-2023 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d'experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes à la norme XP C08-100-1:2016 ou EN 50693:2019. Les éléments du PEP ne peuvent être comparés avec les éléments issus d'un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) Conformémement aux normes EN 15804+A2 & ISO 14025 / ISO 21930

RkJQdWJsaXNoZXIy MTE0MTkzMg==