07_ECPEN26-500_VRV

489 SB.RKXYQ5T8 SB.RKXYQ-T SB.RKXYQ-T8 Outdoor unit system SB.RKXYQ 5T8 8T System Heat exchanger unit RDXYQ5T8 RDXYQ8T Compressor unit RKXYQ5T8 RKXYQ8T Capacity range HP 5 8 Cooling capacity Prated,c kW 14.0 22.4 Heating capacity Prated,h kW 10.4 12.9 Max. 6°CWB kW 16.0 25.0 Recommended combination 4x FXSQ32A2VEB 4x FXMQ50P7VEB ηs,c % 200.1 191.1 ηs,h % 149.3 140.9 SEER 5.1 4.9 SCOP 3.8 3.6 Maximum number of connectable indoor units 10 (1) 17 (1) Indoor index connection Min. 62.5 100.0 Max. 162.5 260.0 Piping connections Between Compressor module (CM) and heat exchanger module (HM) Liquid OD mm 12.7 Gas OD mm 19.1 22.2 Between Compressor module (CM) and indoor units (IU) Liquid OD mm 9.52 Gas OD mm 15.9 19.1 Total piping length System Actual m 140 300 Heat exchanger module - RDXYQ Compressor module - RKXYQ Outdoor unit module 5T8 8T 5T8 8T Dimensions Unit HeightxWidthxDepth mm 397x1,456x1,044 701x600x554 701x760x554 Weight Unit kg 95 103 79 105 Sound power level Cooling Nom. dBA 77.0 81.0 60.0 64.0 Sound pressure level Cooling Nom. dBA 47.0 54.0 47.0 48.0 Refrigerant Type/GWP R-410A/- R-410A/2,087.5 Charge kg/tCO2Eq -/- 2.00/4.20 4.00/8.35 Power supply Phase/Frequency/Voltage Hz/V 1N~/50/220-240 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 10 16 20 (1) Actual number of units depends on the indoor unit type (VRV DX indoor, etc.) and the connection ratio restriction for the system (being; 50% ≤ CR ≤ 130%). | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m VRV IV+ heat pump for indoor installation The invisible VRV J Unrivalled flexibility because the unit is split up into two elements: the heat exchanger and the compressor J Compressor unit can be above heat exchanger unit as well Heat exchanger unit VRV Indoor units Compressor unit Max. 70 m Max. 30 m Lightweight units (max. 105kg) can be installed by two people J Unique V-shape heat exchanger results in compact dimensions (h/e unit only 400mm high) allowing false ceiling installation, while ensuring top efficiency J Super efficient centrifugal fans (over 50% efficiency increase compared to sirocco fan) J Small footprint compressor unit (760 x 554 mm) maximising useable floor space SB.RKXYQ-T(8) For units made and sold in Europe*

RkJQdWJsaXNoZXIy MTE0MTkzMg==