07_ECPEN26-500_VRV

490 REYQ10,13,16,18,20,22U VRV IV+ heat recovery Best efficiency & comfort solution Outdoor unit REMQ5U REYQ8U REYQ10U REYQ12U REYQ14U REYQ16U REYQ18U REYQ20U Capacity range HP - 8 10 12 14 16 18 20 Cooling capacity Prated,c kW - 22.4(1) 28 33.5(1) 40 45 50.4 52 Heating capacity Prated,h kW - 22.4(2) 28 33.5(2) 40 45 50.4 56 Max. 6°CWB kW - 25 31.5(2) 37.5(2) 45 50 56.5 63 Recommended combination - 4 x FXFQ50AVEB 4 x FXFQ63AVEB 6 x FXFQ50AVEB 1 x FXFQ50AVEB + 5 x FXFQ63AVEB 4 x FXFQ63AVEB + 2 x FXFQ80AVEB 3 x FXFQ50AVEB + 5 x FXFQ63AVEB 2 x FXFQ50AVEB + 6 x FXFQ63AVEB ηs,c % - 286.1 264.8 257 255.8 243.1 250.6 246.7 ηs,h % - 165.1 169.7 183.8 168.3 167.5 172.5 162.7 SEER - 7.2 6.7 6.5 6.2 - SCOP - 4.2 4.3 4.7 4.3 - Maximum number of connectable indoor units - 64(3) - Indoor index connection Min. - 100 125 150 175 200 225 250 Max. - 260 325 390 455 520 585 650 Dimensions Unit HeightxWidthxDepth mm 1,685x930x765 1,685x1,240x765 Weight Unit kg 230 314 317 Fan External static pressure Max. Pa 78 - Sound power level Cooling Nom. dBA 78.0(4) 78.0(4) 79.1(4) 83.4(4) 80.9(4) 85.6(4) - Heating Prated,h dBA - 79.6(4) 80.9(4) 83.5(4) 83.9(4) 86.9(4) - Sound pressure level Cooling Nom. dBA 57.0(5) 57 61 60 63 62 65 Operation range Cooling Min.~Max. °CDB -5~43 Heating Min.~Max. °CWB -20~15.5 Refrigerant Type/GWP R-410A/2,087.5 R-410A/- Charge kg/tCO2Eq 9.7 9.7/20.2 9.8/20.5 9.9/20.7 11.8/24.6 11.8/- Piping connections Liquid OD mm - 9.5 12.7 15.9 Gas OD mm - 19.1 22.2 28.6 HP/LP gas OD mm - 15.9 19.1 22.2 - Total piping length System Actual m - 1,000(6) 1,000 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20(7) 20(8) 25(8) 32(8) 40(8) - Outdoor unit System REYQ 10U 13U 16U 18U 20U 22U 24U 26U 28U 30U 32U System Outdoor unit module 1 REMQ5U REYQ8U REYQ10U REYQ8U REYQ12U REYQ16U Outdoor unit module 2 REMQ5U REYQ8U REYQ10U REYQ12U REYQ16U REYQ14U REYQ16U REYQ18U REYQ16U Capacity range HP 10 13 16 18 20 22 24 26 28 30 32 Cooling capacity Prated,c kW 28 36.4(1) 44.8(1) 50.4(1) 55.9(1) 61.5(1) 67.4(1) 73.5(1) 78.5(1) 83.9(1) 90.0(1) Heating capacity Prated,h kW 28 36.4(2) 44.8(2) 50.4(2) 55.9(2) 61.5(2) 67.4(2) 73.5(2) 78.5(2) 83.9(2) 90.0(2) Max. 6°CWB kW 32 41.0(2) 50 56.5(2) 62.5(2) 69.0(2) 75.0(2) 82.5(2) 87.5(2) 94.0(2) 100.0(2) Recommended combination 4 x FXFQ63AVEB 3 x FXFQ50AVEB + 3 x FXFQ63AVEB 4 x FXFQ63AVEB + 2 x FXFQ80AVEB 4 x FXFQ50AVEB + 4 x FXFQ63AVEB 10 x FXFQ50AVEB 6 x FXFQ50AVEB + 4 x FXFQ63AVEB 4 x FXFQ50AVEB + 4 x FXFQ63AVEB + 2 x FXFQ80AVEB 7 x FXFQ50AVEB + 5 x FXFQ63AVEB 6 x FXFQ50AVEB + 4 x FXFQ63AVEB + 2 x FXFQ80AVEB 9 x FXFQ50AVEB + 5 x FXFQ63AVEB 8 x FXFQ63AVEB + 4 x FXFQ80AVEB ηs,c % 275.1 301.3 288.6 272.9 266.0 260.4 257.7 257.5 251.9 266.8 243.1 ηs,h % 158.8 160.6 168.2 167.9 175.7 178.5 167.6 175.5 174.8 179.4 169.1 SEER 7 7.6 7.3 6.9 6.7 6.6 6.5 6.4 6.7 6.2 SCOP 4 4.1 4.3 4.5 4.3 4.5 4.4 4.6 4.3 Maximum number of connectable indoor units 64(3) Indoor index connection Min. 125 163.0 200 225.0 250.0 275.0 300.0 325.0 350.0 375.0 400.0 Max. 325 423.0 520 585.0 650.0 715.0 780.0 845.0 910.0 975.0 1,040.0 Piping connections Liquid OD mm 9.5 12.7 15.9 19.1 Gas OD mm 22.2 28.6 34.9 HP/LP gas OD mm 19.1 22.2 28.6 Total piping length System Actual m 500(6) 1,000(6) Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 40(11) 40(7) 40(11) 50(7) 63(7) 80(7) Outdoor unit System REYQ 34U 36U 38U 40U 42U 44U 46U 48U 50U 52U 54U System Outdoor unit module 1 REYQ16U REYQ8U REYQ10U REYQ12U REYQ14U REYQ16U REYQ16U REYQ18U Outdoor unit module 2 REYQ18U REYQ20U REYQ12U REYQ16U REYQ18U Outdoor unit module 3 - REYQ18U REYQ16U REYQ18U REYQ18U Capacity range HP 34 36 38 40 42 44 46 48 50 52 54 Cooling capacity Prated,c kW 95.4 (1) 97.0 (1) 106.3 (1) 111.9 (1) 118.0 (1) 123.5 (1) 130.0 (1) 135.0 (1) 140.4 (1) 145.8 (1) 151.2 (1) Heating capacity Prated,h kW 95.4 (2) 101.0 (2) 106.4 (2) 111.9 (2) 118.0 (2) 123.5 (2) 130.0 (2) 135.0 (2) 140.4 (2) 145.8 (2) 151.2 (2) Max. 6°CWB kW 106.5 (2) 113.0 (2) 119.0 (2) 125.5 (2) 131.5 (2) 137.5 (2) 145.0 (2) 150.0 (2) 156.5 (2) 163.0 (2) 169.5 (2) Recommended combination 3 x FXFQ50AVEB + 9 x FXFQ63AVEB + 2 x FXFQ80AVEB 2 x FXFQ50AVEB + 10 x FXFQ63AVEB + 2 x FXFQ80AVEB 6 x FXFQ50AVEB + 10 x FXFQ63AVEB 9 x FXFQ50AVEB + 9 x FXFQ63AVEB 12 x FXFQ63AVEB + 4 x FXFQ80AVEB 6 x FXFQ50AVEB + 8 x FXFQ63AVEB + 4 x FXFQ80AVEB 1 x FXFQ50AVEB + 13 x FXFQ63AVEB + 4 x FXFQ80AVEB 12 x FXFQ63AVEB + 6 x FXFQ80AVEB 3 x FXFQ50AVEB + 13 x FXFQ63AVEB + 4 x FXFQ80AVEB 6 x FXFQ50AVEB + 14 x FXFQ63AVEB + 2 x FXFQ80AVEB 9 x FXFQ50AVEB + 15 x FXFQ63AVEB ηs,c % 259.2 255.3 269.2 259.6 250.2 249.3 246.8 243.1 254.4 265.7 275.2 ηs,h % 172.0 166.3 176.0 176.1 167.8 171.9 168.8 168.5 170.3 171.7 173.3 SEER 6.6 6.5 6.8 6.6 6.3 6.2 6.4 6.7 7.0 SCOP 4.4 4.2 4.5 4.3 4.4 4.3 4.4 Maximum number of connectable indoor units 64 (3) Indoor index connection Min. 425.0 450.0 475.0 500.0 525.0 550.0 575.0 600.0 625.0 650.0 675.0 Max. 1,105.0 1,170.0 1,235.0 1,300.0 1,365.0 1,430.0 1,495.0 1,560.0 1,625.0 1,690.0 1,755.0 Piping connections Liquid OD mm 19.1 Gas OD mm 34.9 41.3 41.3 HP/LP gas OD mm 28.6 34.9 34.9 Total piping length System Actual m 1,000 (6) Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 80 (7) 100 (7) 125 (7) 125 (7) (1) Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | (2) Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | (3) Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 120%) | In accordance with EN/IEC 61000-3-12, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply wih Ssc ≥ minimum Ssc value | MCA must be used to select the correct field wiring size. The MCA can be regarded as the maximum running current. | MSC means the maximum current during start up of the compressor. This unit uses only inverter compressors. Starting current is always ≤ max. running current. | Maximum allowable voltage range variation between phases is 2%. | Voltage range: units are suitable for use on electrical systems where voltage supplied to unit terminal is not below or above listed range limits. | The AUTOMATIC ESEER value corresponds with normal VRV4 Heat Recovery operation, taking into account advanced energy saving operation functionality (variable refrigerant temperature control operation) | The STANDARD ESEER value corresponds with normal VRV4 Heat Recovery operation, not taking into account advanced energy saving operation functionality | Sound values are measured in a semi-anechoic room. | Soundpressure system [dBA] = 10*log[10^(A/10)+10^(B/10)+10^(C/10)], with Unit A = A dBA, Unit B = B dBA, Unit C = C dBA | EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase | Ssc: Shortcircuit power | For detailed contents of standard accessories, see installation/operation manual | Multi combination (10~54HP) data is corresponding with the standard multi combination | Contains fluorinated greenhouse gases * EU member states, UK, Bosnia-Herzegovina, Serbia, Montenegro, Kosovo, Albania, North Macedonia, Iceland, Norway, Switzerland REYQ-U REYQ-U For units made and sold in Europe*

RkJQdWJsaXNoZXIy MTE0MTkzMg==