07_ECPEN26-500_VRV

491 Indoor Unit BS1Q 1Q10A 1Q16A 1Q25A Power input Cooling Nom. kW 0.005 Heating Nom. kW 0.005 Maximum number of connectable indoor units 6 8 Maximum capacity index of connectable indoor units 15<x≤100 100<x≤160 160<x≤250 Dimensions Unit HeightxWidthxDepth mm 207x388x326 Weight Unit kg 12 15 Casing Material Galvanised steel plate Piping connections Outdoor unit Liquid OD mm 9.52 Gas OD mm 15.9 22.2 Discharge gas OD mm 12.7 19.1 Indoor unit Liquid OD mm 9.52 Gas OD mm 15.9 22.2 Sound absorbing thermal insulation Foamed polyurethane Flame-resistant needle felt Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Maximum fuse amps (MFA) A 15 Contains fluorinated greenhouse gases Individual branch selector for VRV IV heat recovery J Unique range of single and multi BS boxes for flexible and fast design J Compact & light to install J Ideal for remote rooms as no drain piping is needed J Allows integration of server rooms into the heat recovery solution thanks to technical cooling function J Connect up to 250 class unit (28kW) BS1Q-A Indoor Unit BS 4Q14AV1B 6Q14AV1B 8Q14AV1B 10Q14AV1B 12Q14AV1B 16Q14AV1B Maximum number of connectable indoor units 20 30 40 50 60 64 Maximum capacity index of connectable indoor units 400 600 750 Dimensions Unit HeightxWidthxDepth mm 298x370x430 298x580x430 298x820x430 298x1,060x430 Weight Unit kg 17.0 24.0 26.0 35.0 38.0 50.0 Casing Material Galvanised steel plate Piping connections Outdoor unit Liquid OD mm 9.52 12.7 12.7/15.9 15.9 15.9/19.1 19.1 Gas OD mm 22.2/19.1 28.6/22.2 28.6 28.6/34.9 34.9 Discharge gas OD mm 19.1/15.9 19.1/22.2 19.1/22.2/28.6 28.6 Indoor unit Liquid OD mm 6.35/9.52 Gas OD mm 12.7/15.9 Sound absorbing thermal insulation Urethane foam, polyethylene foam Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Maximum fuse amps (MFA) A 15 Contains fluorinated greenhouse gases BS-Q14AV1B Multi branch selector for VRV IV heat recovery J Unique range of single and multi BS boxes for flexible and fast design J Major reduction in installation time thanks to wide range, compact size and light weight multi BS boxes J Up to 70% smaller and 66% lighter than previous series J Faster installation thanks to a reduced number of brazing points and wiring J All indoor units connectable to one BS box J Less inspection ports needed compared to installing single BS boxes J Up to 16kW capacity available per port J Connect up to 250 class unit (28kW) by combining 2 ports J No limit on unused ports allowing phased installation J UNIQUE Faster installation thanks to open port connection BS1Q-A BS10Q14AV1B BS1Q-A BS-Q14AV1B J UNIQUE Faster installation thanks to open port connection J Allows multi tenant applications J Connectable to REYQ-T, RQCEQ-P3 and RWEYQ-T8 heat recovery units J UNIQUE Refrigerant filters for high reliability J Allows multi tenant applications J Connectable to REYQ-T, RQCEQ-P3 and RWEYQ-T8 heat recovery units

RkJQdWJsaXNoZXIy MTE0MTkzMg==