07_ECPEN26-500_VRV

492 VRV IV+ heat pump Daikin’s optimum solution with top comfort RYMQ RYYQ/RXYQ Outdoor unit 8U* 10U* 12U* 14U* 16U* 18U* 20U* 8U* 10U* 12U* 14U* 16U* 18U* 20U* Capacity range HP - 8 10 12 14 16 18 20 Cooling capacity Prated,c kW - 22.4 28.0 33.5 40.0 45.0 50.4 52.0 Heating capacity Prated,h kW - 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Max. 6°CWB kW - 25.0 31.5 37.5 45.0 50.0 56.5 63.0 Recommended combination - 4 x FXFQ50BVEB 4 x FXFQ63BVEB 6 x FXFQ50BVEB 1 x FXFQ50BVEB + 5 x FXFQ63BVEB 4 x FXFQ63BVEB + 2 x FXFQ80BVEB 3 x FXFQ50BVEB + 5 x FXFQ63BVEB 2 x FXFQ50BVEB + 6 x FXFQ63BVEB ηs,c % - 302.4 267.6 247.8 250.7 236.5 238.3 233.7 ηs,h % - 167.9 168.2 161.4 155.4 157.8 163.1 156.6 SEER - 7.6 6.8 6.3 6.0 5.9 SCOP - 4.3 4.1 4.0 4.2 4.0 Maximum number of connectable indoor units - 64(1) Indoor index connection Min. - 100.0 125.0 150.0 175.0 200.0 225.0 250.0 Max. - 260.0 325.0 390.0 455.0 520.0 585.0 650.0 Dimensions Unit HeightxWidthxDepth mm 1,685x930x765 1,685x1,240x765 1,685x930x765 1,685x1,240x765 Weight Unit kg RYMQ-U: 198/ RYMQ-U5: 204 RYMQ-U: 275/ RYMQ-U5: 283 RYMQ-U: 308/ RYMQ-U5: 320 RXYQ-U: 198 RXYQ-U5/UD: 201 RYYQ: 252 RXYQ-U: 275 RXYQ-U5/UD: 281 RYYQ: 319 RXYQ-U: 308 RXYQ-U5/UD: 314 RYYQ: 378 Fan External static pressure Max. Pa 78 - Sound power level Cooling Nom. dBA 78.0 79.1 83.4 80.9 85.6 83.8 87.9 78.0 79.1 83.4 80.9 85.6 83.8 87.9 Heating Prated,h dBA - 79.6 80.9 83.5 83.1 86.5 85.3 89.8 Sound pressure level Cooling Nom. dBA 57.0 57.0 61.0 60.0 63.0 62.0 65.0 57.0 61.0 60.0 63.0 62.0 65.0 Operation range Cooling Min.~Max. °CDB -5.0~43.0 -5.0~43.0 Heating Min.~Max. °CWB -20.0~15.5 -20.0~15.5 Refrigerant Type/GWP R-410A/2,087.5 R-410A/2,087.5 Charge kg/tCO2Eq 5.9/12.3 6.0/12.5 6.3/13.2 10.3/21.5 11.3/23.6 11.7/24.4 11.8/24.6 5.9/12.3 6.0/12.5 6.3/13.2 10.3/21.5 RXYQ: 11.3/23.6 RYYQ: 10.4/21.7 11.7/24.4 11.8/24.6 Piping connections Liquid OD mm 9.52 12.7 15.9 9.52 12.7 15.9 Gas OD mm 19.1 22.2 28.6 19.1 22.2 28.6 Equalising pipe OD mm 19.1 22.2 28.6 - Total piping length System Actual m - 1,000 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 32 40 40 50 20 25 32 40 50 Outdoor unit system RYYQ/RXYQ 22U* 24U* 26U* 28U* 30U* 32U* 34U* 36U* 38U* System Outdoor unit module 1 10 8 12 16 8 Outdoor unit module 2 12 16 14 16 18 16 18 20 10 Outdoor unit module 3 - 20 Capacity range HP 22 24 26 28 30 32 34 36 38 Cooling capacity Prated,c kW 61.5 67.4 73.5 78.5 83.9 90.0 95.4 97.0 102.4 Heating capacity Prated,h kW 61.5 67.4 73.5 78.5 83.9 90.0 95.4 101.0 106.4 Max. 6°CWB kW 69.0 75.0 82.5 87.5 94.0 100.0 106.5 113.0 119.5 Recommended combination 6 x FXFQ50BVEB + 4 x FXFQ63BVEB 4 x FXFQ50BVEB + 4 x FXFQ63BVEB + 2 x FXFQ80BVEB 7 x FXFQ50BVEB + 5 x FXFQ63BVEB 6 x FXFQ50BVEB + 4 x FXFQ63BVEB + 2 x FXFQ80BVEB 9 x FXFQ50BVEB + 5 x FXFQ63BVEB 8 x FXFQ63BVEB + 4 x FXFQ80BVEB 3 x FXFQ50BVEB + 9 x FXFQ63BVEB + 2 x FXFQ80BVEB 2 x FXFQ50BVEB + 10 x FXFQ63BVEB + 2 x FXFQ80BVEB 6 x FXFQ50BVEB + 10 x FXFQ63BVEB ηs,c % 274.5 269.9 264.2 257.8 256.8 251.7 253.3 250.8 272.4 ηs,h % 171.2 167.0 164.6 166.0 169.8 163.1 166.2 162.4 167.5 SEER 6.9 6.8 6.7 6.5 6.4 6.3 6.9 SCOP 4.4 4.3 4.2 4.3 4.2 4.1 4.3 Maximum number of connectable indoor units 64(1) Indoor index connection Min. 275.0 300.0 325.0 350.0 375.0 400.0 425.0 450.0 475.0 Max. 715.0 780.0 845.0 910.0 975.0 1,040.0 1,105.0 1,170.0 1,235.0 Piping connections Liquid OD mm 15.9 19.1 Gas OD mm 28.6 34.9 41.3 Total piping length System Actual m 1,000 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 63 80 100 Outdoor unit system RYYQ/RXYQ 40U* 42U* 44U* 46U* 48U* 50U* 52U* 54U* System Outdoor unit module 1 10 12 14 16 18 Outdoor unit module 2 12 16 18 Outdoor unit module 3 18 16 18 Capacity range HP 40 42 44 46 48 50 52 54 Cooling capacity Prated,c kW 111.9 118.0 123.5 130.0 135.0 140.4 145.8 151.2 Heating capacity Prated,h kW 111.9 118.0 123.5 130.0 135.0 140.4 145.8 151.2 Max. 6°CWB kW 125.5 131.5 137.5 145.0 150.0 156.5 163.0 169.5 Recommended combination 9 x FXFQ50AVEB + 9 x FXFQ63AVEB 12 x FXFQ63AVEB + 4 x FXFQ80AVEB 6 x FXFQ50AVEB + 8 x FXFQ63AVEB + 4 x FXFQ80AVEB 1 x FXFQ50AVEB + 13 x FXFQ63AVEB + 4 x FXFQ80AVEB 12 x FXFQ63AVEB + 6 x FXFQ80AVEB 3 x FXFQ50AVEB + 13 x FXFQ63AVEB + 4 x FXFQ80AVEB 6 x FXFQ50AVEB + 14 x FXFQ63AVEB + 2 x FXFQ80AVEB 9 x FXFQ50AVEB + 15 x FXFQ63AVEB ηs,c % 263.5 261.2 255.9 254.9 251.7 252.8 253.7 254.1 ηs,h % 170.0 165.5 164.5 162.0 162.8 165.2 167.2 169.4 SEER 6.7 6.6 6.5 6.4 SCOP 4.3 4.2 4.1 4.2 4.3 Maximum number of connectable indoor units 64(1) Indoor index connection Min. 500.0 525.0 550.0 575.0 600.0 625.0 650.0 675.0 Max. 1,300.0 1,365.0 1,430.0 1,495.0 1,560.0 1,625.0 1,690.0 1,755.0 Piping connections Liquid OD mm 19.1 Gas OD mm 41.3 Total piping length System Actual m 1,000 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 100 125 (1) Actual number of connectable indoor units depends on the indoor unit type (VRV indoor, Hydrobox, RA indoor, etc.) and the connection ratio restriction for the system (50% <= CR <= 130%) | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases * Depending on the region different model codes are sold: Continuous heating: RYYQ-U, RYYQ-U5, RYMQ-U, RYMQ-U5, standard heat pump RXYQ-U, RXYQ-U5, RXYQ-UD ** U and U5 models in EU member states, UK, Bosnia-Herzegovina, Serbia, Montenegro, Kosovo, Albania, North Macedonia, Iceland, Norway, Switzerland RYYQ-U* / RXYQ-U* RYYQ8-12U RYYQ-U RXYQ-U For units made and sold in Europe*

RkJQdWJsaXNoZXIy MTE0MTkzMg==