493 RXYA8-12A Multi Unit systems RXYA 10A 13A 16A 18A 20A System Outdoor unit module 1 RYMA5A RXYA8A Outdoor unit module 2 RYMA5A RXYA8A RXYA10A RXYA12A Capacity range HP 10 13 16 18 20 Cooling capacity Prated,c kW 28.0 36.4 44.8 50.4 55.9 Heating capacity Prated,h kW 28.0 36.4 44.8 50.4 55.9 Max. 6°CWB kW 32.0 41.0 50.0 56.5 62.5 Recommended combination 4 x FXFA63A2VEB 3 x FXFA50A2VEB + 3 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB 10 x FXFA50A2VEB ηs,c % 299.1 293.8 281.9 284.1 283.2 ηs,h % 160.6 161.5 170.9 170.5 172.2 SEER 7.55 7.42 7.12 7.18 7.16 SCOP 4.09 4.11 4.35 4.34 4.38 Maximum number of connectable indoor units 64 (1) Indoor index connection Min. 125 163 200 225 250 Nom. - Max. 325 423 520 585 650 Sound power level Cooling Nom. dBA 81.3 81.6 83.9 Heating Nom. dBA 82.4 83.1 84.8 Sound pressure level Cooling Nom. dBA 59.3 60.2 62.1 Piping connections Liquid OD mm 9.50 12.70 Gas OD mm 19.1 22.2 28.6 Equalizing OD mm 19.1 Total piping length System Actual m 500 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 40 50 Outdoor unit module RYMA 5A Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 Weight Unit kg 214 Fan External static pressure Max. Pa 78 Sound power level Cooling Nom. dBA 78.3 Sound pressure level Cooling Nom. dBA 56.3 Operation range Cooling Min.~Max. °CDB -5 ~46 Heating Min.~Max. °CWB -20 ~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 (1)The actual number of units depends on the connection ratio (CR) and the restrictions for the system. | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases‘.
RkJQdWJsaXNoZXIy MTE0MTkzMg==