494 Products overview Capacity class (kW) Type Model Product name 15 20 25 32 40 50 63 71 80 100 125 140 200 250 Ceiling mounted cassette UNIQUE Round flow cassette 360° air discharge for optimum efficiency and comfort J Auto cleaning function ensures high efficiency J Intelligent sensors save energy and maximise comfort J Flexibility to suit every room layout J Lowest installation height in the market! J Widest choice ever in decoration panel designs and colors FXFQ-B • • • • • • • • • UNIQUE Fully flat cassette Unique design that integrates fully flat into the ceiling J Perfect integration in standard architectural ceiling tiles J Blend of iconic design and engineering excellence J Intelligent sensors save energy and maximise comfort J Small capacity unit developed for small or well-insulated rooms J Flexibility to suit every room layout FXZQ-A • • • • • • 2-way blow ceiling mounted cassette Thin, lightweight design installs easily in narrow ceiling spaces J Depth of all units is 620mm, ideal for narrow ceiling spaces J Flexibility to suit every room layout J Reduced energy consumption thanks to DC fan motor J The flaps close entirely when the unit is not operating J Optimum comfort with automatic air flow adjustment to the required load FXCQ-A • • • • • • • • NEW 1-way blow cassette 1-way blow unit for corner installation J Compact dimensions enable installation in narrow ceiling voids J Flexible installation thanks to different air discharge options J New modern decoration panel FXKQ-A • • • • • Concealed ceiling Slim concealed ceiling unit Slim design for flexible installation J Compact dimensions enable installation in narrow ceiling voids J Medium external static pressure up to 44Pa J Only grilles are visible J Small capacity unit developted for small of well-insulated rooms J Reduced energy consumption thanks to DC fan motor FXDQ-A3 • • • • • • • Concealed ceiling unit with medium ESP Slimmest yet most powerfull medium static pressure unit on the market! J Slimmest unit in class, only 245mm J Low operating sound level J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Automatic air flow adjustment function measures the air volume and static pressure and adjusts it towards the nominal air flow, guaranteeing comfort FXSQ-A • • • • • • • • • • • Concealed ceiling unit with high ESP ESP up to 200, ideal for large sized spaces J Optimum comfort guaranteed no matter the length of ductwork or type of grilles, thanks to automatic air flow adjustment J Reduced energy consumption thanks to DC fan motor J Flexible installation as the air suction direction can be altered from rear to bottom suction FXMQ-P7 • • • • • Concealed ceiling unit with high ESP ESP up to 250, ideal for extra large sized spaces J Only grilles are visible J Large capacity unit: up to 31.5 kW heating capacity FXMQ-A • • Wall mounted Wall mounted unit For rooms with no false ceilings nor free floor space J Flat, stylish front panel is more easy to clean J Small capacity unit developted for small of well-insulated rooms J Reduced energy consumption thanks to DC fan motor J The air is comfortably spread up- and downwards thanks to 5 different discharge angles FXAQ-A • • • • • • • Ceiling suspended Ceiling suspended unit For wide rooms with no false ceilings nor free floor space J Ideal for comfortable air flow in wide rooms thanks to Coanda effect J Rooms with ceilings up to 3.8m can be heated or cooled very easily! J Can easily be installed in both new and refurbishment projects J Can even be mounted in corners or narrow spaces without any problem J Reduced energy consumption thanks to DC fan motor FXHQ-A • • • UNIQUE 4-way blow ceiling suspended unit Unique Daikin unit for high rooms with no false ceilings nor free floor space J Rooms with ceilings up to 3.5m can be heated up or cooled down very easily! J Can easily be installed in both new and refurbishment projects J Intelligent sensors save energy and maximise comfort J Flexibility to suit every room layout J Reduced energy consumption thanks to DC fan motor FXUQ-A • • Floor standing Floor standing unit For perimeter zone air conditioning J Can be installed in front of glass walls or free standing as both the front and the back are finished J Ideal for installation beneath a window J Requires very little installation space J Wall mounted installation facilitates cleaning beneath the unit FXLQ-P • • • • • • Concealed floor standing unit Ideal for installation in offices, hotels and residential applications J Discretely concealed in the wall, leaving only the suction and discharge grilles visible J Can even be installed underneath a window J Requires very little installation space as the depth is only 200mm J High ESP allows flexible installation FXNQ-A • • • • • • Cooling capacity (kW)1 1.7 2.2 2.8 3.6 4.5 5.6 7.1 8.0 9.0 11.2 14.0 16.0 22.4 28.0 Heating capacity (kW)2 1.9 2.5 3.2 4.0 5.0 6.3 8.0 9.0 10.0 12.5 16.0 18.0 25.0 31.5 (1) Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m (2) Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m Type Model Product name Biddle air curtain Free-hanging Easy wall mounted installation J Connectable to ERQ and VRV units J Unified range for R-32 and R-410A refrigerant J Payback period of less then 1.5 years compared to installing an electric air curtain CYA-DK-F Cassette Mounted into a false ceiling leaving only the decoration panel visible J Connectable to ERQ and VRV units J Unified range for R-32 and R-410A refrigerant J Payback period of less then 1.5 years compared to installing an electric air curtain CYA-DK-C Recessed Neatly concealed in the ceiling J Connectable to ERQ and VRV units J Unified range for R-32 and R-410A refrigerant J Payback period of less then 1.5 years compared to installing an electric air curtain CYA-DK-R UV Streamer kit Available summer ‘24 Multi zoning option Auto cleaning filter option Multi zoning option Indoor units 3.0m 3 2 1 Door height (m) Installation condition Favourable ex: covered shopping mall or revolving door entrance Normal ex: little direct wind, no opposite open doors, building with ground floor only Unfavourable ex: location at a corner or square, multiple floors and / or open stairwell S S S M M M L L L 2.3m 2.3m 2.15m 2.0m 2.75m 2.5m 2.5m 2.4m
RkJQdWJsaXNoZXIy MTE0MTkzMg==