07_ECPEN26-500_VRV

496 FXCQ20_40A Indoor Unit FXCQ 20A 25A 32A 40A 50A 63A 80A 125A Cooling capacity Total capacity At high fan speed kW 2.2 2.8 3.6 4.5 5.6 7.1 9.0 14.0 Heating capacity Total capacity At high fan speed kW 2.5 3.2 4.0 5.0 6.3 8.0 10.0 16.0 Power input - 50Hz Cooling At high fan speed kW 0.031 0.039 0.041 0.059 0.063 0.090 0.149 Heating At high fan speed kW 0.028 0.035 0.037 0.056 0.060 0.086 0.146 Dimensions Unit HeightxWidthxDepth mm 305x775x620 305x990x620 305x1,445x620 Weight Unit kg 19 22 25 33 38 Casing Material Galvanised steel plate Decoration panel Model BYBCQ40HW1 BYBCQ63HW1 BYBCQ125HW1 Colour Fresh white (6.5Y 9.5/0.5) Dimensions HeightxWidthxDepth mm 55x1,070x700 55x1,285x700 55x1,740x700 Weight kg 10 11 13 Fan Air flow rate - 50Hz Cooling At high/medium/ low fan speed m³/min 10.5/9/7.5 11.5/9.5/8 12/10.5/8.5 15/13/10.5 16/14/11.5 26/22.5/18.5 32/27.5/22.5 Air filter Type Resin net with mold resistance Sound power level Cooling At high/medium/low fan speed dBA 48/46/44 50/47/45 50/48/46 52/49/47 53/51/47 55/53/48 58/54/49 62/58/54 Sound pressure level Cooling At high/medium/low fan speed dBA 32.0/30.0/28.0 34.0/31.0/29.0 34.0/32.0/30.0 36.0/33.0/31.0 37.0/35.0/31.0 39.0/37.0/32.0 42.0/38.0/33.0 46.0/42.0/38.0 Heating At high/medium/low fan speed dBA 32.0/30.0/28.0 34.0/31.0/29.0 34.0/32.0/30.0 36.0/33.0/31.0 37.0/35.0/31.0 39.0/37.0/32.0 42.0/38.0/33.0 46.0/42.0/38.0 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.7 15.9 Drain VP25 (O.D. 32/I.D. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 Control systems Infrared remote control BRC7C52 Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W7/S7/K7 / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases 2-way blow ceiling mounted cassette Thin, lightweight design installs easily in narrow corridors FXCQ-A FXCQ-A FXKQ-A Indoor Unit FXKQ 20A 25A 32A 40A 50A 63A Cooling capacity Total capacity At high fan speed kW 2.2 2.8 3.6 4.5 5.6 7.1 Heating capacity Total capacity At high fan speed kW 2.5 3.2 4 5 6.3 8 Power input - 50Hz Cooling At high fan speed kW 0.026 0.024 0.039 0.047 0.073 0.118 Heating At high fan speed kW 0.034 0.024 0.039 0.047 0.073 0.118 Dimensions Unit HeightxWidthxDepth mm 200x840x470 200x1,240x470 Weight Unit kg 18 17 19 24 23 23 Casing Material Galvanised steel Decoration panel Model BYK32GJW1 BYK63GJW1 Dimensions HeightxWidthxDepth mm 80x950x550 80x1,350x550 Weight kg 8 10 Fan Airflow rate Cooling At high/medium/ low fan speed m³/min 7.5/6.3/5 9.4/8.5/7.6 14.4/12.6/11.1 17.6/14.4/12.6 21.5/17.6/14.4 Air filter Type Removable/washable Sound power level Cooling At high/medium/low fan speed dBA 46.0/43.5/41.0 50.5/48.5/46.5 52.5/50.0/48.0 57.0/52.5/50.0 61.5/57.0/52.5 Heating At high/medium/low fan speed dBA 50.0/46.0/41.5 52.5/49.5/47.0 53.0/50.5/48.0 58.0/53.0/50.5 63.5/58.0/53.0 Sound pressure level Cooling At high/medium/low fan speed dBA 32.0/27.5/22.5 37.0/34.0/31.5 38.5/34.5/31.5 42.0/38.0/34.5 48.5/43.5/38.5 Heating At high/medium/low fan speed dBA 36.0/31.0/25.5 39.0/35.5/32.5 39.5/36.0/32.5 44.0/39.5/36.0 49.0/44.0/39.5 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.4 9.5 Gas OD mm 12.7 15.9 Drain VP25 (O.D. 32/I.D. 25) Power supply Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Contains fluorinated greenhouse gases FXKQ-A Ceiling mounted corner cassette 1-way blow unit for corner installation New design! FXKQ-A

RkJQdWJsaXNoZXIy MTE0MTkzMg==