07_ECPEN26-500_VRV

499 FXMQ200-250A Indoor Unit FXMQ 50P7 63P7 80P7 100P7 125P7 200A 250A Cooling capacity Total capacity At high fan speed kW - 22.4 28.0 Nom. kW 5.6 7.1 9.0 11.2 14.0 22.4 28.0 Heating capacity Total capacity At high fan speed kW - 25.0 31.5 Nom. kW 6.3 8.0 10.0 12.5 16.0 25.0 31.5 Power input - 50Hz Cooling At high fan speed kW 0.110 0.120 0.171 0.176 0.241 0.54 0.65 Heating At high fan speed kW 0.098 0.108 0.159 0.164 0.229 0.54 0.65 Required ceiling void > mm 350 - Dimensions Unit HeightxWidthxDepth mm 300x1,000x700 300x1,400x700 470x1,490x1,100 Weight Unit kg 35 46 105 115 Fan Air flow rate - 50Hz Cooling At high/medium/low fan speed m³/min 18.0/16.5/15.0 19.5/17.8/16.0 25.0/22.5/20.0 32.0/27.5/23.0 39.0/33.5/28.0 62/48/41 74/64/52 Heating At high/medium/low fan speed m³/min 18.0/16.5/15.0 19.5/17.8/16.0 25.0/22.5/20.0 32.0/27.5/23.0 39.0/33.5/28.0 62/48/41 74/64/52 External static pressure - 50Hz Factory set/High Pa 100/200 150/250 Air filter Type Resin net - Sound power level Cooling At high/medium/low fan speed dBA 61.0/-/- 64.0/-/- 67.0/-/- 65.0/-/- 70.0/-/- 75/74/72 76/75/73 Heating At high/medium/low fan speed - 75/74/72 76/75/73 Sound pressure level Cooling At high/medium/low fan speed dBA 41.0/39.0/37.0 42.0/40.0/38.0 43.0/41.0/39.0 44.0/42.0/40.0 48/46.5/45 Heating At high/medium/low fan speed dBA 41.0/39.0/37.0 42.0/40.0/38.0 43.0/41.0/39.0 44.0/42.0/40.0 48/46.5/45 Refrigerant Type/GWP R-410A/- R-410A/2,087.5 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.7 15.9 19.1 22.2 Drain VP25 (I.D. 25/O.D. 32) BSP1 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 +/-10% 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC4C65 Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W7/S7/K7 / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases Concealed ceiling unit with high ESP Ideal for large sized spaces: ESP up to 250 Pa FXMQ-P7 / FXMQ-A outblow rear suction FXAQ-A Indoor Unit FXAQ 15A 20A 25A 32A 40A 50A 63A Cooling capacity Total capacity At high fan speed kW 1.7 2.2 2.8 3.6 4.5 5.6 7.1 Heating capacity Total capacity At high fan speed kW 1.9 2.5 3.2 4.0 5.0 6.3 8.0 Power input - 50Hz Cooling At high fan speed kW 0.02 0.03 0.02 0.03 0.05 Heating At high fan speed kW 0.03 0.04 0.02 0.04 0.06 Dimensions Unit HeightxWidthxDepth mm 290x795x266 290x1,050x269 Weight Unit kg 12 15 Fan Air flow rate - 50Hz Cooling At high fan speed/ At low fan speed m³/min 8.4/7.0 9.1/7.0 9.4/7.0 9.8/7.0 12.2/9.7 14.4/11.5 18.3/13.5 Air filter Type Washable resin net Sound power level Cooling At high fan speed dBA 51.0 52.0 53.0 55.0 58.0 63.0 Sound pressure level Cooling At high fan speed/ At low fan speed dBA 32.0/28.5 33.0/28.5 35.0/28.5 37.5/28.5 37.0/33.5 41.0/35.5 46.5/38.5 Heating At high fan speed/ At low fan speed dBA 33.0/28.5 34.0/28.5 36.0/28.5 38.5/28.5 38.0/33.5 42.0/35.5 47.0/38.5 Refrigerant Type/GWP R-410A/2,087.5 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 12.7 15.9 Drain VP13 (I.D. 15/O.D. 18) Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 Control systems Infrared remote control BRC7EA628 / BRC7EA629 Wired remote control BRC1KPD51W, BRC1KPD51K / BRC1H52W7/S7/K7 / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 Contains fluorinated greenhouse gases Wall mounted unit For rooms with no false ceilings nor free floor space FXAQ-A FXAQ-A FXMQ-P7 FXMQ-A

RkJQdWJsaXNoZXIy MTE0MTkzMg==